産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | ||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 347290080 | Stac64 Receptacle Housing, 8 Circuits, Dual Row, Polarization A, Black, Tray | 8 | Black | Receptacle | No | No | Yes | High Temperature Thermoplastic | 3.900/g | 2 | Tray | N/A | 2.54mm | 2.54mm | A | Yes | Yes | -40° to +100°C | |
| 347290081 | Stac64 Receptacle Housing, 8 Circuits, Dual Row, Polarization B, Gray, Tray | 8 | Gray | Receptacle | No | No | Yes | High Temperature Thermoplastic | 3.900/g | 2 | Tray | N/A | 2.54mm | 2.54mm | B | Yes | Yes | -40° to +100°C | |
| 347290082 | Stac64 Receptacle Housing, 8 Circuits, Dual Row, Polarization C, Brown, Tray | 8 | Brown | Receptacle | No | No | Yes | High Temperature Thermoplastic | 3.900/g | 2 | Tray | N/A | 2.54mm | 2.54mm | C | Yes | Yes | -40° to +100°C | |
| 347290120 | Stac64 Receptacle Housing, 12 Circuits, Dual Row, Polarization A, Black, Tray | 12 | Black | Receptacle | No | No | Yes | High Temperature Thermoplastic | 5.300/g | 2 | Tray | N/A | 2.54mm | 2.54mm | A | Yes | Yes | -40° to +100°C | |
| 347290121 | Stac64 Receptacle Housing, 12 Circuits, Dual Row, Polarization B, Gray, Tray | 12 | Gray | Receptacle | No | No | Yes | High Temperature Thermoplastic | 5.300/g | 2 | Tray | N/A | 2.54mm | 2.54mm | B | Yes | Yes | -40° to +100°C | |
| 347290122 | Stac64 Receptacle Housing, 12 Circuits, Dual Row, Polarization C, Brown, Tray | 12 | Brown | Receptacle | No | No | Yes | High Temperature Thermoplastic | 5.300/g | 2 | Tray | N/A | 2.54mm | 2.54mm | C | Yes | Yes | -40° to +100°C | |
| 347290160 | Stac64 Receptacle Housing, 16 Circuits, Dual Row, Polarization A, Black, Tray | 16 | Black | Receptacle | No | No | Yes | High Temperature Thermoplastic | 6.600/g | 2 | Tray | N/A | 2.54mm | 2.54mm | A | Yes | Yes | -40° to +100°C | |
| 347290161 | Stac64 Receptacle Housing, 16 Circuits, Dual Row, Polarization B, Gray, Tray | 16 | Gray | Receptacle | No | No | Yes | High Temperature Thermoplastic | 6.600/g | 2 | Tray | N/A | 2.54mm | 2.54mm | B | Yes | Yes | -40° to +100°C | |
| 347290162 | Stac64 Receptacle Housing, 16 Circuits, Dual Row, Polarization C, Brown, Tray | 16 | Brown | Receptacle | No | No | Yes | High Temperature Thermoplastic | 6.600/g | 2 | Tray | N/A | 2.54mm | 2.54mm | C | Yes | Yes | -40° to +100°C | |
| 347290200 | Stac64 Receptacle Housing, 20 Circuits, Dual Row, Polarization A, Black, Tray | 20 | Black | Receptacle | No | No | Yes | High Temperature Thermoplastic | 7.530/g | 2 | Tray | N/A | 2.54mm | 2.54mm | A | Yes | Yes | -40° to +100°C | |
| 347290201 | Stac64 Receptacle Housing, 20 Circuits, Dual Row, Polarization B, Gray, Tray | 20 | Gray | Receptacle | No | No | Yes | High Temperature Thermoplastic | 7.300/g | 2 | Tray | N/A | 2.54mm | 2.54mm | B | Yes | Yes | -40° to +100°C | |
| 347290202 | Stac64 Receptacle Housing, 20 Circuits, Dual Row, Polarization C, Brown, Tray | 20 | Brown | Receptacle | No | No | Yes | High Temperature Thermoplastic | 7.300/g | 2 | Tray | N/A | 2.54mm | 2.54mm | C | Yes | Yes | -40° to +100°C | |
| 347290203 | Stac64 Receptacle Housing, 20 Circuits, Dual Row, Polarization D, Green, Tray | 20 | Green | Receptacle | No | No | Yes | High Temperature Thermoplastic | 7.300/g | 2 | Tray | N/A | 2.54mm | 2.54mm | D | Yes | Yes | -40° to +100°C |