産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | ||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 334720200 | MX150 Mat-Sealed Female Connector Assembly, Dual Row, 20 Circuits, Keying Option B, with Clipslot, with Connector Position Assurance, Yellow | 20 | Yellow | Receptacle | No | Yes | Yes | SPS/Nylon | 22.500/g | 2 | Partitioned Carton | No | 3.50mm | Yes | No | -40° to +150°C | |
| 334720601 | MX150 Mat-Sealed Female Connector Assembly, Dual Row, 6 Circuits, Keying Option A, without Connector Position Assurance, Black | 6 | Black | Receptacle | No | Yes | Yes | SPS/Nylon | 9.800/g | 2 | Partitioned Carton | No | 3.50mm | Yes | No | -40° to +125°C | |
| 334720602 | MX150 Mat-Sealed Female Connector Assembly, Dual Row, 6 Circuits, Keying Option B, without Connector Position Assurance, Light Gray | 6 | Gray (Light) | Receptacle | No | Yes | Yes | SPS/Nylon | 9.800/g | 2 | Partitioned Carton | No | 3.50mm | Yes | No | -40° to +125°C | |
| 334720606 | MX150 Mat-Sealed Female Connector Assembly, Dual Row, 6 Circuits, Keying Option A, with Connector Position Assurance, Black | 6 | Black | Receptacle | No | Yes | Yes | SPS/Nylon | 10.200/g | 2 | Partitioned Carton | No | 3.50mm | Yes | No | -40° to +125°C | |
| 334720607 | MX150 Mat-Sealed Female Connector Assembly, Dual Row, 6 Circuits, Keying Option B, with Connector Position Assurance, Light Gray | 6 | Gray (Light) | Receptacle | No | Yes | Yes | SPS/Nylon | 10.200/g | 2 | Partitioned Carton | No | 3.50mm | Yes | No | -40° to +125°C | |
| 334720668 | MX150 Mat-Sealed Female Connector Assembly, Dual Row, 6 Circuits, Keying Option C, without Connector Position Assurance, Dark Gray | 6 | Gray (Dark) | Receptacle | No | Yes | Yes | SPS/Nylon | 9.800/g | 2 | Partitioned Carton | No | 3.50mm | Yes | No | -40° to +125°C | |
| 334720669 | MX150 Mat-Sealed Female Connector Assembly, Dual Row, 6 Circuits, Keying Option D, without Connector Position Assurance, Stone Gray | 6 | Stone Gray | Receptacle | No | Yes | Yes | SPS/Nylon | 9.800/g | 2 | Partitioned Carton | No | 3.50mm | Yes | No | -40° to +150°C | |
| 334720670 | MX150 Mat-Sealed Female Connector Assembly, Dual Row, 6 Circuits, Keying Option C, with Connector Position Assurance, Dark Gray | 6 | Gray (Dark) | Receptacle | No | Yes | Yes | SPS/Nylon | 10.200/g | 2 | Partitioned Carton | No | 3.50mm | Yes | No | -40° to +125°C | |
| 334720671 | MX150 Mat-Sealed Female Connector Assembly, Dual Row, 6 Circuits, Keying Option D, with Connector Position Assurance, Stone Gray | 6 | Stone Gray | Receptacle | No | Yes | Yes | SPS/Nylon | 10.200/g | 2 | Partitioned Carton | No | 3.50mm | Yes | No | -40° to +150°C | |
| 334720701 | MX150 Mat-Sealed Female Connector Assembly, Dual Row, 6 Circuits, Keying Option A, without Connector Position Assurance, with Clipslot, Black | 6 | Black | Receptacle | No | Yes | Yes | SPS/Nylon | 10.400/g | 2 | Partitioned Carton | No | 3.50mm | Yes | No | -40° to +125°C | |
| 334720702 | MX150 Mat-Sealed Female Connector Assembly, Dual Row, 6 Circuits, Keying Option B, without Connector Position Assurance, with Clipslot, Light Gray | 6 | Gray (Light) | Receptacle | No | Yes | Yes | SPS/Nylon | 10.400/g | 2 | Partitioned Carton | No | 3.50mm | Yes | No | -40° to +125°C | |
| 334720705 | MX150 Mat-Sealed Female Connector Assembly, Dual Row, 6 Circuits, Keying Option A, with Connector Position Assurance, with Clipslot, Black | 6 | Black | Receptacle | No | Yes | Yes | SPS/Nylon | 10.800/g | 2 | Partitioned Carton | No | 3.50mm | Yes | No | -40° to +125°C | |
| 334720706 | MX150 Mat-Sealed Female Connector Assembly, Dual Row, 6 Circuits, Keying Option B, with Connector Position Assurance, with Clipslot, Light Gray | 6 | Gray (Light) | Receptacle | No | Yes | Yes | SPS/Nylon | 10.507/g | 2 | Partitioned Carton | No | 3.50mm | Yes | No | -40° to +125°C | |
| 334720714 | MX150 Mat-Sealed Female Connector Assembly, Dual Row, 6 Circuits, Keying Option C, without Connector Position Assurance, with Clipslot, Dark Gray | 6 | Gray (Dark) | Receptacle | No | Yes | Yes | SPS/Nylon | 10.400/g | 2 | Partitioned Carton | No | 3.50mm | Yes | No | -40° to +125°C | |
| 334720715 | MX150 Mat-Sealed Female Connector Assembly, Dual Row, 6 Circuits, Keying Option D, with Clipslot, without Connector Position Assurance, Stone Gray | 6 | Stone Gray | Receptacle | No | Yes | Yes | SPS/Nylon | 10.027/g | 2 | Partitioned Carton | No | 3.50mm | Yes | No | -40° to +150°C | |
| 334720716 | MX150 Mat-Sealed Female Connector Assembly, Dual Row, 6 Circuits, Keying Option C, with Connector Position Assurance, with Clipslot, Dark Gray | 6 | Gray (Dark) | Receptacle | No | Yes | Yes | SPS/Nylon | 10.800/g | 2 | Partitioned Carton | No | 3.50mm | Yes | No | -40° to +125°C | |
| 334720717 | MX150 Mat-Sealed Female Connector Assembly, Dual Row, 6 Circuits, Keying Option D, with Clipslot, with Connector Position Assurance, Stone Gray | 6 | Stone Gray | Receptacle | No | Yes | Yes | SPS/Nylon | 10.407/g | 2 | Partitioned Carton | No | 3.50mm | Yes | No | -40° to +150°C | |
| 334721201 | MX150 Mat-Sealed Female Connector Assembly, Dual Row, 12 Circuits, Keying Option A, without Connector Position Assurance, Black | 12 | Black | Receptacle | No | Yes | Yes | SPS/Nylon | 15.000/g | 2 | Partitioned Carton | No | 3.50mm | Yes | No | -40° to +125°C | |
| 334721202 | MX150 Mat-Sealed Female Connector Assembly, Dual Row, 12 Circuits, Keying Option B, without Connector Position Assurance, Light Gray | 12 | Gray (Light) | Receptacle | No | Yes | Yes | SPS/Nylon | 15.000/g | 2 | Partitioned Carton | No | 3.50mm | Yes | No | -40° to +125°C | |
| 334721206 | MX150 Mat-Sealed Female Connector Assembly, Dual Row, 12 Circuits, Keying Option A, with Connector Position Assurance, Black | 12 | Black | Receptacle | No | Yes | Yes | SPS/Nylon | 15.300/g | 2 | Partitioned Carton | No | 3.50mm | Yes | No | -40° to +125°C | |
| 334721207 | MX150 Mat-Sealed Female Connector Assembly, Dual Row, 12 Circuits, Keying Option B, with Connector Position Assurance, Light Gray | 12 | Gray (Light) | Receptacle | No | Yes | Yes | SPS/Nylon | 15.300/g | 2 | Partitioned Carton | No | 3.50mm | Yes | No | -40° to +125°C | |
| 334721253 | MX150 Mat-Sealed Female Connector Assembly, Dual Row, 12 Circuits, Keying Option C, without Connector Position Assurance, Dark Gray | 12 | Gray (Dark) | Receptacle | No | Yes | Yes | SPS/Nylon | 15.000/g | 2 | Partitioned Carton | No | 3.50mm | Yes | No | -40° to +125°C | |
| 334721254 | MX150 Mat-Sealed Female Connector Assembly, Dual Row, 12 Circuits, Keying Option D, without Connector Position Assurance, Stone Gray | 12 | Stone Gray | Receptacle | No | Yes | Yes | SPS/Nylon | 15.000/g | 2 | Partitioned Carton | No | 3.50mm | Yes | No | -40° to +125°C | |
| 334721259 | MX150 Mat-Sealed Female Connector Assembly, Dual Row, 12 Circuits, Keying Option C, with Connector Position Assurance, Dark Gray | 12 | Gray (Dark) | Receptacle | No | Yes | Yes | SPS/Nylon | 15.300/g | 2 | Partitioned Carton | No | 3.50mm | Yes | No | -40° to +125°C | |
| 334721260 | MX150 Mat-Sealed Female Connector Assembly, Dual Row, 12 Circuits, Keying Option D, with Connector Position Assurance, Stone Gray | 12 | Stone Gray | Receptacle | No | Yes | Yes | SPS/Nylon | 15.300/g | 2 | Partitioned Carton | No | 3.50mm | Yes | No | -40° to +125°C |