産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | ||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 334710201 | MX150 Mat-Sealed Female Connector Assembly, Single Row, 2 Circuits, Keying Option A, Black | 2 | Black | Receptacle | No | Yes | Yes | SPS/Nylon | 6.305/g | 1 | Bag | No | 3.50mm | Yes | No | -40° to +125°C | |
| 334710202 | MX150 Mat-Sealed Female Connector Assembly, Single Row, 2 Circuits, Keying Option B, Light Gray | 2 | Gray (Light) | Receptacle | No | Yes | Yes | SPS/Nylon | 6.305/g | 1 | Bag | No | 3.50mm | Yes | No | -40° to +125°C | |
| 334710203 | MX150 Mat-Sealed Female Connector Assembly, Single Row, 2 Circuits, Keying Option C, Dark Gray | 2 | Gray (Dark) | Receptacle | No | Yes | Yes | SPS/Nylon | 6.305/g | 1 | Bag | No | 3.50mm | Yes | No | -40° to +125°C | |
| 334710204 | MX150 Mat-Sealed Female Connector Assembly, Single Row, 2 Circuits, Keying Option D, Stone Gray | 2 | Stone Gray | Receptacle | No | Yes | Yes | SPS/Nylon | 6.300/g | 1 | Bag | No | 3.50mm | Yes | No | -40° to +125°C | |
| 334710206 | MX150 Mat-Sealed Female Connector Assembly, Single Row, 2 Circuits, Keying Option A, with Connector Position Assurance, Black | 2 | Black | Receptacle | No | Yes | Yes | SPS/Nylon | 6.685/g | 1 | Bag | No | 3.50mm | Yes | No | -40° to +125°C | |
| 334710207 | MX150 Mat-Sealed Female Connector Assembly, Single Row, 2 Circuits, Keying Option B, with Connector Position Assurance, Light Gray | 2 | Gray (Light) | Receptacle | No | Yes | Yes | SPS/Nylon | 6.685/g | 1 | Bag | No | 3.50mm | Yes | No | -40° to +125°C | |
| 334710208 | MX150 Mat-Sealed Female Connector Assembly, Single Row, 2 Circuits, Keying Option C, with Connector Position Assurance, Dark Gray | 2 | Gray (Dark) | Receptacle | No | Yes | Yes | SPS/Nylon | 6.586/g | 1 | Bag | No | 3.50mm | Yes | No | -40° to +125°C | |
| 334710209 | MX150 Mat-Sealed Female Connector Assembly, Single Row, 2 Circuits, Keying Option D, with Connector Position Assurance, Stone Gray | 2 | Stone Gray | Receptacle | No | Yes | Yes | SPS/Nylon | 6.586/g | 1 | Bag | No | 3.50mm | Yes | No | -40° to +125°C | |
| 334710401 | MX150 Mat-Sealed Female Connector Assembly, Single Row, 4 Circuits, Keying Option A, Black | 4 | Black | Receptacle | No | Yes | Yes | SPS/Nylon | 9.000/g | 1 | Partitioned Carton | No | 3.50mm | Yes | No | -40° to +125°C | |
| 334710402 | MX150 Mat-Sealed Female Connector Assembly, Single Row, 4 Circuits, Keying Option B, Light Gray | 4 | Gray (Light) | Receptacle | No | Yes | Yes | SPS/Nylon | 9.000/g | 1 | Partitioned Carton | No | 3.50mm | Yes | No | -40° to +125°C | |
| 334710406 | MX150 Mat-Sealed Female Connector Assembly, Single Row, 4 Circuits, Keying Option A, with Connector Position Assurance, Black | 4 | Black | Receptacle | No | Yes | Yes | SPS/Nylon | 9.400/g | 1 | Partitioned Carton | No | 3.50mm | Yes | No | -40° to +125°C | |
| 334710407 | MX150 Mat-Sealed Female Connector Assembly, Single Row, 4 Circuits, Keying Option B, with Connector Position Assurance, Light Gray | 4 | Gray (Light) | Receptacle | No | Yes | Yes | SPS/Nylon | 9.400/g | 1 | Partitioned Carton | No | 3.50mm | Yes | No | -40° to +125°C | |
| 334710461 | MX150 Mat-Sealed Female Connector Assembly, Single Row, 4 Circuits, Keying Option A, with Connector Position Assurance, with Open Ergonomic Grommet Cap, Black | 4 | Black | Receptacle | No | Yes | Yes | SPS/Nylon | 9.400/g | 1 | Partitioned Carton | No | 3.50mm | Yes | No | -40° to +125°C | |
| 334710462 | MX150 Mat-Sealed Female Connector Assembly, Single Row, 4 Circuits, Keying Option C, Dark Gray | 4 | Gray (Dark) | Receptacle | No | Yes | Yes | SPS/Nylon | 8.822/g | 1 | Partitioned Carton | No | 3.50mm | Yes | No | -40° to +125°C | |
| 334710463 | MX150 Mat-Sealed Female Connector Assembly, Single Row, 4 Circuits, Keying Option D, Stone Gray | 4 | Stone Gray | Receptacle | No | Yes | Yes | SPS/Nylon | 8.822/g | 1 | Partitioned Carton | No | 3.50mm | Yes | No | -40° to +125°C | |
| 334710464 | MX150 Mat-Sealed Female Connector Assembly, Single Row, 4 Circuits, Keying Option C, with Connector Position Assurance, Dark Gray | 4 | Gray (Dark) | Receptacle | No | Yes | Yes | SPS/Nylon | 9.400/g | 1 | Partitioned Carton | No | 3.50mm | Yes | No | -40° to +125°C | |
| 334710465 | MX150 Mat-Sealed Female Connector Assembly, Single Row, 4 Circuits, Keying Option D, with Connector Position Assurance, Stone Gray | 4 | Stone Gray | Receptacle | No | Yes | Yes | SPS/Nylon | 9.202/g | 1 | Partitioned Carton | No | 3.50mm | Yes | No | -40° to +125°C | |
| 334710501 | MX150 Mat-Sealed Female Connector Assembly, Single Row, 5 Circuits, Keying Option A, Black | 5 | Black | Receptacle | No | Yes | Yes | SPS/Nylon | 10.100/g | 1 | Partitioned Carton | No | 3.50mm | Yes | No | -40° to +125°C | |
| 334710502 | MX150 Mat-Sealed Female Connector Assembly, Single Row, 5 Circuits, Keying Option B, Light Gray | 5 | Gray (Light) | Receptacle | No | Yes | Yes | SPS/Nylon | 10.324/g | 1 | Partitioned Carton | No | 3.50mm | Yes | No | -40° to +125°C | |
| 334710506 | MX150 Mat-Sealed Female Connector Assembly, Single Row, 5 Circuits, Keying Option A, with Connector Position Assurance, Black | 5 | Black | Receptacle | No | Yes | Yes | SPS/Nylon | 10.704/g | 1 | Partitioned Carton | No | 3.50mm | Yes | No | -40° to +125°C | |
| 334710507 | MX150 Mat-Sealed Female Connector Assembly, Single Row, 5 Circuits, Keying Option B, with Connector Position Assurance, Light Gray | 5 | Gray (Light) | Receptacle | No | Yes | Yes | SPS/Nylon | 10.704/g | 1 | Partitioned Carton | No | 3.50mm | Yes | No | -40° to +125°C | |
| 334710537 | MX150 Mat-Sealed Female Connector Assembly, Single Row, 5 Circuits, Keying Option C, Dark Gray | 5 | Gray (Dark) | Receptacle | No | Yes | Yes | SPS/Nylon | 10.212/g | 1 | Partitioned Carton | No | 3.50mm | Yes | No | -40° to +125°C | |
| 334710538 | MX150 Mat-Sealed Female Connector Assembly, Single Row, 5 Circuits, Keying Option D, Stone Gray | 5 | Stone Gray | Receptacle | No | Yes | Yes | SPS/Nylon | 10.212/g | 1 | Partitioned Carton | No | 3.50mm | Yes | No | -40° to +125°C | |
| 334710539 | MX150 Mat-Sealed Female Connector Assembly, Single Row, 5 Circuits, Keying Option C, with Connector Position Assurance, Dark Gray | 5 | Gray (Dark) | Receptacle | No | Yes | Yes | SPS/Nylon | 10.592/g | 1 | Partitioned Carton | No | 3.50mm | Yes | No | -40° to +125°C | |
| 334710540 | MX150 Mat-Sealed Female Connector Assembly, Single Row, 5 Circuits, Keying Option D, with Connector Position Assurance, Stone Gray | 5 | Stone Gray | Receptacle | No | Yes | Yes | SPS/Nylon | 10.592/g | 1 | Partitioned Carton | No | 3.50mm | Yes | No | -40° to +125°C |