産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | ||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 330012003 | MX150 Female Terminal for Mat-Sealed Connectors, Gold Plating, 16-14 AWG, Right Reel Payoff | Female | 14 | High Performance Alloy (HPA) | Gold | Tin | 0.435/g | Reel | 0.762µm | 2.540µm | Crimp or Compression | 2.70mm max. | 14, 16 | 1.25-2.00 | |
| 330012004 | MX150 Female Terminal for Mat-Sealed Connectors, Gold Plating, 20-18 AWG, Right Reel Payoff | Female | 18 | High Performance Alloy (HPA) | Gold | Tin | 0.435/g | Reel | 0.762µm | 2.540µm | Crimp or Compression | 2.54mm max. | 18, 20 | 0.75-1.00 | |
| 330012005 | MX150 Female Terminal for Mat-Sealed Connectors, Gold Plating, 22 AWG, Right Reel Payoff | Female | 22 | High Performance Alloy (HPA) | Gold | Tin | 0.435/g | Reel | 0.762µm | 2.540µm | Crimp or Compression | 1.70mm max. | 22 | N/A | |
| 330012006 | MX150 Female Terminal for Mat-Sealed Connectors, Gold Plating, Grip Code M3, Preferred Terminal for use in Sealed Application with 0.35-0.50mm², Right Reel Payoff | No | Female | M3 | High Performance Alloy (HPA) | Gold | Tin | 0.435/g | Reel | 0.762µm | 2.540µm | Crimp or Compression | 1.70mm max. | N/A | 0.35-0.50 |
| 330012021 | MX150 Female Terminal for Unsealed Connectors, Gold Plating, 16-14 AWG, Right Reel Payoff. Not suitable for MX150 Sealed Connectors. | No | Female | 14 | High Performance Alloy (HPA) | Gold | Tin | 0.435/g | Reel | 0.762µm | 2.540µm | Crimp or Compression | 2.70mm max. | 14, 16 | 1.25-2.00 |
| 330012022 | MX150 Female Terminal for Unsealed Connectors, Gold Plating, 20-18 AWG, Right Reel Payoff. Not suitable for MX150 Sealed Connectors. | No | Female | 18 | High Performance Alloy (HPA) | Gold | Tin | 0.435/g | Reel | 0.762µm | 2.540µm | Crimp or Compression | 2.54mm max. | 18, 20 | 0.75-1.00 |
| 330012023 | MX150 Female Terminal for Unsealed Connectors, Gold Plating, 22 AWG, Right Reel Payoff . Not suitable for MX150 Sealed Connectors. | No | Female | 22 | High Performance Alloy (HPA) | Gold | Tin | 0.435/g | Reel | 0.762µm | 2.540µm | Crimp or Compression | 1.70mm max. | 22 | N/A |
| 330013003 | MX150 Female Terminal for Mat-Sealed Connectors, Gold Plating, 16-14 AWG, Left Reel Payoff | Female | 14 | High Performance Alloy (HPA) | Gold | Unplated | 0.435/g | Reel | 0.762µm | 2.540µm | Crimp or Compression | 2.70mm max. | 14, 16 | 1.25-2.00 | |
| 330013004 | MX150 Female Terminal for Mat-Sealed Connectors, Gold Plating, 20-18 AWG, Left Reel Payoff | Female | 18 | High Performance Alloy (HPA) | Gold | Unplated | 0.533/g | Reel | 0.762µm | 2.540µm | Crimp or Compression | 2.54mm max. | 18, 20 | 0.75-1.00 | |
| 330013005 | MX150 Female Terminal for Mat-Sealed Connectors, Gold Plating, 22 AWG, Left Reel Payoff | Female | 22 | High Performance Alloy (HPA) | Gold | Unplated | 0.435/g | Reel | 0.762µm | 2.540µm | Crimp or Compression | 1.70mm max. | 22 | N/A | |
| 330013006 | MX150 Female Terminal for Mat-Sealed Connectors, Gold Plating, Grip Code M3, Preferred Terminal for use in Sealed Application with 0.35-0.50mm², Left Reel Payoff | No | Female | M3 | High Performance Alloy (HPA) | Gold | Tin | 0.435/g | Reel | 0.762µm | 2.540µm | Crimp or Compression | 1.70mm max. | N/A | 0.35-0.50 |
| 330013021 | MX150 Female Terminal for Unsealed Connectors, Gold Plating, 16-14 AWG, Left Reel Payoff. Not suitable for MX150 Sealed Connectors. | No | Female | 14 | High Performance Alloy (HPA) | Gold | Unplated | 0.435/g | Reel | 0.762µm | 2.540µm | Crimp or Compression | 2.70mm max. | 14, 16 | 1.25-2.00 |
| 330013022 | MX150 Female Terminal for Unsealed Connectors, Gold Plating, 20-18 AWG, Left Reel Payoff. Not suitable for MX150 Sealed Connectors. | No | Female | 18 | High Performance Alloy (HPA) | Gold | Unplated | 0.435/g | Reel | 0.762µm | 2.540µm | Crimp or Compression | 2.54mm max. | 18, 20 | 0.75-1.00 |
| 330013023 | MX150 Female Terminal for Unsealed Connectors, Gold Plating, 22 AWG, Left Reel Payoff. Not suitable for MX150 Sealed Connectors. | No | Female | 22 | High Performance Alloy (HPA) | Gold | Unplated | 0.435/g | Reel | 0.762µm | 2.540µm | Crimp or Compression | 1.70mm max. | 22 | N/A |
| 330014001 | MX150 Female Terminal for Mat-Sealed Connectors, Silver Plating, 16-14 AWG, Right Reel Payoff | Female | 14 | High Performance Alloy (HPA) | Silver | Tin | 0.443/g | Reel | 0.762µm | 2.540µm | Crimp or Compression | 2.70mm max. | 14, 16 | 1.25-2.00 | |
| 330014002 | MX150 Female Terminal for Mat-Sealed Connectors, Silver Plating, 20-18 AWG, Right Reel Payoff | Female | 18 | High Performance Alloy (HPA) | Silver | Tin | 0.443/g | Reel | 0.762µm | 2.540µm | Crimp or Compression | 2.54mm max. | 18, 20 | 0.75-1.00 | |
| 330014003 | MX150 Female Terminal for Mat-Sealed Connectors, Silver Plating, 22 AWG, Right Reel Payoff | Female | 22 | High Performance Alloy (HPA) | Silver | Tin | 0.443/g | Reel | 0.762µm | 2.540µm | Crimp or Compression | 1.70mm max. | 22 | N/A | |
| 330014005 | MX150 Female Terminal for Mat-Sealed Connectors, Silver Plating, Grip Code M3, Preferred Terminal for use in Sealed Application with 0.35-0.50mm², Right Reel Payoff | Female | M3 | High Performance Alloy (HPA) | Silver | Tin | 0.443/g | Reel | 0.762µm | 2.540µm | Crimp or Compression | 1.70mm max. | N/A | 0.35-0.50 | |
| 330014021 | MX150 Female Terminal for Unsealed Connectors, Silver Plating, 16-14 AWG, Right Reel Payoff. Not suitable for MX150 Sealed Connectors. | No | Female | 14 | High Performance Alloy (HPA) | Silver | Tin | 0.443/g | Reel | 0.762µm | 2.540µm | Crimp or Compression | 2.70mm max. | 14, 16 | 1.25-2.00 |
| 330014022 | MX150 Female Terminal for Unsealed Connectors, Silver Plating, 20-18 AWG, Right Reel Payoff. Not suitable for MX150 Sealed Connectors. | No | Female | 18 | High Performance Alloy (HPA) | Silver | Tin | 0.443/g | Reel | 0.762µm | 2.540µm | Crimp or Compression | 2.54mm max. | 18, 20 | 0.75-1.00 |
| 330014023 | MX150 Female Terminal for Unsealed Connectors, Silver Plating, 22 AWG, Right Reel Payoff. Not suitable for MX150 Sealed Connectors. | No | Female | 22 | High Performance Alloy (HPA) | Silver | Tin | 0.443/g | Reel | 0.762µm | 2.540µm | Crimp or Compression | 1.70mm max. | 22 | N/A |
| 330015001 | MX150 Female Terminal for Mat-Sealed Connectors, Silver Plating, 16-14 AWG, Left Reel Payoff | No | Female | 14 | High Performance Alloy (HPA) | Silver | Tin | 0.443/g | Reel | 0.762µm | 2.540µm | Crimp or Compression | 2.70mm max. | 14, 16 | 1.25-2.00 |
| 330015002 | MX150 Female Terminal for Mat-Sealed Connectors, Silver Plating, 20-18 AWG, Left Reel Payoff | Female | 18 | High Performance Alloy (HPA) | Silver | Tin | 0.443/g | Reel | 0.762µm | 2.540µm | Crimp or Compression | 2.54mm max. | 18, 20 | 0.75-1.00 | |
| 330015003 | MX150 Female Terminal for Mat-Sealed Connectors, Silver Plating, 22 AWG, Left Reel Payoff | No | Female | 22 | High Performance Alloy (HPA) | Silver | Tin | 0.443/g | Reel | 0.762µm | 2.540µm | Crimp or Compression | 1.70mm max. | 22 | N/A |
| 330015005 | MX150 Female Terminal for Mat-Sealed Connectors, Silver Plating, Grip Code M3, Preferred Terminal for use in Sealed Application with 0.35-0.50mm², Left Reel Payoff | No | Female | M3 | High Performance Alloy (HPA) | Silver | Tin | 0.443/g | Reel | 0.762µm | 2.540µm | Crimp or Compression | 1.70mm max. | N/A | 0.35-0.50 |