産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | ||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 09503021 | KK 3.96mm Crimp Housing, Friction Ramp, 2 Circuits, Natural | 2 | Natural | 94V-2 | Receptacle | No | Yes | Nylon | 0.528/g | 1 | Bag | No | 3.96mm | See Product Specification | |
| 09503031 | KK 3.96mm Crimp Housing, Friction Ramp, 3 Circuits, Natural | 3 | Natural | 94V-2 | Receptacle | No | Yes | Nylon | 0.784/g | 1 | Bag | No | 3.96mm | See Product Specification | |
| 09503041 | KK 3.96mm Crimp Housing, Friction Ramp, 4 Circuits, Natural | 4 | Natural | 94V-2 | Receptacle | No | Yes | Nylon | 1.040/g | 1 | Bag | No | 3.96mm | See Product Specification | |
| 09503051 | KK 3.96mm Crimp Housing, Friction Ramp, 5 Circuits, Natural | 5 | Natural | 94V-2 | Receptacle | No | Yes | Nylon | 1.296/g | 1 | Bag | No | 3.96mm | See Product Specification | |
| 09503061 | KK 3.96mm Crimp Housing, Friction Ramp, 6 Circuits, Natural | 6 | Natural | 94V-2 | Receptacle | No | Yes | Nylon | 1.552/g | 1 | Bag | No | 3.96mm | See Product Specification | |
| 09503071 | KK 3.96mm Crimp Housing, Friction Ramp, 7 Circuits, Natural | 7 | Natural | 94V-2 | Receptacle | No | Yes | Nylon | 1.808/g | 1 | Bag | No | 3.96mm | See Product Specification | |
| 09503081 | KK 3.96mm Crimp Housing, Friction Ramp, 8 Circuits, Natural | 8 | Natural | 94V-2 | Receptacle | No | Yes | Nylon | 2.020/g | 1 | Bag | No | 3.96mm | See Product Specification | |
| 09503091 | KK 3.96mm Crimp Housing, Friction Ramp, 9 Circuits, Natural | 9 | Natural | 94V-2 | Receptacle | No | Yes | Nylon | 5.320/g | 1 | Bag | No | 3.96mm | See Product Specification | |
| 09503101 | KK 3.96mm Crimp Housing, Friction Ramp, 10 Circuits, Natural | 10 | Natural | 94V-2 | Receptacle | No | Yes | Nylon | 2.576/g | 1 | Bag | No | 3.96mm | See Product Specification | |
| 09503111 | KK 3.96mm Crimp Housing, Friction Ramp, 11 Circuits, Natural | 11 | Natural | 94V-2 | Receptacle | No | Yes | Nylon | 2.832/g | 1 | Bag | No | 3.96mm | See Product Specification | |
| 09503121 | KK 3.96mm Crimp Housing, Friction Ramp, 12 Circuits, Natural | 12 | Natural | 94V-2 | Receptacle | No | Yes | Nylon | 3.088/g | 1 | Bag | No | 3.96mm | See Product Specification | |
| 09503141 | KK 3.96mm Crimp Housing, Friction Ramp, 14 Circuits, Natural | 14 | Natural | 94V-2 | Receptacle | No | Yes | Nylon | 3.350/g | 1 | Bag | No | 3.96mm | See Product Specification | |
| 09503151 | KK 3.96mm Crimp Housing, Friction Ramp, 15 Circuits, Natural | 15 | Natural | 94V-2 | Receptacle | No | Yes | Nylon | 3.856/g | 1 | Bag | No | 3.96mm | See Product Specification | |
| 09503161 | KK 3.96mm Crimp Housing, Friction Ramp, 16 Circuits, Natural | 16 | Natural | 94V-2 | Receptacle | No | Yes | Nylon | 4.112/g | 1 | Bag | No | 3.96mm | See Product Specification | |
| 09503171 | KK 3.96mm Crimp Housing, Friction Ramp, 17 Circuits, Natural | 17 | Natural | 94V-2 | Receptacle | No | Yes | Nylon | 4.368/g | 1 | Bag | No | 3.96mm | See Product Specification | |
| 09503181 | KK 3.96mm Crimp Housing, Friction Ramp, 18 Circuits, Natural | 18 | Natural | 94V-2 | Receptacle | No | Yes | Nylon | 4.624/g | 1 | Bag | No | 3.96mm | See Product Specification | |
| 09503191 | KK 3.96mm Crimp Housing, Friction Ramp, 19 Circuits, Natural | 19 | Natural | 94V-2 | Receptacle | No | Yes | Nylon | 4.880/g | 1 | Bag | No | 3.96mm | See Product Specification | |
| 09503201 | KK 3.96mm Crimp Housing, Friction Ramp, 20 Circuits, Natural | 20 | Natural | 94V-2 | Receptacle | No | Yes | Nylon | 5.136/g | 1 | Bag | No | 3.96mm | See Product Specification | |
| 09503211 | KK 3.96mm Crimp Housing, Friction Ramp, 21 Circuits, Natural | 21 | Natural | 94V-2 | Receptacle | No | Yes | Nylon | 5.392/g | 1 | Bag | No | 3.96mm | See Product Specification | |
| 09503221 | KK 3.96mm Crimp Housing, Friction Ramp, 22 Circuits, Natural | 22 | Natural | 94V-2 | Receptacle | No | Yes | Nylon | 5.648/g | 1 | Bag | No | 3.96mm | See Product Specification | |
| 09503241 | KK 3.96mm Crimp Housing, Friction Ramp, 24 Circuits, Natural | 24 | Natural | 94V-2 | Receptacle | No | Yes | Nylon | 6.160/g | 1 | Bag | No | 3.96mm | See Product Specification | |
| 09507021 | KK 3.96mm Crimp Housing, 2 Circuits, Natural | 2 | Natural | 94V-2 | Receptacle | No | Nylon | 0.512/g | 1 | Bag | No | 3.96mm | See Product Specification | ||
| 09507031 | KK 3.96mm Crimp Housing, 3 Circuits, Natural | 3 | Natural | 94V-2 | Receptacle | No | Nylon | 0.768/g | 1 | Bag | No | 3.96mm | See Product Specification | ||
| 09507041 | KK 3.96mm Crimp Housing, 4 Circuits, Natural | 4 | Natural | 94V-2 | Receptacle | No | Nylon | 1.024/g | 1 | Bag | No | 3.96mm | See Product Specification | ||
| 09507051 | KK 3.96mm Crimp Housing, 5 Circuits, Natural | 5 | Natural | 94V-2 | Receptacle | No | Nylon | 1.280/g | 1 | Bag | No | 3.96mm | See Product Specification |