産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | |||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2068320201 | Micro-Fit+ Vertical Header, Through Hole, 3.00mm Pitch, Dual Row, 2 Circuits, Tin (Sn) Plating, Glow-Wire Capable, Black, Tray | No | 2 | 2 | Black | 25 | No | 94V-0 | Male | Yes | No | Yes | Copper Alloy | Tin | Tin | Liquid Crystal Polymer (LCP) | Through Hole | 0.317/g | 2 | Vertical | Tray | 3.18mm | 1.57mm | 3.00mm | 3.00mm | Yes | Yes | Shrouded | -40° to +125°C | Through Hole | ||
| 2068320202 | Micro-Fit+ Vertical Header, Through Hole, 3.00mm Pitch, Dual Row, 2 Circuits, 0.38µm Gold (Au) Plating, Glow-Wire Capable, Black, Tray | No | 2 | 2 | Black | 200 | No | 94V-0 | Male | Yes | No | Yes | Copper Alloy | Gold | Matte Tin | Liquid Crystal Polymer (LCP) | Through Hole | 0.317/g | 2 | Vertical | Tray | 3.18mm | 1.57mm | 3.00mm | 3.00mm | 0.380µm | Yes | Yes | Shrouded | -40° to +125°C | Through Hole | |
| 2068320203 | Micro-Fit+ Vertical Header, Through Hole, 3.00mm Pitch, Dual Row, 2 Circuits, 0.76µm Gold (Au) Plating, Glow-Wire Capable, Black, Tray | No | 2 | 2 | Black | 200 | No | 94V-0 | Yes | No | Yes | Copper Alloy | Gold | Matte Tin | Liquid Crystal Polymer (LCP) | Through Hole | 0.317/g | 2 | Vertical | Tray | 3.18mm | 1.57mm | 3.00mm | 3.00mm | 0.760µm | Yes | Yes | Shrouded | -40° to +125°C | Through Hole | ||
| 2068320221 | Micro-Fit+ Vertical Header, Through Hole, 3.00mm Pitch, Dual Row, 2 Circuits, Tin (Sn) Plating, Glow-Wire Capable, Black, Tape and Reel | No | 2 | 2 | Black | 25 | No | 94V-0 | Yes | No | Yes | Copper Alloy | Tin | Tin | Liquid Crystal Polymer (LCP) | Through Hole | 0.317/g | 2 | Vertical | Embossed Tape on Reel | 3.18mm | 1.57mm | 3.00mm | 3.00mm | Yes | Yes | Shrouded | -40° to +125°C | Through Hole | |||
| 2068320222 | Micro-Fit+ Vertical Header, Through Hole, 3.00mm Pitch, Dual Row, 2 Circuits, 0.38µm Gold (Au) Plating, Glow-Wire Capable, Black, Tape and Reel | No | No | 2 | 2 | Black | 200 | No | 94V-0 | Yes | No | Yes | Copper Alloy | Gold | Matte Tin | Liquid Crystal Polymer (LCP) | Through Hole | 0.317/g | 2 | Vertical | Embossed Tape on Reel | 3.18mm | 1.57mm | 3.00mm | 3.00mm | 0.380µm | Yes | Yes | Shrouded | -40° to +125°C | Through Hole | |
| 2068320223 | Micro-Fit+ Vertical Header, Through Hole, 3.00mm Pitch, Dual Row, 2 Circuits, 0.76µm Gold (Au) Plating, Glow-Wire Capable, Black, Tape and Reel | No | No | 2 | 2 | Black | 200 | No | 94V-0 | Male | Yes | No | Yes | Copper Alloy | Gold | Tin | Liquid Crystal Polymer (LCP) | Through Hole | 0.317/g | 2 | Vertical | Embossed Tape on Reel | 3.18mm | 1.57mm | 3.00mm | 3.00mm | 0.760µm | Yes | Yes | Shrouded | -40° to +125°C | Through Hole |
| 2068320401 | Micro-Fit+ Vertical Header, Through Hole, 3.00mm Pitch, Dual Row, 4 Circuits, Tin (Sn) Plating, Glow-Wire Capable, Black, Tray | No | 4 | 4 | Black | 25 | No | 94V-0 | Male | Yes | No | Yes | Copper Alloy | Tin | Tin | Liquid Crystal Polymer (LCP) | Through Hole | 0.556/g | 2 | Vertical | Tray | 3.18mm | 1.57mm | 3.00mm | 3.00mm | Yes | Yes | Shrouded | -40° to +125°C | Through Hole | ||
| 2068320402 | Micro-Fit+ Vertical Header, Through Hole, 3.00mm Pitch, Dual Row, 4 Circuits, 0.38µm Gold (Au) Plating, Glow-Wire Capable, Black, Tray | No | 4 | 4 | Black | 200 | No | 94V-0 | Male | Yes | No | Yes | Copper Alloy | Gold | Matte Tin | Liquid Crystal Polymer (LCP) | Through Hole | 0.556/g | 2 | Vertical | Tray | 3.18mm | 1.57mm | 3.00mm | 3.00mm | 0.380µm | Yes | Yes | Shrouded | -40° to +125°C | Through Hole | |
| 2068320403 | Micro-Fit+ Vertical Header, Through Hole, 3.00mm Pitch, Dual Row, 4 Circuits, 0.76µm Gold (Au) Plating, Glow-Wire Capable, Black, Tray | No | No | 4 | 4 | Black | 200 | No | 94V-0 | Male | Yes | No | Yes | Copper Alloy | Gold | Matte Tin | Liquid Crystal Polymer (LCP) | Through Hole | 0.556/g | 2 | Vertical | Tray | 3.18mm | 1.57mm | 3.00mm | 3.00mm | 0.760µm | Yes | Yes | Shrouded | -40° to +125°C | Through Hole |
| 2068320421 | Micro-Fit+ Vertical Header, Through Hole, 3.00mm Pitch, Dual Row, 4 Circuits, Tin (Sn) Plating, Glow-Wire Capable, Black, Tape and Reel | No | 4 | 4 | Black | 25 | No | 94V-0 | Yes | No | Yes | Copper Alloy | Tin | Tin | Liquid Crystal Polymer (LCP) | Through Hole | 0.556/g | 2 | Vertical | Embossed Tape on Reel | 3.18mm | 1.57mm | 3.00mm | 3.00mm | Yes | Yes | Shrouded | -40° to +125°C | Through Hole | |||
| 2068320422 | Micro-Fit+ Vertical Header, Through Hole, 3.00mm Pitch, Dual Row, 4 Circuits, 0.38µm Gold (Au) Plating, Glow-Wire Capable, Black, Tape and Reel | No | No | 4 | 4 | Black | 200 | No | 94V-0 | Male | Yes | No | Yes | Copper Alloy | Gold | Matte Tin | Liquid Crystal Polymer (LCP) | Through Hole | 0.556/g | 2 | Vertical | Embossed Tape on Reel | 3.18mm | 1.57mm | 3.00mm | 3.00mm | 0.380µm | Yes | Yes | Shrouded | -40° to +125°C | Through Hole |
| 2068320423 | Micro-Fit+ Vertical Header, Through Hole, 3.00mm Pitch, Dual Row, 4 Circuits, 0.76µm Gold (Au) Plating, Glow-Wire Capable, Black, Tape and Reel | No | No | 4 | 4 | Black | 200 | No | 94V-0 | Male | Yes | No | Yes | Copper Alloy | Gold | Matte Tin | Liquid Crystal Polymer (LCP) | Through Hole | 0.556/g | 2 | Vertical | Embossed Tape on Reel | 3.18mm | 1.57mm | 3.00mm | 3.00mm | 0.760µm | Yes | Yes | Shrouded | -40° to +125°C | Through Hole |
| 2068320601 | Micro-Fit+ Vertical Header, Through Hole, 3.00mm Pitch, Dual Row, 6 Circuits, Tin (Sn) Plating, Glow-Wire Capable, Black, Tray | No | 6 | 6 | Black | 25 | No | 94V-0 | Male | Yes | No | Yes | Copper Alloy | Tin | Tin | Liquid Crystal Polymer (LCP) | Through Hole | 0.789/g | 2 | Vertical | Tray | 3.18mm | 1.57mm | 3.00mm | 3.00mm | Yes | Yes | Shrouded | -40° to +125°C | Through Hole | ||
| 2068320602 | Micro-Fit+ Vertical Header, Through Hole, 3.00mm Pitch, Dual Row, 6 Circuits, 0.38µm Gold (Au) Plating, Glow-Wire Capable, Black, Tray | No | 6 | 6 | Black | 200 | No | 94V-0 | Male | Yes | No | Yes | Copper Alloy | Gold | Matte Tin | Liquid Crystal Polymer (LCP) | Through Hole | 0.789/g | 2 | Vertical | Tray | 3.18mm | 1.57mm | 3.00mm | 3.00mm | 0.380µm | Yes | Yes | Shrouded | -40° to +125°C | Through Hole | |
| 2068320603 | Micro-Fit+ Vertical Header, Through Hole, 3.00mm Pitch, Dual Row, 6 Circuits, 0.76µm Gold (Au) Plating, Glow-Wire Capable, Black, Tray | No | 6 | 6 | Black | 200 | No | 94V-0 | Male | Yes | No | Yes | Copper Alloy | Gold | Matte Tin | Liquid Crystal Polymer (LCP) | Through Hole | 0.789/g | 2 | Vertical | Tray | 3.18mm | 1.57mm | 3.00mm | 3.00mm | 0.760µm | Yes | Yes | Shrouded | -40° to +125°C | Through Hole | |
| 2068320621 | Micro-Fit+ Vertical Header, Through Hole, 3.00mm Pitch, Dual Row, 6 Circuits, Tin (Sn) Plating, Glow-Wire Capable, Black, Tape and Reel | No | 6 | 6 | Black | 25 | No | 94V-0 | Male | Yes | No | Yes | Copper Alloy | Tin | Tin | Liquid Crystal Polymer (LCP) | Through Hole | 0.789/g | 2 | Vertical | Embossed Tape on Reel | 3.18mm | 1.57mm | 3.00mm | 3.00mm | Yes | Yes | Shrouded | -40° to +125°C | Through Hole | ||
| 2068320622 | Micro-Fit+ Vertical Header, Through Hole, 3.00mm Pitch, Dual Row, 6 Circuits, 0.38µm Gold (Au) Plating, Glow-Wire Capable, Black, Tape and Reel | No | No | 6 | 6 | Black | 200 | No | 94V-0 | Male | Yes | No | Yes | Copper Alloy | Gold | Matte Tin | Liquid Crystal Polymer (LCP) | Through Hole | 0.789/g | 2 | Vertical | Embossed Tape on Reel | 3.18mm | 1.57mm | 3.00mm | 3.00mm | 0.380µm | Yes | Yes | Shrouded | -40° to +125°C | Through Hole |
| 2068320623 | Micro-Fit+ Vertical Header, Through Hole, 3.00mm Pitch, Dual Row, 6 Circuits, 0.76µm Gold (Au) Plating, Glow-Wire Capable, Black, Tape and Reel | No | No | 6 | 6 | Black | 200 | No | 94V-0 | Male | Yes | No | Yes | Copper Alloy | Gold | Matte Tin | Liquid Crystal Polymer (LCP) | Through Hole | 0.789/g | 2 | Vertical | Embossed Tape on Reel | 3.18mm | 1.57mm | 3.00mm | 3.00mm | 0.760µm | Yes | Yes | Shrouded | -40° to +125°C | Through Hole |
| 2068320801 | Micro-Fit+ Vertical Header, Through Hole, 3.00mm Pitch, Dual Row, 8 Circuits, Tin (Sn) Plating, Glow-Wire Capable, Black, Tray | No | 8 | 8 | Black | 25 | No | 94V-0 | Male | Yes | No | Yes | Copper Alloy | Tin | Tin | Liquid Crystal Polymer (LCP) | Through Hole | 1.026/g | 2 | Vertical | Tray | 3.18mm | 1.57mm | 3.00mm | 3.00mm | Yes | Yes | Shrouded | -40° to +125°C | Through Hole | ||
| 2068320802 | Micro-Fit+ Vertical Header, Through Hole, 3.00mm Pitch, Dual Row, 8 Circuits, 0.38µm Gold (Au) Plating, Glow-Wire Capable, Black, Tray | No | 8 | 8 | Black | 200 | No | 94V-0 | Male | Yes | No | Yes | Copper Alloy | Gold | Matte Tin | Liquid Crystal Polymer (LCP) | Through Hole | 1.026/g | 2 | Vertical | Tray | 3.18mm | 1.57mm | 3.00mm | 3.00mm | 0.380µm | Yes | Yes | Shrouded | -40° to +125°C | Through Hole | |
| 2068320803 | Micro-Fit+ Vertical Header, Through Hole, 3.00mm Pitch, Dual Row, 8 Circuits, 0.76µm Gold (Au) Plating, Glow-Wire Capable, Black, Tray | No | No | 8 | 8 | Black | 200 | No | 94V-0 | Male | Yes | No | Yes | Copper Alloy | Gold | Matte Tin | Liquid Crystal Polymer (LCP) | Through Hole | 1.026/g | 2 | Vertical | Tray | 3.18mm | 1.57mm | 3.00mm | 3.00mm | 0.760µm | Yes | Yes | Shrouded | -40° to +125°C | Through Hole |
| 2068320821 | Micro-Fit+ Vertical Header, Through Hole, 3.00mm Pitch, Dual Row, 8 Circuits, Tin (Sn) Plating, Glow-Wire Capable, Black, Tape and Reel | No | 8 | 8 | Black | 25 | No | 94V-0 | Yes | No | Yes | Copper Alloy | Tin | Tin | Liquid Crystal Polymer (LCP) | Through Hole | 1.026/g | 2 | Vertical | Embossed Tape on Reel | 3.18mm | 1.57mm | 3.00mm | 3.00mm | Yes | Yes | Shrouded | -40° to +125°C | Through Hole | |||
| 2068320822 | Micro-Fit+ Vertical Header, Through Hole, 3.00mm Pitch, Dual Row, 8 Circuits, 0.38µm Gold (Au) Plating, Glow-Wire Capable, Black, Tape and Reel | No | No | 8 | 8 | Black | 200 | No | 94V-0 | Male | Yes | No | Yes | Copper Alloy | Gold | Matte Tin | Liquid Crystal Polymer (LCP) | Through Hole | 1.026/g | 2 | Vertical | Embossed Tape on Reel | 3.18mm | 1.57mm | 3.00mm | 3.00mm | 0.380µm | Yes | Yes | Shrouded | -40° to +125°C | Through Hole |
| 2068320823 | Micro-Fit+ Vertical Header, Through Hole, 3.00mm Pitch, Dual Row, 8 Circuits, 0.76µm Gold (Au) Plating, Glow-Wire Capable, Black, Tape and Reel | No | No | 8 | 8 | Black | 200 | No | 94V-0 | Male | Yes | No | Yes | Copper Alloy | Gold | Tin | Liquid Crystal Polymer (LCP) | Through Hole | 1.026/g | 2 | Vertical | Embossed Tape on Reel | 3.18mm | 1.57mm | 3.00mm | 3.00mm | 0.760µm | Yes | Yes | Shrouded | -40° to +125°C | Through Hole |
| 2068321001 | Micro-Fit+ Vertical Header, Through Hole, 3.00mm Pitch, Dual Row, 10 Circuits, Tin (Sn) Plating, Glow-Wire Capable, Black, Tray | No | 10 | 10 | Black | 25 | No | 94V-0 | Male | Yes | No | Yes | Copper Alloy | Tin | Tin | Liquid Crystal Polymer (LCP) | Through Hole | 1.260/g | 2 | Vertical | Tray | 3.18mm | 1.57mm | 3.00mm | 3.00mm | Yes | Yes | Shrouded | -40° to +125°C | Through Hole |