産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | |||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2039550202 | SlimStack Board-to-Board Receptacle, 0.40mm Pitch, FSB5 Floating Series, 5.00mm Mated Height, 3.80mm Mated Width, Without Cover Tape, 20 Circuits | No | 20 | 20 | Black | 30 | No | No | 5.00mm | 3.80mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer (LCP) | 40.121/mg | 2 | Vertical | Embossed Tape on Reel | No | No | 0.40mm | 0.40mm | No | No | -40° to +125°C | Surface Mount |
| 2039550203 | SlimStack Board-to-Board Receptacle, 0.40mm Pitch, FSB5 Floating Series, 5.00mm Mated Height, 3.80mm Mated Width, With Cover Tape, 20 Circuits | 20 | 20 | Black | 30 | No | No | 5.00mm | 3.80mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer (LCP) | 40.121/mg | 2 | Vertical | Embossed Tape on Reel | No | No | 0.40mm | 0.40mm | No | No | -40° to +125°C | Surface Mount | |
| 2039550302 | SlimStack Board-to-Board Receptacle, 0.40mm Pitch, FSB5 Floating Series, 5.00mm Mated Height, 3.80mm Mated Width, Without Cover Tape, 30 Circuits | No | 30 | 30 | Black | 30 | No | No | 5.00mm | 3.80mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer (LCP) | 56.661/mg | 2 | Vertical | Embossed Tape on Reel | No | No | 0.40mm | 0.40mm | No | No | -40° to +125°C | Surface Mount |
| 2039550303 | SlimStack Board-to-Board Receptacle, 0.40mm Pitch, FSB5 Floating Series, 5.00mm Mated Height, 3.80mm Mated Width, With Cover Tape, 30 Circuits | 30 | 30 | Black | 30 | No | No | 5.00mm | 3.80mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer (LCP) | 56.661/mg | 2 | Vertical | Embossed Tape on Reel | No | No | 0.40mm | 0.40mm | No | No | -40° to +125°C | Surface Mount | |
| 2039550402 | SlimStack Board-to-Board Receptacle, 0.40mm Pitch, FSB5 Floating Series, 5.00mm Mated Height, 3.80mm Mated Width, Without Cover Tape, 40 Circuits | No | 40 | 40 | Black | 30 | No | No | 5.00mm | 3.80mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer (LCP) | 73.201/mg | 2 | Vertical | Embossed Tape on Reel | No | No | 0.40mm | 0.40mm | No | No | -40° to +125°C | Surface Mount |
| 2039550403 | SlimStack Board-to-Board Receptacle, 0.40mm Pitch, FSB5 Floating Series, 5.00mm Mated Height, 3.80mm Mated Width, With Cover Tape, 40 Circuits | 40 | 40 | Black | 30 | No | No | 5.00mm | 3.80mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer (LCP) | 73.201/mg | 2 | Vertical | Embossed Tape on Reel | No | No | 0.40mm | 0.40mm | No | No | -40° to +125°C | Surface Mount | |
| 2039550502 | SlimStack Board-to-Board Receptacle, 0.40mm Pitch, FSB5 Floating Series, 5.00mm Mated Height, 3.80mm Mated Width, Without Cover Tape, 50 Circuits | No | 50 | 50 | Black | 30 | No | No | 5.00mm | 3.80mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer (LCP) | 89.741/mg | 2 | Vertical | Embossed Tape on Reel | No | No | 0.40mm | 0.40mm | No | No | -40° to +125°C | Surface Mount |
| 2039550503 | SlimStack Board-to-Board Receptacle, 0.40mm Pitch, FSB5 Floating Series, 5.00mm Mated Height, 3.80mm Mated Width, With Cover Tape, 50 Circuits | 50 | 50 | Black | 30 | No | No | 5.00mm | 3.80mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer (LCP) | 89.741/mg | 2 | Vertical | Embossed Tape on Reel | No | No | 0.40mm | 0.40mm | No | No | -40° to +125°C | Surface Mount | |
| 2039550602 | SlimStack Board-to-Board Receptacle, 0.40mm Pitch, FSB5 Floating Series, 5.00mm Mated Height, 3.80mm Mated Width, Without Cover Tape, 60 Circuits | No | 60 | 60 | Black | 30 | No | No | 5.00mm | 3.80mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer (LCP) | 106.281/mg | 2 | Vertical | Embossed Tape on Reel | No | No | 0.40mm | 0.40mm | No | No | -40° to +125°C | Surface Mount |
| 2039550603 | SlimStack Board-to-Board Receptacle, 0.40mm Pitch, FSB5 Floating Series, 5.00mm Mated Height, 3.80mm Mated Width, With Cover Tape, 60 Circuits | 60 | 60 | Black | 30 | No | No | 5.00mm | 3.80mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer (LCP) | 106.281/mg | 2 | Vertical | Embossed Tape on Reel | No | No | 0.40mm | 0.40mm | No | No | -40° to +125°C | Surface Mount |