産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | ||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2014471200 | Nano-Fit Crimp Terminal, Male, 0.38µm Gold (Au) Plating, 26-24 AWG | 50 | Male | High Conductivity Copper | Gold | Matte Tin | 0.076/g | Reel | 0.380µm | 2.540µm | Crimp or Compression | 1.30mm | 24, 26 | N/A | |
| 2014471300 | Nano-Fit Crimp Terminal, Male, 0.76µm Gold (Au) Plating, 26-24 AWG | 50 | Male | High Conductivity Copper | Gold | Matte Tin | 0.076/g | Reel | 0.760µm | 2.540µm | Crimp or Compression | 1.30mm | 24, 26 | N/A | |
| 2014471400 | Nano-Fit Crimp Terminal, Male, 2.54µm Matte Tin Plating, Lubricated, 26-24 AWG | 25 | Male | High Conductivity Copper | Matte Tin | Matte Tin | 0.109/g | Reel | 2.540µm | 2.540µm | Crimp or Compression | 1.30mm | 24, 26 | N/A | |
| 2014471600 | Nano-Fit Crimp Terminal, Male, 0.76µm Gold (Au) Plating, Lubricated, 26-24 AWG | 50 | Male | High Conductivity Copper | Gold | Matte Tin | 0.076/g | Reel | 0.760µm | 2.540µm | Crimp or Compression | 1.30mm | 24, 26 | N/A | |
| 2014471800 | Nano-Fit Crimp Terminal, Male, 0.025µm Gold (Au) Plating, 26-24 AWG | 50 | Male | High Conductivity Copper | Gold | Matte Tin | 0.076/g | Reel | 0.025µm | 1.500µm | Crimp or Compression | 1.30mm | 24, 26 | N/A | |
| 2014472200 | Nano-Fit Crimp Terminal, Male, 0.38µm Gold (Au) Plating, 22-20 AWG | 50 | Male | High Conductivity Copper | Gold | Matte Tin | 0.083/g | Reel | 0.380µm | 2.540µm | Crimp or Compression | 1.60mm | 20, 22 | N/A | |
| 2014472300 | Nano-Fit Crimp Terminal, Male, 0.76µm Gold (Au) Plating, 22-20 AWG | 50 | Male | High Conductivity Copper | Gold | Matte Tin | 0.083/g | Reel | 0.760µm | 2.540µm | Crimp or Compression | 1.60mm | 20, 22 | N/A | |
| 2014472400 | Nano-Fit Crimp Terminal, Male, 2.54µm Matte Tin Plating, Lubricated, 22-20 AWG | 25 | Male | High Conductivity Copper | Matte Tin | Matte Tin | 0.083/g | Reel | 2.540µm | 2.540µm | Crimp or Compression | 1.60mm | 20, 22 | N/A | |
| 2014472600 | Nano-Fit Crimp Terminal, Male, 0.76µm Gold (Au) Plating, Lubricated, 22-20 AWG | 50 | Male | High Conductivity Copper | Gold | Matte Tin | 0.083/g | Reel | 0.760µm | 2.540µm | Crimp or Compression | 1.60mm | 20, 22 | N/A | |
| 2014472800 | Nano-Fit Crimp Terminal, Male, 0.025µm Gold (Au) Plating, 22-20 AWG | 50 | Male | High Conductivity Copper | Gold | Matte Tin | 0.083/g | Reel | 0.025µm | 1.500µm | Crimp or Compression | 1.60mm | 20, 22 | N/A |