産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | ||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2014441104 | Nano-Fit Plug Housing, TPA Capable, 2.50mm Pitch, Dual Row, 4 Circuits, Black, Glow-Wire Capable | 4 | Black | Plug | Yes | Yes | Yes | Nylon | 0.574/g | 2 | Bag | No | 2.50mm | 2.50mm | Yes | -40° to +125°C | |
| 2014441106 | Nano-Fit Plug Housing, TPA Capable, 2.50mm Pitch, Dual Row, 6 Circuits, Black, Glow-Wire Capable | 6 | Black | Plug | Yes | Yes | Yes | Nylon | 0.749/g | 2 | Bag | No | 2.50mm | 2.50mm | Yes | -40° to +125°C | |
| 2014441108 | Nano-Fit Plug Housing, TPA Capable, 2.50mm Pitch, Dual Row, 8 Circuits, Black, Glow-Wire Capable | 8 | Black | Plug | Yes | Yes | Yes | Nylon | 0.923/g | 2 | Bag | No | 2.50mm | 2.50mm | Yes | -40° to +125°C | |
| 2014441110 | Nano-Fit Plug Housing, TPA Capable, 2.50mm Pitch, Dual Row, 10 Circuits, Black, Glow-Wire Capable | 10 | Black | Plug | Yes | Yes | Yes | Nylon | 1.098/g | 2 | Bag | No | 2.50mm | 2.50mm | Yes | -40° to +125°C | |
| 2014441112 | Nano-Fit Plug Housing, TPA Capable, 2.50mm Pitch, Dual Row, 12 Circuits, Black, Glow-Wire Capable | 12 | Black | Plug | Yes | Yes | Yes | Nylon | 1.272/g | 2 | Bag | No | 2.50mm | 2.50mm | Yes | -40° to +125°C | |
| 2014441114 | Nano-Fit Plug Housing, TPA Capable, 2.50mm Pitch, Dual Row, 14 Circuits, Black, Glow-Wire Capable | 14 | Black | Plug | Yes | Yes | Yes | Nylon | 1.446/g | 2 | Bag | No | 2.50mm | 2.50mm | Yes | -40° to +125°C | |
| 2014441116 | Nano-Fit Plug Housing, TPA Capable, 2.50mm Pitch, Dual Row, 16 Circuits,Black, Glow-Wire Capable | 16 | Black | Plug | Yes | Yes | Yes | Nylon | 1.620/g | 2 | Bag | No | 2.50mm | 2.50mm | Yes | -40° to +125°C | |
| 2014441204 | Nano-Fit Plug Housing, TPA Capable, 2.50mm Pitch, Dual Row, 4 Circuits, Black, Panel Mount, Glow-Wire Capable | 4 | Black | Plug | Yes | Yes | Yes | Nylon | 0.721/g | 2 | Bag | Yes | 2.50mm | 2.50mm | Yes | -40° to +125°C | |
| 2014441206 | Nano-Fit Plug Housing, TPA Capable, 2.50mm Pitch, Dual Row, 6 Circuits, Black, Panel Mount, Glow-Wire Capable | 6 | Black | Plug | Yes | Yes | Yes | Nylon | 0.896/g | 2 | Bag | Yes | 2.50mm | 2.50mm | Yes | -40° to +125°C | |
| 2014441208 | Nano-Fit Plug Housing, TPA Capable, 2.50mm Pitch, Dual Row, 8 Circuits, Black, Panel Mount, Glow-Wire Capable | 8 | Black | Plug | Yes | Yes | Yes | Nylon | 1.070/g | 2 | Bag | Yes | 2.50mm | 2.50mm | Yes | -40° to +125°C | |
| 2014441210 | Nano-Fit Plug Housing, TPA Capable, 2.50mm Pitch, Dual Row, 10 Circuits, Black, Panel Mount, Glow-Wire Capable | 10 | Black | Plug | Yes | Yes | Yes | Nylon | 1.245/g | 2 | Bag | Yes | 2.50mm | 2.50mm | Yes | -40° to +125°C | |
| 2014441212 | Nano-Fit Plug Housing, TPA Capable, 2.50mm Pitch, Dual Row, 12 Circuits, Black, Panel Mount, Glow-Wire Capable | 12 | Black | Plug | Yes | Yes | Yes | Nylon | 1.419/g | 2 | Bag | Yes | 2.50mm | 2.50mm | Yes | -40° to +125°C | |
| 2014441214 | Nano-Fit Plug Housing, TPA Capable, 2.50mm Pitch, Dual Row, 14 Circuits, Black, Panel Mount, Glow-Wire Capable | 14 | Black | Plug | Yes | Yes | Yes | Nylon | 1.593/g | 2 | Bag | Yes | 2.50mm | 2.50mm | Yes | -40° to +125°C | |
| 2014441216 | Nano-Fit Plug Housing, TPA Capable, 2.50mm Pitch, Dual Row, 16 Circuits, Black, Panel Mount, Glow-Wire Capable | 16 | Black | Plug | Yes | Yes | Yes | Nylon | 1.768/g | 2 | Bag | Yes | 2.50mm | 2.50mm | Yes | -40° to +125°C | |
| 2014442104 | Nano-Fit Plug Housing, TPA Capable, 2.50mm Pitch, Dual Row, 4 Circuits, Natural, Glow-Wire Capable | 4 | Natural | Plug | Yes | Yes | Yes | Nylon | 0.582/g | 2 | Bag | No | 2.50mm | 2.50mm | Yes | -40° to +125°C | |
| 2014442106 | Nano-Fit Plug Housing, TPA Capable, 2.50mm Pitch, Dual Row, 6 Circuits, Natural, Glow-Wire Capable | 6 | Natural | Plug | Yes | Yes | Yes | Nylon | 0.749/g | 2 | Bag | No | 2.50mm | 2.50mm | Yes | -40° to +125°C | |
| 2014442108 | Nano-Fit Plug Housing, TPA Capable, 2.50mm Pitch, Dual Row, 8 Circuits, Natural, Glow-Wire Capable | 8 | Natural | Plug | Yes | Yes | Yes | Nylon | 0.894/g | 2 | Bag | No | 2.50mm | 2.50mm | Yes | -40° to +125°C | |
| 2014442110 | Nano-Fit Plug Housing, TPA Capable, 2.50mm Pitch, Dual Row, 10 Circuits, Natural, Glow-Wire Capable | 10 | Natural | Plug | Yes | Yes | Yes | Nylon | 1.098/g | 2 | Bag | No | 2.50mm | 2.50mm | Yes | -40° to +125°C | |
| 2014442112 | Nano-Fit Plug Housing, TPA Capable, 2.50mm Pitch, Dual Row, 12 Circuits, Natural, Glow-Wire Capable | 12 | Natural | Plug | Yes | Yes | Yes | Nylon | 1.272/g | 2 | Bag | No | 2.50mm | 2.50mm | Yes | -40° to +125°C | |
| 2014442114 | Nano-Fit Plug Housing, TPA Capable, 2.50mm Pitch, Dual Row, 14 Circuits, Natural, Glow-Wire Capable | 14 | Natural | Plug | Yes | Yes | Yes | Nylon | 1.388/g | 2 | Bag | No | 2.50mm | 2.50mm | Yes | -40° to +125°C | |
| 2014442116 | Nano-Fit Plug Housing, TPA Capable, 2.50mm Pitch, Dual Row, 16 Circuits, Natural, Glow-Wire Capable | No | 16 | Natural | Plug | Yes | Yes | Yes | Nylon | 1.620/g | 2 | Bag | No | 2.50mm | 2.50mm | Yes | -40° to +125°C |
| 2014442204 | Nano-Fit Plug Housing, TPA Capable, 2.50mm Pitch, Dual Row, 4 Circuits, Natural, Panel Mount, Glow-Wire Capable | 4 | Natural | Plug | Yes | Yes | Yes | Nylon | 0.700/g | 2 | Bag | Yes | 2.50mm | 2.50mm | Yes | -40° to +125°C | |
| 2014442206 | Nano-Fit Plug Housing, TPA Capable, 2.50mm Pitch, Dual Row, 6 Circuits, Natural, Panel Mount, Glow-Wire Capable | 6 | Natural | Plug | Yes | Yes | Yes | Nylon | 0.876/g | 2 | Bag | Yes | 2.50mm | 2.50mm | Yes | -40° to +125°C | |
| 2014442208 | Nano-Fit Plug Housing, TPA Capable, 2.50mm Pitch, Dual Row, 8 Circuits, Natural, Panel Mount, Glow-Wire Capable | 8 | Natural | Plug | Yes | Yes | Yes | Nylon | 1.070/g | 2 | Bag | Yes | 2.50mm | 2.50mm | Yes | -40° to +125°C | |
| 2014442210 | Nano-Fit Plug Housing, TPA Capable, 2.50mm Pitch, Dual Row, 10 Circuits, Natural, Panel Mount, Glow-Wire Capable | 10 | Natural | Plug | Yes | Yes | Yes | Nylon | 1.245/g | 2 | Bag | Yes | 2.50mm | 2.50mm | Yes | -40° to +125°C |