産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | ||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 194340001 | MX150L Female Terminal for 12-10 AWG Wire, Tin Plated, Metal Strip Carrier | 25 | Female | Copper | Tin | Tin | 0.841/g | Reel | Crimp or Compression | 3.94-4.45mm | 10, 12 | N/A | |
| 194340002 | MX150L Female Terminal for 8 AWG Wire, Tin Plated, Metal Strip Carrier | 25 | Female | Copper | Tin | Tin | 1.350/g | Reel | Crimp or Compression | 6.02mm | 8 | N/A | |
| 194340003 | MX150L Female Terminal for 12-10 AWG Wire, Tin Plated, Bag | Female | Copper | Tin | 0.844/g | Bag | 3.94-4.45mm | 10, 12 | N/A | ||||
| 194340004 | MX150L Female Terminal for 8 AWG Wire, Tin Plated, Bag | Female | Copper | Tin | 0.828/g | Bag | 6.02mm | 8 | N/A |