産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | |||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 194290005 | MX150L 2 Circuit Panel Mount Plug for 22-14 AWG Wire, Rear Mount Flange Assembly, without Gasket, Black | 2 | Black | 94V-0 | Plug | No | Yes | 9.405/g | 1 | Bag | Yes | 5.84mm | Yes | No | -40° to +125°C | |
| 194290009 | MX150L 4 Circuit Panel Mount Plug for 22-14 AWG Wire, Rear Mount Flange Assembly, without Gasket, Black | 4 | Black | 94V-0 | Plug | No | Yes | 11.642/g | 2 | Bag | Yes | 5.84mm | Yes | No | -40° to +125°C | |
| 194290010 | MX150L 6 Circuit Panel Mount Plug for 22-14 AWG Wire, Rear Mount Flange Assembly, without Gasket, Black | 6 | Black | 94V-0 | Plug | No | Yes | 15.430/g | 2 | Bag | Yes | 5.84mm | Yes | No | -40° to +125°C | |
| 194290011 | MX150L 8 Circuit Panel Mount Plug for 22-14 AWG Wire, Rear Mount Flange Assembly, without Gasket, Black | 8 | Black | 94V-0 | Plug | No | Yes | 15.764/g | 2 | Bag | Yes | 5.84mm | Yes | No | -40° to +125°C | |
| 194290014 | MX150L 10 Circuit Panel Mount Plug for 22-14 AWG Wire, Rear Mount Flange Assembly, without Gasket, Black | 10 | Black | 94V-0 | Plug | No | Yes | 18.050/g | 2 | Bag | Yes | 5.84mm | Yes | No | -40° to +125°C | |
| 194290015 | MX150L 12 Circuit Panel Mount Plug for 22-14 AWG Wire, Rear Mount Flange Assembly, without Gasket, Black | 12 | Black | Plug | No | Yes | 20.365/g | 2 | Bag | Yes | 5.84mm | Yes | No | -40° to +125°C | ||
| 194290016 | MX150L 16 Circuit Panel Mount Plug for 22-14 AWG Wire, Rear Mount Flange Assembly, without Gasket, Black | 16 | Black | Plug | No | Yes | 24.763/g | 2 | Bag | Yes | 5.84mm | Yes | No | -40° to +125°C | ||
| 194290025 | MX150L 4 Circuit Panel Mount Plug for 22-14 AWG Wire, Through Hole Flange Assembly, without Gasket, Black | 4 | Black | Plug | No | Yes | 9.524/g | 2 | Bag | Yes | 5.84mm | Yes | No | -40° to +125°C | ||
| 194290026 | MX150L 2 Circuit Panel Mount Plug for 22-14 AWG Wire, Through Hole Flange Assembly, without Gasket, Black | 2 | Black | Plug | No | Yes | 9.810/g | 1 | Bag | Yes | 5.84mm | Yes | No | -40° to +125°C | ||
| 194290028 | MX150L 6 Circuit Panel Mount Plug for 22-14 AWG Wire, Through Hole Flange Assembly, without Gasket, Black | 6 | Black | Plug | No | Yes | 13.230/g | 2 | Bag | Yes | 5.84mm | Yes | No | -40° to +125°C | ||
| 194290029 | MX150L 8 Circuit Panel Mount Plug for 22-14 AWG Wire, Through Hole Flange Assembly, without Gasket, Black | 8 | Black | Plug | No | Yes | 15.900/g | 2 | Bag | Yes | 5.84mm | Yes | No | -40° to +125°C | ||
| 194290030 | MX150L 10 Circuit Panel Mount Plug for 22-14 AWG Wire, Through Hole Flange Assembly, without Gasket, Black | 10 | Black | Plug | No | Yes | 18.000/g | 2 | Bag | Yes | 5.84mm | Yes | No | -40° to +125°C | ||
| 194290031 | MX150L 12 Circuit Panel Mount Plug for 22-14 AWG Wire, Through Hole Flange Assembly, without Gasket, Black | 12 | Black | Plug | No | Yes | 18.839/g | 2 | Bag | Yes | 5.84mm | Yes | No | -40° to +125°C | ||
| 194290032 | MX150L 16 Circuit Panel Mount Plug for 22-14 AWG Wire, Through Hole Flange Assembly, without Gasket, Black | 16 | Black | Plug | No | Yes | 22.747/g | 2 | Bag | Yes | 5.84mm | Yes | No | -40° to +125°C | ||
| 194290033 | MX150L 2 Circuit Panel Mount Plug for 22-14 AWG Wire, Rear Mount FlangeAssembly, with Gasket, Black | 2 | Black | 94V-0 | Plug | No | Yes | 10.554/g | 1 | Bag | Yes | 5.84mm | Yes | No | -40° to +125°C | |
| 194290035 | MX150L 4 Circuit Panel Mount Plug for 22-14 AWG Wire, Rear Mount Flange Assembly, with Gasket, Black | 4 | Black | 94V-0 | Plug | No | Yes | 2.950/g | 2 | Bag | Yes | 5.84mm | Yes | No | -40° to +125°C | |
| 194290036 | MX150L 6 Circuit Panel Mount Plug for 22-14 AWG Wire, Rear Mount Flange Assembly, with Gasket, Black | 6 | Black | 94V-0 | Plug | No | Yes | 14.765/g | 2 | Bag | Yes | 5.84mm | Yes | No | -40° to +125°C | |
| 194290037 | MX150L 8 Circuit Panel Mount Plug for 22-14 AWG Wire, Rear Mount Flange Assembly, with Gasket, Black | 8 | Black | 94V-0 | Plug | No | Yes | 17.228/g | 2 | Bag | Yes | 5.84mm | Yes | No | -40° to +125°C | |
| 194290038 | MX150L 10 Circuit Panel Mount Plug for 22-14 AWG Wire, Rear Mount Flange Assembly, with Gasket, Black | 10 | Black | 94V-0 | Plug | No | Yes | 19.969/g | 2 | Bag | Yes | 5.84mm | Yes | No | -40° to +125°C | |
| 194290039 | MX150L 12 Circuit Panel Mount Plug for 22-14 AWG Wire, Rear Mount Flange Assembly, with Gasket, Black | 12 | Black | Plug | No | Yes | 22.249/g | 2 | Bag | Yes | 5.84mm | Yes | No | -40° to +125°C | ||
| 194290040 | MX150L 16 Circuit Panel Mount Plug for 22-14 AWG Wire, Rear Mount Flange Assembly, with Gasket, Black | 16 | Black | 94V-0 | Plug | No | Yes | 26.736/g | 2 | Bag | Yes | 5.84mm | Yes | No | -40° to +125°C | |
| 194290041 | MX150L 2 Circuit Panel Mount Plug for 22-14 AWG Wire, Through Hole Flange Assembly, with Gasket, Black | 2 | Black | 94V-0 | Plug | No | Yes | 8.550/g | 1 | Bag | Yes | 5.84mm | Yes | No | -40° to +125°C | |
| 194290043 | MX150L 4 Circuit Panel Mount Plug for 22-14 AWG Wire, Through Hole Flange Assembly, with Gasket, Black | 4 | Black | Plug | No | Yes | 10.878/g | 2 | Bag | Yes | 5.84mm | Yes | No | -40° to +125°C | ||
| 194290044 | MX150L 6 Circuit Panel Mount Plug for 22-14 AWG Wire, Through Hole Flange Assembly, with Gasket, Black | 6 | Black | 94V-0 | Plug | No | Yes | 12.814/g | 2 | Bag | Yes | 5.84mm | Yes | No | -40° to +125°C | |
| 194290045 | MX150L 8 Circuit Panel Mount Plug for 22-14 AWG Wire, Through Hole Flange Assembly, with Gasket, Black | 8 | Black | 94V-0 | Plug | No | Yes | 15.206/g | 2 | Bag | Yes | 5.84mm | Yes | No | -40° to +125°C |