産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | |||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 192110001 | Krimptite Wire Pin Terminal for 12-10 AWG Wire, Bag | Male | Copper | Tin | 1.465/g | Bag | 1.016µm | Crimp or Compression | 3.45mm max. | 10, 12 | N/A | |||
| 192110002 | Krimptite Wire Pin Terminal for 12-10 AWG Wire, Mylar Tape Carrier | Male | Copper | Tin | Tin | 1.465/g | Adhesive Tape on Reel | 0.762µm | 0.762µm | Crimp or Compression | 3.45mm max. | 10, 12 | N/A | |
| 192110003 | Krimptite Wire Pin Terminal for 22-18 AWG Wire, Bag | Male | Copper | Tin | 0.528/g | Bag | 1.016µm | Crimp or Compression | 1.52mm max. | 18, 19, 20, 22 | N/A | |||
| 192110004 | Krimptite Wire Pin Terminal for 22-18 AWG Wire, Mylar Tape Carrier | Male | Copper | Tin | Tin | 0.528/g | Adhesive Tape on Reel | 0.762µm | 0.762µm | Crimp or Compression | 1.52mm max. | 18, 19, 20, 22 | N/A | |
| 192110005 | Krimptite Wire Pin Terminal for 16-14 AWG Wire, Bag | Male | Copper | Tin | 0.626/g | Bag | 1.016µm | Crimp or Compression | 2.26mm max. | 14, 16 | N/A | |||
| 192110006 | Krimptite Wire Pin Terminal for 16-14 AWG Wire, Mylar Tape Carrier | No | Male | Copper | Tin | Tin | 0.626/g | Adhesive Tape on Reel | 0.762µm | 0.762µm | Crimp or Compression | 2.26mm max. | 14, 16 | N/A |