産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | ||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 191930007 | VersaKrimp Ring Tongue Terminal for 22-18 AWG Wire, Closed-Brazed Barrel, Stud Size 3-4 (M2.6), Carton | Closed - Brazed | None | Tin | 0.380/g | Carton | 3-4 (M2.6) | Crimp or Compression | 18, 20, 22 | 0.25-1.50 | |||||
| 191930008 | VersaKrimp Ring Tongue Terminal for 22-18 AWG Wire, Closed-Brazed Barrel, Stud Size 3-4 (M2.6), Mylar Tape Carrier | No | Closed - Brazed | None | Tin | 0.370/g | Adhesive Tape on Reel | 3-4 (M2.6) | Crimp or Compression | 18, 20, 22 | 0.25-1.50 | ||||
| 191930009 | VersaKrimp Ring Tongue Terminal for 22-18 AWG Wire, Closed-Brazed Barrel, Stud Size 5-6 (M3-3.5), Carton | Closed - Brazed | None | Tin | 0.346/g | Carton | 5-6 (M3-3.5) | Crimp or Compression | 18, 20, 22 | 0.25-1.50 | |||||
| 191930011 | VersaKrimp Ring Tongue Terminal for 22-18 AWG Wire, Closed-Brazed Barrel, Stud Size 5-6 (M3-3.5), Mylar Tape Carrier | Closed - Brazed | None | Tin | 0.346/g | Adhesive Tape on Reel | 5-6 (M3-3.5) | Crimp or Compression | 18, 20, 22 | 0.25-1.50 | |||||
| 191930013 | VersaKrimp Ring Tongue Terminal for 22-18 AWG Wire, Closed-Brazed Barrel, Stud Size 5-6 (M3-3.5), Mylar Tape Carrier | No | Closed - Brazed | None | Tin | 0.544/g | Adhesive Tape on Reel | 5-6 (M3-3.5) | Crimp or Compression | 18, 20, 22 | 0.25-1.50 | ||||
| 191930014 | VersaKrimp Ring Tongue Terminal for 22-18 AWG Wire, Closed-Brazed Barrel, Stud Size 8 (M4), Carton | Closed - Brazed | None | Tin | 0.520/g | Carton | 8 (M4) | Crimp or Compression | 18, 20, 22 | 0.25-1.50 | |||||
| 191930015 | VersaKrimp Ring Tongue Terminal for 22-18 AWG Wire, Closed-Brazed Barrel, Stud Size 8 (M4), Mylar Tape Carrier | Closed - Brazed | None | Tin | 0.508/g | Adhesive Tape on Reel | 8 (M4) | Crimp or Compression | 18, 20, 22 | 0.25-1.50 | |||||
| 191930016 | VersaKrimp Ring Tongue Terminal for 22-18 AWG Wire, Closed-Brazed Barrel, Stud Size 10 (M5), Carton | Closed - Brazed | None | Tin | 1.203/g | Carton | 10 (M5) | Crimp or Compression | 18, 20, 22 | 0.25-1.50 | |||||
| 191930017 | VersaKrimp Ring Tongue Terminal for 22-18 AWG Wire, Closed-Brazed Barrel, Stud Size 10 (M5), Mylar Tape Carrier | Closed - Brazed | None | Tin | 0.480/g | Adhesive Tape on Reel | 10 (M5) | Crimp or Compression | 18, 20, 22 | 0.25-1.50 | |||||
| 191930022 | VersaKrimp Ring Tongue Terminal for 22-18 AWG Wire, Closed-Brazed Barrel, Stud Size 1/4\ (M6), Mylar Tape Carrier | Closed - Brazed | None | Tin | 0.813/g | Adhesive Tape on Reel | 1/4" (M6) | Crimp or Compression | 18, 20, 22 | 0.25-1.50 | |||||
| 191930023 | VersaKrimp Ring Tongue Terminal for 22-18 AWG Wire, Closed-Brazed Barrel, Stud Size 5/16\ (M8), Carton | Closed - Brazed | None | Tin | 0.680/g | Carton | 5/16" (M8) | Crimp or Compression | 18, 20, 22 | 0.25-1.50 | |||||
| 191930024 | VersaKrimp Ring Tongue Terminal for 22-18 AWG Wire, Closed-Brazed Barrel, Stud Size 5/16\ (M8), Mylar Tape Carrier | Closed - Brazed | None | Tin | 0.680/g | Adhesive Tape on Reel | 5/16" (M8) | Crimp or Compression | 18, 20, 22 | 0.25-1.50 | |||||
| 191930035 | VersaKrimp Ring Tongue Terminal for 22-18 AWG Wire, Closed-Brazed Barrel, Stud Size 5-6 (M3-3.5), Mylar Tape Carrier | Closed - Brazed | None | Tin | 0.400/g | Adhesive Tape on Reel | 5-6 (M3-3.5) | Crimp or Compression | 18, 20, 22 | 0.25-1.50 | |||||
| 191930037 | VersaKrimp Ring Tongue Terminal for 22-18 AWG Wire, Closed-Brazed Barrel, Stud Size 8 (M4), Mylar Tape Carrier | Closed - Brazed | None | Tin | 0.300/g | Adhesive Tape on Reel | 8 (M4) | Crimp or Compression | 18, 20, 22 | 0.25-1.50 | |||||
| 191930041 | VersaKrimp Ring Tongue Terminal for 22-18 AWG Wire, Closed-Brazed Barrel, Stud Size 10 (M5), Carton | Closed - Brazed | None | Tin | 0.392/g | Carton | 10 (M5) | Crimp or Compression | 18, 20, 22 | 0.25-1.50 | |||||
| 191930042 | VersaKrimp Ring Tongue Terminal for 22-18 AWG Wire, Closed-Brazed Barrel, Stud Size 10 (M5), Mylar Tape Carrier | No | Closed - Brazed | None | Tin | 0.392/g | Adhesive Tape on Reel | 10 (M5) | Crimp or Compression | 18, 20, 22 | 0.25-1.50 | ||||
| 191930055 | VersaKrimp Ring Tongue Terminal for 16-14 AWG Wire, Closed-Brazed Barrel, Stud Size 1/4\ (M6), Carton | Closed - Brazed | None | Tin | 1.270/g | Carton | 1/4" (M6) | Crimp or Compression | 14, 16 | 1.00-2.50 | |||||
| 191930057 | VersaKrimp Ring Tongue Terminal for 16-14 AWG Wire, Closed-Brazed Barrel, Stud Size 3/8\ (M9), Carton | Closed - Brazed | None | Tin | 1.059/g | Carton | 3/8" (M9) | Crimp or Compression | 14, 16 | 1.00-2.50 | |||||
| 191930062 | VersaKrimp Ring Tongue Terminal for 16-14 AWG Wire, Closed-Brazed Barrel, Stud Size 1-2 (M2), Carton | No | Closed - Brazed | None | Tin | 0.561/g | Carton | 1-2 (M2) | Crimp or Compression | 14, 16 | 1.00-2.50 | ||||
| 191930072 | VersaKrimp Ring Tongue Terminal for 16-14 AWG Wire, Closed-Brazed Barrel, Stud Size 1/4\ (M6), Carton | Closed - Brazed | None | Tin | 0.934/g | Carton | 1/4" (M6) | Crimp or Compression | 14, 16 | 1.00-2.50 | |||||
| 191930074 | VersaKrimp Ring Tongue Terminal for 16-14 AWG Wire, Closed-Brazed Barrel, Stud Size 5/16\ (M8), Carton | Closed - Brazed | None | Tin | 0.785/g | Carton | 5/16" (M8) | Crimp or Compression | 14, 16 | 1.00-2.50 | |||||
| 191930078 | VersaKrimp Ring Tongue Terminal for 16-14 AWG Wire, Closed-Brazed Barrel, Stud Size 5-6 (M3-3.5), Carton | Closed - Brazed | None | Tin | 0.689/g | Carton | 5-6 (M3-3.5) | Crimp or Compression | 14, 16 | 1.00-2.50 | |||||
| 191930080 | VersaKrimp Ring Tongue Terminal for 16-14 AWG Wire, Closed-Brazed Barrel, Stud Size 8 (M4), Carton | Closed - Brazed | None | Tin | 0.674/g | Carton | 8 (M4) | Crimp or Compression | 14, 16 | 1.00-2.50 | |||||
| 191930081 | VersaKrimp Ring Tongue Terminal for 16-14 AWG Wire, Stud Size 8 (M4), Carton | No | Closed - Brazed | None | Copper Alloy | Tin | 0.453/g | Adhesive Tape on Reel | 2.540µm | 2.540µm | 8 (M4) | 149°C | Crimp or Compression | 14, 16 | 2.50-1.50 |
| 191930082 | VersaKrimp Ring Tongue Terminal for 16-14 AWG Wire, Closed-Brazed Barrel, Stud Size 10 (M5), Carton | Closed - Brazed | None | Tin | 0.621/g | Carton | 10 (M5) | Crimp or Compression | 14, 16 | 1.00-2.50 |