産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | ||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1726722002 | Super Sabre Receptacle Housing, 7.50mm Pitch, UL 94V-0, 2 Circuits | 2 | Black | 94V-0 | Receptacle | No | Yes | Yes | Nylon | 1.880/g | 1 | Carton | No | 7.50mm | 7.50mm | Yes | No | -40° to +125°C | |
| 1726722003 | Super Sabre Receptacle Housing, 7.50mm Pitch, UL 94V-0, 3 Circuits | 3 | Black | 94V-0 | Receptacle | No | Yes | Yes | Nylon | 2.725/g | 1 | Carton | No | 7.50mm | 7.50mm | Yes | No | -40° to +125°C | |
| 1726722004 | Super Sabre Receptacle Housing, 7.50mm Pitch, UL 94V-0, 4 Circuits | 4 | Black | 94V-0 | Receptacle | No | Yes | Yes | Nylon | 3.399/g | 1 | Carton | No | 7.50mm | 7.50mm | Yes | No | -40° to +125°C | |
| 1726722005 | Super Sabre Receptacle Housing, 7.50mm Pitch, UL 94V-0, 5 Circuits | 5 | Black | 94V-0 | Receptacle | No | Yes | Yes | Nylon | 4.070/g | 1 | Carton | No | 7.50mm | 7.50mm | Yes | No | -40° to +125°C | |
| 1726722006 | Super Sabre Receptacle Housing, 7.50mm Pitch, UL 94V-0, 6 Circuits | 6 | Black | 94V-0 | Receptacle | No | Yes | Yes | Nylon | 4.700/g | 1 | Carton | No | 7.50mm | 7.50mm | Yes | No | -40° to +125°C | |
| 1726722008 | Super Sabre Receptacle Housing, 7.50mm Pitch, UL 94V-0, 8 Circuits | 8 | Black | 94V-0 | Receptacle | No | Yes | Yes | Nylon | 6.064/g | 1 | Carton | No | 7.50mm | 7.50mm | Yes | No | -40° to +125°C | |
| 1726723002 | Super Sabre Receptacle Housing, 7.50mm Pitch, UL 94V-2, Glow-Wire Capable, 2 Circuits | 2 | Black | 94V-2 | Receptacle | Yes | Yes | Yes | Nylon | 1.880/g | 1 | Carton | No | 7.50mm | 7.50mm | Yes | No | -40° to +125°C | |
| 1726723003 | Super Sabre Receptacle Housing, 7.50mm Pitch, UL 94V-2, Glow-Wire Capable, 3 Circuits | 3 | Black | 94V-2 | Receptacle | Yes | Yes | Yes | Nylon | 2.725/g | 1 | Carton | No | 7.50mm | 7.50mm | Yes | No | -40° to +125°C | |
| 1726723004 | Super Sabre Receptacle Housing, 7.50mm Pitch, UL 94V-2, Glow-Wire Capable, 4 Circuits | 4 | Black | 94V-2 | Receptacle | Yes | Yes | Yes | Nylon | 3.399/g | 1 | Carton | No | 7.50mm | 7.50mm | Yes | No | -40° to +125°C | |
| 1726723005 | Super Sabre Receptacle Housing, 7.50mm Pitch, UL 94V-2, Glow-Wire Capable, 5 Circuits | 5 | Black | 94V-2 | Receptacle | Yes | Yes | Yes | Nylon | 4.070/g | 1 | Carton | No | 7.50mm | 7.50mm | Yes | No | -40° to +125°C | |
| 1726723006 | Super Sabre Receptacle Housing, 7.50mm Pitch, UL 94V-2, Glow-Wire Capable, 6 Circuits | 6 | Black | 94V-2 | Receptacle | Yes | Yes | Yes | Nylon | 4.700/g | 1 | Carton | No | 7.50mm | 7.50mm | Yes | No | -40° to +125°C | |
| 1726723008 | Super Sabre Receptacle Housing, 7.50mm Pitch, UL 94V-2, Glow-Wire Capable, 8 Circuits | 8 | Black | 94V-2 | Receptacle | Yes | Yes | Yes | Nylon | 6.064/g | 1 | Carton | No | 7.50mm | 7.50mm | Yes | No | -40° to +125°C |