産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | ||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1722536011 | Ultra-Fit Tangless Crimp Terminal, Female, 0.38µm Gold (Au) Plating, 18-16 AWG | 200 | Female | High Conductivity Copper | Gold | Tin | 0.200/g | Reel | 0.380µm | 1.524µm | Crimp or Compression | 1.70-2.00mm | 16, 18 | N/A | |
| 1722536012 | Ultra-Fit Tangless Crimp Terminal, Female, 0.76µm Gold (Au) Plating, 18-16 AWG | 200 | Female | High Conductivity Copper | Gold | Tin | 0.144/g | Reel | 0.760µm | 1.524µm | Crimp or Compression | 1.70-2.00mm | 16, 18 | N/A | |
| 1722536111 | Ultra-Fit Tangless Crimp Terminal, Female, 0.38µm Gold (Au) Plating, 22-20 AWG | 200 | Female | High Conductivity Copper | Gold | Tin | 0.154/g | Reel | 0.380µm | 1.524µm | Crimp or Compression | 1.30-1.50mm | 20, 22 | N/A | |
| 1722536112 | Ultra-Fit Tangless Crimp Terminal, Female, 0.76µm Gold (Au) Plating, 22-20 AWG | 200 | Female | High Conductivity Copper | Gold | Tin | 0.154/g | Reel | 0.760µm | 1.524µm | Crimp or Compression | 1.30-1.50mm | 20, 22 | N/A | |
| 1722537023 | Ultra-Fit Tangless Crimp Terminal, Female, Tin (Sn) Plating, 18-16 AWG | 25 | Female | High Conductivity Copper | Tin | Tin | 201.560/mg | Reel | 1.524µm | 1.524µm | Crimp or Compression | 1.70-2.00mm | 16, 18 | N/A | |
| 1722537123 | Ultra-Fit Tangless Crimp Terminal, Female, Tin (Sn) Plating, 22-20 AWG | 25 | Female | High Conductivity Copper | Tin | Tin | 0.154/g | Reel | 1.524µm | 1.524µm | Crimp or Compression | 1.30-1.50mm | 20, 22 | N/A |