産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | |||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1716920102 | Mega-Fit Receptacle Housing, Dual Row, 2 Circuit, UL 94 V-0, Bag | 2 | Black | Receptacle | No | Yes | Polybutylene Terephthalate (PBT) | 1.864/g | 2 | Bag | No | 5.70mm | 5.70mm | Yes | -40° to +120°C | |||
| 1716920104 | Mega-Fit Receptacle Housing, Dual Row, 4 Circuit, UL 94 V-0, Bag | 4 | Black | Receptacle | No | Yes | Polybutylene Terephthalate (PBT) | 2.384/g | 2 | Bag | No | 5.70mm | 5.70mm | Yes | -40° to +120°C | |||
| 1716920106 | Mega-Fit Receptacle Housing, Dual Row, 6 Circuit, UL 94 V-0, Bag | 6 | Black | Receptacle | No | Yes | Polybutylene Terephthalate (PBT) | 3.377/g | 2 | Bag | No | 5.70mm | 5.70mm | Yes | -40° to +120°C | |||
| 1716920108 | Mega-Fit Receptacle Housing, Dual Row, 8 Circuit, UL 94 V-0, Bag | 8 | Black | Receptacle | No | Yes | Polybutylene Terephthalate (PBT) | 4.375/g | 2 | Bag | No | 5.70mm | 5.70mm | Yes | -40° to +120°C | |||
| 1716920110 | Mega-Fit Receptacle Housing, Dual Row, 10 Circuit, UL 94 V-0, Bag | 10 | Black | Receptacle | No | Yes | Polybutylene Terephthalate (PBT) | 5.245/g | 2 | Bag | No | 5.70mm | 5.70mm | Yes | -40° to +120°C | |||
| 1716920112 | Mega-Fit Receptacle Housing, Dual Row, 12 Circuit, UL 94 V-0, Bag | 12 | Black | Receptacle | No | Yes | Polybutylene Terephthalate (PBT) | 6.254/g | 2 | Bag | No | 5.70mm | 5.70mm | Yes | -40° to +120°C | |||
| 1716920202 | Mega-Fit Tangless TPA-Capable Receptacle Housing, Dual Row, 2 Circuit, UL 94V-0, Glow-Wire Capable, Black | 2 | Black | Receptacle | Yes | No | Yes | Nylon | 1.680/g | 2 | Bag | No | 5.70mm | 5.70mm | Yes | No | -40° to +105°C, -40° to +120°C | |
| 1716920204 | Mega-Fit Tangless TPA-Capable Receptacle Housing, Dual Row, 4 Circuit, UL 94V-0, Glow-Wire Capable, Black | 4 | Black | Receptacle | Yes | No | Yes | Nylon | 2.640/g | 2 | Bag | No | 5.70mm | 5.70mm | Yes | No | -40° to +105°C, -40° to +120°C | |
| 1716920206 | Mega-Fit Tangless TPA-Capable Receptacle Housing, Dual Row, 6 Circuit, UL 94V-0, Glow-Wire Capable, Black | 6 | Black | Receptacle | Yes | No | Yes | Nylon | 3.430/g | 2 | Bag | No | 5.70mm | 5.70mm | Yes | No | -40° to +105°C, -40° to +120°C | |
| 1716920208 | Mega-Fit Tangless TPA-Capable Receptacle Housing, Dual Row, 8 Circuit, UL 94V-0, Glow-Wire Capable, Black | 8 | Black | Receptacle | Yes | No | Yes | Nylon | 2.366/g | 2 | Bag | No | 5.70mm | 5.70mm | Yes | No | -40° to +105°C, -40° to +120°C | |
| 1716920210 | Mega-Fit Tangless TPA-Capable Receptacle Housing, Dual Row, 10 Circuit, UL 94V-0, Glow-Wire Capable, Black | 10 | Black | Receptacle | Yes | No | Yes | Nylon | 5.430/g | 2 | Bag | No | 5.70mm | 5.70mm | Yes | No | -40° to +105°C, -40° to +120°C | |
| 1716920212 | Mega-Fit Tangless TPA-Capable Receptacle Housing, Dual Row, 12 Circuit, UL 94V-0, Glow-Wire Capable, Black | 12 | Black | Receptacle | Yes | No | Yes | Nylon | 6.480/g | 2 | Bag | No | 5.70mm | 5.70mm | Yes | No | -40° to +105°C, -40° to +120°C |