産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | |||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1710880001 | EXTreme Ten60Power Board-to-Board Right-Angle Plug Assembly with Guide Pins, 60 Signal Circuits, 20 Power Circuits | No | No | 80 | 80 | Black | 200 | No | 94V-0 | No | Side, Yes | No | No | 18.00mm | Copper Alloy | Gold | Tin | Liquid Crystal Polymer (LCP) | 71.314/g | 1, 5 | Right Angle | Tray | 2.84mm | Yes | No | 1.58mm | 2.00mm, 5.50mm, 7.50mm | Yes | Yes | 2p - 60s - 9sp - 9sp | Unshrouded | No | -40° to +105°C | Through Hole - Compliant Pin |
| 1710888401 | EXTreme Ten60Power Right-Angle Plug with Guides, 1 Split Power Circuit, Press Fit Tail | No | 1 | 1 | Black | 200 | No | 94V-0 | No | Side, Yes | No | No | 10.00mm | High Conductivity Copper | Gold | Tin | Liquid Crystal Polymer (LCP) | 5.611/g | 1 | Right Angle | Tray | 3.28mm | Yes | No | 1.58mm | 8.00mm | Yes | Yes | 1sp - 0s | Unshrouded | No | -40° to +105°C | Through Hole - Compliant Pin | |
| 1710888402 | EXTreme Ten60Power Right-Angle Plug with Guides, 2 Split Power Circuit, Press Fit Tail | No | 2 | 2 | Black | 200 | No | 94V-0 | No | Side, Yes | No | No | 10.00mm | High Conductivity Copper | Gold | Tin | Liquid Crystal Polymer (LCP) | 8.968/g | 1 | Right Angle | Tray | 3.28mm | Yes | No | 1.58mm | 8.00mm | Yes | Yes | 2sp - 0s | Unshrouded | No | -40° to +105°C | Through Hole - Compliant Pin | |
| 1710888403 | EXTreme Ten60Power Right-Angle Plug with Guides, 3 Split Power Circuit, Press Fit Tail | No | No | 3 | 3 | Black | 200 | No | 94V-0 | No | Side, Yes | No | No | 10.00mm | High Conductivity Copper | Gold | Tin | Liquid Crystal Polymer (LCP) | 12.325/g | 1 | Right Angle | Tray | 3.28mm | Yes | No | 1.58mm | 8.00mm | Yes | Yes | 3sp - 0s | Unshrouded | No | -40° to +105°C | Through Hole - Compliant Pin |
| 1710888411 | EXTreme Ten60Power Right-Angle Plug with Guides, 1 Split Power Circuit, 15 Signal Circuits, Press Fit Tail | No | 16 | 16 | Black | 200 | No | 94V-0 | No | Side, Yes | No | No | 10.00mm | High Conductivity Copper | Gold | Tin | Liquid Crystal Polymer (LCP) | 8.738/g | 1, 5 | Right Angle | Tray | 2.50mm, 3.28mm | Yes | No | 1.58mm | 2.00mm, 8.00mm | Yes | Yes | 1sp - 15s | Unshrouded | No | -40° to +105°C | Through Hole - Compliant Pin | |
| 1710888412 | EXTreme Ten60Power Right-Angle Plug with Guides, 2 Split Power Circuits, 15 Signal Circuits, Press Fit Tail | No | No | 17 | 17 | Black | 200 | No | 94V-0 | No | Side, Yes | No | No | 10.00mm | High Conductivity Copper | Gold | Tin | Liquid Crystal Polymer (LCP) | 12.095/g | 1, 5 | Right Angle | Tray | 2.50mm, 3.28mm | Yes | No | 1.58mm | 2.00mm, 8.00mm | Yes | Yes | 2sp - 15s | Unshrouded | No | -40° to +105°C | Through Hole - Compliant Pin |
| 1710888413 | EXTreme Ten60Power Right-Angle Plug with Guides, 3 Split Power Circuits, 15 Signal Circuits, Press Fit Tail | No | No | 18 | 18 | Black | 200 | No | 94V-0 | No | Side, Yes | No | No | 10.00mm | High Conductivity Copper | Gold | Tin | Liquid Crystal Polymer (LCP) | 15.452/g | 1, 5 | Right Angle | Tray | 2.50mm, 3.28mm | Yes | No | 1.58mm | 2.00mm, 8.00mm | Yes | Yes | 3sp - 15s | Unshrouded | No | -40° to +105°C | Through Hole - Compliant Pin |
| 1710888416 | EXTreme Ten60Power Right-Angle Plug with Guides, 1 Split Power Circuit, 30 Signal Circuits, Press Fit Tail | No | 31 | 31 | Black | 200 | No | 94V-0 | No | Side, Yes | No | No | 10.00mm | High Conductivity Copper | Gold | Tin | Liquid Crystal Polymer (LCP) | 10.787/g | 1, 5 | Right Angle | Tray | 2.50mm, 3.28mm | Yes | No | 1.58mm | 2.00mm, 8.00mm | Yes | Yes | 1sp - 30s | Unshrouded | No | -40° to +105°C | Through Hole - Compliant Pin | |
| 1710888417 | EXTreme Ten60Power Right-Angle Plug with Guides, 2 Split Power Circuits, 30 Signal Circuits, Press Fit Tail | No | No | 32 | 32 | Black | 200 | No | 94V-0 | No | Side, Yes | No | No | 10.00mm | High Conductivity Copper | Gold | Tin | Liquid Crystal Polymer (LCP) | 14.144/g | 1, 5 | Right Angle | Tray | 2.50mm, 3.28mm | Yes | No | 1.58mm | 2.00mm, 8.00mm | Yes | Yes | 2sp - 30s | Unshrouded | No | -40° to +105°C | Through Hole - Compliant Pin |
| 1710888418 | EXTreme Ten60Power Right-Angle Plug with Guides, 3 Split Power Circuits, 30 Signal Circuits, Press Fit Tail | No | No | 33 | 33 | Black | 200 | No | 94V-0 | No | Side, Yes | No | No | 10.00mm | High Conductivity Copper | Gold | Tin | Liquid Crystal Polymer (LCP) | 17.501/g | 1, 5 | Right Angle | Tray | 2.50mm, 3.28mm | Yes | No | 1.58mm | 2.00mm, 8.00mm | Yes | Yes | 3sp - 30s | Unshrouded | No | -40° to +105°C | Through Hole - Compliant Pin |
| 1710888421 | EXTreme Ten60Power Right-Angle Plug with Guides, 1 Split Power Circuit, 15 Signal Circuits, 1 Split Power Circuit, Press Fit Tail | No | No | 17 | 17 | Black | 200 | No | 94V-0 | No | Side, Yes | No | No | 10.00mm | High Conductivity Copper | Gold | Tin | Liquid Crystal Polymer (LCP) | 12.095/g | 1, 5 | Right Angle | Tray | 2.50mm, 3.28mm | Yes | No | 1.58mm | 2.00mm, 8.00mm | Yes | Yes | 1sp - 15s - 1sp | Unshrouded | No | -40° to +105°C | Through Hole - Compliant Pin |
| 1710888426 | EXTreme Ten60Power Right-Angle Plug with Guides, 1 Split Power Circuit, 30 Signal Circuits, 1 Split Power Circuit, Press Fit Tail | No | No | 32 | 32 | Black | 200 | No | 94V-0 | No | Side, Yes | No | No | 10.00mm | High Conductivity Copper | Gold | Tin | Liquid Crystal Polymer (LCP) | 14.144/g | 1, 5 | Right Angle | Tray | 2.50mm, 3.28mm | Yes | No | 1.58mm | 2.00mm, 8.00mm | Yes | Yes | 1sp - 30s - 1sp | Unshrouded | No | -40° to +105°C | Through Hole - Compliant Pin |