産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | |||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 02062101 | 1.57mm Diameter, Standard .062\ Pin and Socket Crimp Terminal, Series 1560, Male, with Tin (Sn) Plated Brass Contact, 24-18 AWG, Reel | Male | Brass | Tin | Tin | 0.120/g | Reel | 0.508µm | 0.508µm | Crimp or Compression | 1.52-3.05mm | 18, 20, 22, 24 | N/A | |
| 02062103 | 1.57mm Diameter, Standard .062\ Pin and Socket Crimp Terminal, Series 1560, Male, with Tin (Sn) Plated Brass Contact, 24-18 AWG, Bag | Male | Brass | Tin | Tin | 0.120/g | Bag | 0.508µm | 0.508µm | Crimp or Compression | 1.52-3.05mm | 18, 20, 22, 24 | N/A | |
| 02066100 | 1.57mm Diameter, Standard .062\ Pin and Socket Crimp Terminal, Series 1560, Male, with Gold (Au) Plated Brass Contact, 24-18 AWG, Reel | No | Male | Brass | Gold | Gold | 0.127/g | Reel | 0.381µm | 0.254µm | 1.52-3.05mm | 18, 20, 22, 24 | N/A | |
| 02066101 | 1.57mm Diameter, Standard .062\ Pin and Socket Crimp Terminal, Series 1560, Male, with .76µm Selective Gold (Au) Plated Brass Contact, 24-18 AWG, Reel Packaged | Male | Brass | Gold | Gold | 0.128/g | Reel | 0.762µm | 0.762µm | 1.52-3.05mm | 18, 20, 22, 24 | N/A | ||
| 02066102 | 1.57mm Diameter, Standard .062\ Pin and Socket Crimp Terminal, Series 1560, Male, with .76µm Selective Gold (Au) Plated Brass Contact, 24-18 AWG, Bag Packaged | Male | Brass | Gold | Gold | 0.128/g | Bag | 0.762µm | 0.762µm | 1.52-3.05mm | 18, 20, 22, 24 | N/A | ||
| 02066103 | 1.57mm Diameter, Standard .062\ Pin and Socket Crimp Terminal, Series 1560, Male, with Gold (Au) Plated Brass Contact, 24-18 AWG, Bag | Male | Brass | Gold | Gold | 0.127/g | Bag | 0.381µm | 0.254µm | 1.52-3.05mm | 18, 20, 22, 24 | N/A | ||
| 02066118 | 1.57mm Diameter, Standard .062\ Pin and Socket Crimp Terminal, Series 1560, Male, with Selective Gold (Au) Plated Brass Contact, Tin/Lead Plated Crimp Area, 24-18 AWG, Reel | No | Male | Brass | Gold | Tin | 0.127/g | Reel | 0.762µm | 2.540µm | 1.52-3.05mm | 18, 20, 22, 24 | N/A | |
| 02066119 | 1.57mm Diameter, Standard .062\ Pin and Socket Crimp Terminal, Series 1560, Male, with Selective Gold (Au) Plated Brass Contact, Tin/Lead Plated Crimp Area, 24-18 AWG, Bag | Male | Brass | Gold | Tin | 0.120/g | Bag | 0.762µm | 2.540µm | 1.52-3.05mm | 18, 20, 22, 24 | N/A | ||
| 39000278 | 1.57mm Diameter, Standard .062\ Pin and Socket Crimp Terminal, Series 1560, Male, with Tin (Sn) Plated Brass Contact, 24-18 AWG, Reel | Male | Brass | Tin | Tin | 123.700/mg | Reel | 0.889µm | 0.889µm | Crimp or Compression | 1.50-3.10mm | 18, 20, 22, 24 | N/A |