産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | ||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1511170408 | 2.00mm Pitch, Milli-Grid PCB Header, Dual Row, Vertical, Through Hole, 2.00µm Tin (Sn) Plating, 2.60mm PC Tail Length, with Pick-and-Place Cap, 8 Circuits, Glow-Wire Capable, Tape and Reel | No | No | 8 | 8 | Black | No | 94V-0 | Yes | No | No | Yes | Copper Alloy | Tin | Tin | Liquid Crystal Polymer (LCP) | Through Hole | 0.423/g | 2 | Vertical | Embossed Tape on Reel | 2.60mm | No | No | 1.60mm | 2.00mm | 2.00mm | 2.000µm | 2.000µm | Yes | Yes | Pick and Place Cap | Shrouded | No | -55° to +105°C | Through Hole | |
| 1511170410 | 2.00mm Pitch, Milli-Grid PCB Header, Dual Row, Vertical, Through Hole, 2.00µm Tin (Sn) Plating, 2.60mm PC Tail Length, with Pick-and-Place Cap, 10 Circuits, Glow-Wire Capable, Tape and Reel | No | No | 10 | 10 | Black | No | 94V-0 | Yes | No | No | Yes | Copper Alloy | Tin | Tin | Liquid Crystal Polymer (LCP) | 0.504/g | 2 | Vertical | Embossed Tape on Reel | 2.60mm | No | No | 1.60mm | 2.00mm | 2.00mm | 2.000µm | 2.000µm | Yes | Yes | Pick and Place Cap | Shrouded | No | -55° to +105°C | Through Hole | ||
| 1511170458 | 2.00mm Pitch, Milli-Grid PCB Header, Dual Row, Vertical, Through Hole, 2.00µm Tin (Sn) Plating, with Peg, 2.60mm PC Tail Length, with Pick-and-Place Cap, 8 Circuits, Glow-Wire Capable, Tape and Reel | No | No | 8 | 8 | Black | No | 94V-0 | Yes | No | No | Yes | Copper Alloy | Tin | Tin | Liquid Crystal Polymer (LCP) | Through Hole | 0.423/g | 2 | Vertical | Embossed Tape on Reel | 2.60mm | Yes | Yes | 1.60mm | 2.00mm | 2.00mm | 2.000µm | 2.000µm | Yes | Yes | Pick and Place Cap | Shrouded | No | -55° to +105°C | Through Hole | |
| 1511170526 | 2.00mm Pitch, Milli-Grid PCB Header, Dual Row, Vertical, Through Hole, 0.05µm Gold (Au) Plating, 2.60mm PC Tail Length, with Pick-and-Place Cap, 26 Circuits, Glow-Wire Capable, Tape and Reel | No | No | 26 | 26 | Black | No | 94V-0 | Yes | No | No | Yes | Copper Alloy | Gold | Tin | Liquid Crystal Polymer (LCP) | Through Hole | 1.309/g | 2 | Vertical | Embossed Tape on Reel | 2.60mm | No | No | 1.60mm | 2.00mm | 2.00mm | 0.050µm | 2.000µm | Yes | Yes | Pick and Place Cap | Shrouded | No | -55° to +105°C | Through Hole | |
| 1511170610 | 2.00mm Pitch, Milli-Grid PCB Header, Dual Row, Vertical, Through Hole, 0.38µm Gold (Au) Plating, 2.60mm PC Tail Length, with Pick-and-Place Cap, 10 Circuits, Glow-Wire Capable, Tape and Reel | No | No | 10 | 10 | Black | No | 94V-0 | Yes | No | No | Yes | Copper Alloy | Gold | Tin | Liquid Crystal Polymer (LCP) | 0.502/g | 2 | Vertical | Embossed Tape on Reel | 2.60mm | No | No | 1.60mm | 2.00mm | 2.00mm | 0.381µm | 2.000µm | Yes | Yes | Pick and Place Cap | Shrouded | No | -55° to +105°C | Through Hole | ||
| 1511170614 | 2.00mm Pitch, Milli-Grid PCB Header, Dual Row, Vertical, Through Hole, 0.38µm Gold (Au) Plating, 2.60mm PC Tail Length, with Pick-and-Place Cap, 14 Circuits, Glow-Wire Capable, Tape and Reel | No | No | 14 | 14 | Black | No | 94V-0 | Yes | No | No | Yes | Copper Alloy | Gold | Tin | Liquid Crystal Polymer (LCP) | Through Hole | 0.977/g | 2 | Vertical | Embossed Tape on Reel | 2.60mm | No | No | 1.60mm | 2.00mm | 2.00mm | 0.381µm | 2.000µm | Yes | Yes | Pick and Place Cap | Shrouded | No | -55° to +105°C | Through Hole | |
| 1511170624 | 2.00mm Pitch, Milli-Grid PCB Header, Dual Row, Vertical, Through Hole, 0.38µm Gold (Au) Plating, 2.60mm PC Tail Length, with Pick-and-Place Cap, 24 Circuits, Glow-Wire Capable, Tape and Reel | No | No | 24 | 24 | Black | No | 94V-0 | Yes | No | No | Yes | Copper Alloy | Gold | Tin | Liquid Crystal Polymer (LCP) | Through Hole | 1.038/g | 2 | Vertical | Embossed Tape on Reel | 2.60mm | No | No | 1.60mm | 2.00mm | 2.00mm | 0.381µm | 2.000µm | Yes | Yes | Pick and Place Cap | Shrouded | No | -55° to +105°C | Through Hole | |
| 1511170706 | 2.00mm Pitch, Milli-Grid PCB Header, Dual Row, Vertical, Through Hole, 0.75µm Gold (Au) Plating, 2.60mm PC Tail Length, with Pick-and-Place Cap, 6 Circuits, Glow-Wire Capable, Tape and Reel | No | 6 | 6 | Black | No | 94V-0 | Male | Yes | No | No | Yes | Copper Alloy | Gold | Tin | Liquid Crystal Polymer (LCP) | Through Hole | 0.340/g | 2 | Vertical | Embossed Tape on Reel | 2.60mm | No | No | 1.60mm | 2.00mm | 2.00mm | 0.750µm | 2.000µm | Yes | Yes | Pick and Place Cap | Shrouded | No | -55° to +105°C | Through Hole | |
| 1511170708 | 2.00mm Pitch, Milli-Grid PCB Header, Dual Row, Vertical, Through Hole, 0.75µm Gold (Au) Plating, 2.60mm PC Tail Length, with Pick-and-Place Cap, 8 Circuits, Glow-Wire Capable, Tape and Reel | No | No | 8 | 8 | Black | No | 94V-0 | Yes | No | No | Yes | Copper Alloy | Gold | Tin | Liquid Crystal Polymer (LCP) | Through Hole | 0.421/g | 2 | Vertical | Embossed Tape on Reel | 2.60mm | No | No | 1.60mm | 2.00mm | 2.00mm | 0.750µm | 2.000µm | Yes | Yes | Pick and Place Cap | Shrouded | No | -55° to +105°C | Through Hole | |
| 1511170714 | 2.00mm Pitch, Milli-Grid PCB Header, Dual Row, Vertical, Through Hole, 0.75µm Gold (Au) Plating, 2.60mm PC Tail Length, with Pick-and-Place Cap, 14 Circuits, Glow-Wire Capable, Tape and Reel | No | No | 14 | 14 | Black | No | 94V-0 | Yes | No | No | Yes | Copper Alloy | Gold | Tin | Liquid Crystal Polymer (LCP) | Through Hole | 0.819/g | 2 | Vertical | Embossed Tape on Reel | 2.60mm | No | No | 1.60mm | 2.00mm | 2.00mm | 0.750µm | 2.000µm | Yes | Yes | Pick and Place Cap | Shrouded | No | -55° to +105°C | Through Hole | |
| 1511170718 | 2.00mm Pitch, Milli-Grid PCB Header, Dual Row, Vertical, Through Hole, 0.75µm Gold (Au) Plating, 2.60mm PC Tail Length, with Pick-and-Place Cap, 18 Circuits, Glow-Wire Capable, Tape and Reel | No | No | 18 | 18 | Black | No | 94V-0 | Yes | No | No | Yes | Copper Alloy | Gold | Tin | Liquid Crystal Polymer (LCP) | Through Hole | 1.038/g | 2 | Vertical | Embossed Tape on Reel | 2.60mm | No | No | 1.60mm | 2.00mm | 2.00mm | 0.750µm | 2.000µm | Yes | Yes | Pick and Place Cap | Shrouded | No | -55° to +105°C | Through Hole | |
| 1511170724 | 2.00mm Pitch, Milli-Grid PCB Header, Dual Row, Vertical, Through Hole, 0.75µm Gold (Au) Plating, 2.60mm PC Tail Length, with Pick-and-Place Cap, 24 Circuits, Glow-Wire Capable, Tape and Reel | No | No | 24 | 24 | Black | No | 94V-0 | Yes | No | No | Yes | Copper Alloy | Gold | Tin | Liquid Crystal Polymer (LCP) | Through Hole | 1.208/g | 2 | Vertical | Embossed Tape on Reel | 2.60mm | No | No | 1.60mm | 2.00mm | 2.00mm | 0.750µm | 2.000µm | Yes | Yes | Pick and Place Cap | Shrouded | No | -55° to +105°C | Through Hole | |
| 1511171408 | 2.00mm Pitch, Milli-Grid PCB Header, Dual Row, Vertical, Through Hole, 2.00µm Tin (Sn) Plating, 3.60mm PC Tail Length, with Pick-and-Place Cap, 8 Circuits, Glow-Wire Capable, Tape and Reel | No | No | 8 | 8 | Black | No | 94V-0 | Yes | No | No | Yes | Copper Alloy | Tin | Tin | Liquid Crystal Polymer (LCP) | Through Hole | 0.440/g | 2 | Vertical | Embossed Tape on Reel | 3.60mm | No | No | 2.60mm | 2.00mm | 2.00mm | 2.000µm | 2.000µm | Yes | Yes | Pick and Place Cap | Shrouded | No | -55° to +105°C | Through Hole | |
| 1511171454 | 2.00mm Pitch, Milli-Grid PCB Header, Dual Row, Vertical, Through Hole, 2.00µm Tin (Sn) Plating, with Peg, 3.60mm PC Tail Length, with Pick-and-Place Cap, 4 Circuits, Glow-Wire Capable, Tape and Reel | No | No | 4 | 4 | Black | No | 94V-0 | Yes | No | No | Yes | Copper Alloy | Tin | Tin | Liquid Crystal Polymer (LCP) | Through Hole | 0.417/g | 2 | Vertical | Embossed Tape on Reel | 3.60mm | Yes | Yes | 2.60mm | 2.00mm | 2.00mm | 2.000µm | 2.000µm | Yes | Yes | Pick and Place Cap | Shrouded | No | -55° to +105°C | Through Hole | |
| 1511171456 | 2.00mm Pitch, Milli-Grid PCB Header, Dual Row, Vertical, Through Hole, 2.00µm Tin (Sn) Plating, with Peg, 3.60mm PC Tail Length, with Pick-and-Place Cap, 6 Circuits, Glow-Wire Capable, Tape and Reel | No | No | 6 | 6 | Black | No | 94V-0 | Yes | No | No | Yes | Copper Alloy | Tin | Tin | Liquid Crystal Polymer (LCP) | Through Hole | 0.503/g | 2 | Vertical | Embossed Tape on Reel | 3.60mm | Yes | Yes | 2.60mm | 2.00mm | 2.00mm | 2.000µm | 2.000µm | Yes | Yes | Pick and Place Cap | Shrouded | No | -55° to +105°C | Through Hole | |
| 1511171458 | 2.00mm Pitch, Milli-Grid PCB Header, Dual Row, Vertical, Through Hole, 2.00µm Tin (Sn) Plating, with Peg, 3.60mm PC Tail Length, with Pick-and-Place Cap, 8 Circuits, Glow-Wire Capable, Tape and Reel | No | No | 8 | 8 | Black | No | 94V-0 | Yes | No | No | Yes | Copper Alloy | Tin | Tin | Liquid Crystal Polymer (LCP) | Through Hole | 0.440/g | 2 | Vertical | Embossed Tape on Reel | 3.60mm | Yes | Yes | 2.60mm | 2.00mm | 2.00mm | 2.000µm | 2.000µm | Yes | Yes | Pick and Place Cap | Shrouded | No | -55° to +105°C | Through Hole | |
| 1511171658 | 2.00mm Pitch, Milli-Grid PCB Header, Dual Row, Vertical, Through Hole, 0.38µm Gold (Au) Plating, with Peg, 3.60mm PC Tail Length, with Pick-and-Place Cap, 8 Circuits, Glow-Wire Capable, Tape and Reel | No | No | 8 | 8 | Black | No | 94V-0 | Yes | No | No | Yes | Copper Alloy | Gold | Tin | Liquid Crystal Polymer (LCP) | Through Hole | 0.438/g | 2 | Vertical | Embossed Tape on Reel | 3.60mm | Yes | Yes | 2.60mm | 2.00mm | 2.00mm | 0.381µm | 2.000µm | Yes | Yes | Pick and Place Cap | Shrouded | No | -55° to +105°C | Through Hole | |
| 1511171758 | 2.00mm Pitch, Milli-Grid PCB Header, Dual Row, Vertical, Through Hole, 0.75µm Gold (Au) Plating, with Peg, 3.60mm PC Tail Length, with Pick-and-Place Cap, 8 Circuits, Glow-Wire Capable, Tape and Reel | No | No | 8 | 8 | Black | No | 94V-0 | Yes | No | No | Yes | Copper Alloy | Gold | Tin | Liquid Crystal Polymer (LCP) | Through Hole | 0.439/g | 2 | Vertical | Embossed Tape on Reel | 3.60mm | Yes | Yes | 2.60mm | 2.00mm | 2.00mm | 0.750µm | 2.000µm | Yes | Yes | Pick and Place Cap | Shrouded | No | -55° to +105°C | Through Hole | |
| 1511172400 | 2.00mm Pitch, Milli-Grid PCB Header, Dual Row, Vertical, Through Hole, 2.00µm Tin (Sn) Plating, with Peg, 4.60mm PC Tail Length, with Pick-and-Place Cap, 50 Circuits, Glow-Wire Capable, Tape and Reel | No | No | 50 | 50 | Black | No | 94V-0 | Yes | No | No | Yes | Copper Alloy | Tin | Tin | Liquid Crystal Polymer (LCP) | 2.383/g | 2 | Vertical | Embossed Tape on Reel | 4.60mm | Yes | Yes | 3.60mm | 2.00mm | 2.00mm | 2.000µm | 2.000µm | Yes | Yes | Pick and Place Cap | Shrouded | No | -55° to +105°C | Through Hole | ||
| 1511172454 | 2.00mm Pitch, Milli-Grid PCB Header, Dual Row, Vertical, Through Hole, 2.00µm Tin (Sn) Plating, with Peg, 4.60mm PC Tail Length, with Pick-and-Place Cap, 4 Circuits, Glow-Wire Capable, Tape and Reel | No | No | 4 | 4 | Black | No | 94V-0 | Yes | No | No | Yes | Copper Alloy | Tin | Tin | Liquid Crystal Polymer (LCP) | 0.275/g | 2 | Vertical | Embossed Tape on Reel | 4.60mm | Yes | Yes | 3.60mm | 2.00mm | 2.00mm | 2.000µm | 2.000µm | Yes | Yes | Pick and Place Cap | Shrouded | No | -55° to +105°C | Through Hole | ||
| 1511172758 | 2.00mm Pitch, Milli-Grid PCB Header, Dual Row, Vertical, Through Hole, 0.75µm Gold (Au) Plating, with Peg, 4.60mm PC Tail Length, with Pick-and-Place Cap, 8 Circuits, Glow-Wire Capable, Tape and Reel | No | No | 8 | 8 | Black | No | 94V-0 | Yes | No | No | Yes | Copper Alloy | Gold | Tin | Liquid Crystal Polymer (LCP) | Through Hole | 0.456/g | 2 | Vertical | Embossed Tape on Reel | 4.60mm | Yes | Yes | 3.60mm | 2.00mm | 2.00mm | 0.750µm | 2.000µm | Yes | Yes | Pick and Place Cap | Shrouded | No | -55° to +105°C | Through Hole | |
| 1511173000 | 2.00mm Pitch, Milli-Grid PCB Header, Dual Row, Vertical, Through Hole, 2.00µm Tin (Sn) Plating, with Peg, 2.60mm PC Tail Length, 50 Circuits, Glow-Wire Capable, Tube | No | No | 50 | 50 | Black | No | 94V-0 | Male | Yes | No | No | Yes | Copper Alloy | Tin | Tin | Liquid Crystal Polymer (LCP) | Through Hole | 2.163/g | 2 | Vertical | Tube | 2.60mm | Yes | Yes | 1.60mm | 2.00mm | 2.00mm | 2.000µm | 2.000µm | Yes | Yes | None | Shrouded | No | -55° to +105°C | Through Hole |
| 1511173004 | 2.00mm Pitch, Milli-Grid PCB Header, Dual Row, Vertical, Through Hole, 2.00µm Tin (Sn) Plating, 2.60mm PC Tail Length, 4 Circuits, Glow-Wire Capable, Tube | No | No | 4 | 4 | Black | No | 94V-0 | Male | Yes | No | No | Yes | Copper Alloy | Tin | Tin | Liquid Crystal Polymer (LCP) | Through Hole | 0.259/g | 2 | Vertical | Tube | 2.60mm | No | No | 1.60mm | 2.00mm | 2.00mm | 2.000µm | 2.000µm | Yes | Yes | None | Shrouded | No | -55° to +105°C | Through Hole |
| 1511173006 | 2.00mm Pitch, Milli-Grid PCB Header, Dual Row, Vertical, Through Hole, 2.00µm Tin (Sn) Plating, 2.60mm PC Tail Length, 6 Circuits, Glow-Wire Capable, Tube | No | No | 6 | 6 | Black | No | 94V-0 | Male | Yes | No | No | Yes | Copper Alloy | Tin | Tin | Liquid Crystal Polymer (LCP) | Through Hole | 0.340/g | 2 | Vertical | Tube | 2.60mm | No | No | 1.60mm | 2.00mm | 2.00mm | 2.000µm | 2.000µm | Yes | Yes | None | Shrouded | No | -55° to +105°C | Through Hole |
| 1511173008 | 2.00mm Pitch, Milli-Grid PCB Header, Dual Row, Vertical, Through Hole, 2.00µm Tin (Sn) Plating, 2.60mm PC Tail Length, 8 Circuits, Glow-Wire Capable, Tube | No | No | 8 | 8 | Black | No | 94V-0 | Male | Yes | No | No | Yes | Copper Alloy | Tin | Tin | Liquid Crystal Polymer (LCP) | Through Hole | 0.422/g | 2 | Vertical | Tube | 2.60mm | No | No | 1.60mm | 2.00mm | 2.00mm | 2.000µm | 2.000µm | Yes | Yes | None | Shrouded | No | -55° to +105°C | Through Hole |