産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | ||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| 1510760012 | 11.00mm Pitch EXTreme Guardian Receptacle TPA Clip, 2 Circuits | 2 | 2 | Black | Yes | Polybutylene Terephthalate (PBT) | 1.075/g | 1 | Bag | -40° to +105°C | |
| 1510760013 | 11.00mm Pitch EXTreme Guardian Receptacle TPA Clip, 3 Circuits | 3 | 3 | Black | Yes | Polybutylene Terephthalate (PBT) | 1.574/g | 1 | Bag | -40° to +105°C | |
| 1510760014 | 11.00mm Pitch EXTreme Guardian Receptacle TPA Clip, 4 Circuits | 4 | 4 | Black | Yes | Polybutylene Terephthalate (PBT) | 2.072/g | 1 | Bag | -40° to +105°C | |
| 1510760015 | 11.00mm Pitch EXTreme Guardian Receptacle TPA Clip, 5 Circuits | No | 5 | 5 | Black | Yes | Polybutylene Terephthalate (PBT) | 2.571/g | 1 | Bag | -40° to +105°C |
| 1510760016 | 11.00mm Pitch EXTreme Guardian Receptacle TPA Clip, 6 Circuits | 6 | 6 | Black | Yes | Polybutylene Terephthalate (PBT) | 3.070/g | 1 | Bag | -40° to +105°C |