産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | ||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 03091041 | 2.36mm Diameter Standard .093\ Pin and Socket Receptacle Housing, 4 Circuits, Single Row, Natural | (1 x 4) | 4 | Natural | 94V-2 | Receptacle | No | Nylon | 2.397/g | 1 | Bag | Yes | 5.03mm | 5.03mm | No | -40° to +105°C | |
| 03091042 | 2.36mm Diameter Standard .093\ Pin and Socket Receptacle Housing, 4 Circuits, Single Row, Natural | (1 x 4) | 4 | Natural | 94V-2 | Receptacle | No | Nylon | 2.179/g | 1 | Bag | No | 5.03mm | 5.03mm | No | -40° to +105°C | |
| 03092041 | 2.36mm Diameter Standard .093\ Pin and Socket Plug Housing, 4 Circuits, Single Row | (1 x 4) | 4 | Natural | 94V-2 | Plug | No | Nylon | 2.360/g | 1 | Bag | Yes | 5.03mm | 5.03mm | No | -40° to +105°C | |
| 03092042 | 2.36mm Diameter Standard .093\ Pin and Socket Plug Housing, 4 Circuits, Single Row | (1 x 4) | 4 | Natural | 94V-2 | Plug | No | Nylon | 2.142/g | 1 | Bag | No | 5.03mm | 5.03mm | No | -40° to +105°C |