産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | |||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1480320002 | MX150 Unsealed Female Speaker Connector Assembly, Single Row, 2 Circuits, Keying Option B, Light Gray | 2 | Gray (Light) | Receptacle | No | Yes | Yes | Polybutylene Terephthalate (PBT) | 5.140/g | 1 | Bag | No | 5.00mm | 5.00mm | B | Yes | -40° to +105°C | |
| 1480320003 | MX150 Unsealed Female Speaker Connector Assembly, Single Row, 2 Circuits, Keying Option C, Black | 2 | Black | Receptacle | No | Yes | Yes | Polybutylene Terephthalate (PBT) | 5.130/g | 1 | Bag | No | 5.00mm | 5.00mm | C | Yes | -40° to +105°C | |
| 1480320005 | MX150 Unsealed Female Speaker Connector Assembly, Single Row, 2 Circuits, Keying Option E, Black | 2 | Black | Receptacle | No | Yes | Yes | Polybutylene Terephthalate (PBT) | 5.100/g | 1 | Bag | No | 5.00mm | 5.00mm | E | Yes | -40° to +105°C |