産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | ||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1300180366 | Watertite Extreme Receptacle with Single Flip Coverplate with Locking Blade, 2 Pole/2 Wire, NEMA L1-15, 125V | No | N/A | No | Yes | Female | N/A | No | Yes | 320.689/g | 2-pole/2-wire | Single | |
| 1301460010 | Watertite Extreme Plug, 2 Pole/3 Wire, NEMA 5-15 | No | N/A | No | No | Male | N/A | No | No | 1.000/g | 2-pole/3-wire | N/A | |
| 1301460012 | Watertite Extreme Plug, 2 Pole/2 Wire, NEMA 1-15, 125V, Cord Grip Body Size F2, Silicone Husk | F2 1/2" | N/A | No | No | Male | N/A | No | No | 2-pole/2-wire | N/A | ||
| 1301460015 | Watertite Extreme Plug, 3 Pole/3 Wire, Non-NEMA, 15A/125V, 10A/250V, Cord Grip Body Size F2, Silicone Husk | F2 1/2" | N/A | No | No | Male | N/A | No | No | 126.098/g | 3-pole/3-wire | N/A | |
| 1301460016 | Watertite Extreme Cordset 16 Gauge SOOW, 3 Pole/3 Wire, Cordset Length 7.62m (25.0'), Non-NEMA 15A/125V, 10A/250V | No | F2 1/2" | 16/3 SOOW | No | No | Male-Female | 7.62m (25.0') | No | No | 0.752/kg | 3-pole/3-wire | Single |
| 1301460017 | Watertite Extreme Plug, 3 Pole/3 Wire, Non-NEMA, 15A/125V, 10A/250V, Cord Grip Body Size F2, Black | No | F2 1/2" | N/A | No | No | Male | N/A | No | No | 3-pole/3-wire | N/A | |
| 1301460021 | Watertite Extreme Plug, Polarized, 2 Pole/2 Wire, NEMA 1-15, 125V, Cord Grip Body Size F2, Silicone Husk | No | F2 1/2" | N/A | No | No | Male | N/A | No | No | 2-pole/2-wire | N/A | |
| 1301460022 | Watertite Extreme Plug, 2 Pole/3 Wire, NEMA 5-20, 125V, Cord Grip Body Size F2, Silicone Husk | F2 1/2" | N/A | No | No | Male | N/A | No | No | 126.098/g | 2-pole/3-wire | N/A | |
| 1301460023 | Watertite Extreme Plug, 2 Pole/3 Wire, NEMA 5-20, 125V, Cord Grip Body Size F2, Black, Silicone Husk | F2 1/2" | N/A | No | No | Male | N/A | No | No | 125.000/g | 2-pole/3-wire | N/A | |
| 1301460024 | Watertite Extreme Monitoring Plug, 2 Pole/3 Wire, NEMA 5-20, 125V, Cord Grip Body Size F2, Silicone Husk | No | F2 1/2" | N/A | No | No | Male | N/A | Yes | No | 2-pole/3-wire | N/A | |
| 1301460028 | Watertite Extreme Plug, 2 Pole/3 Wire, NEMA 7-15, 277V, Cord Grip Body Size F2, Silicone Husk | F2 1/2" | N/A | No | No | Male | N/A | No | No | 124.110/g | 2-pole/3-wire | N/A | |
| 1301460031 | Watertite Extreme Plug, 2 Pole/3 Wire, NEMA 5-15, 125V, Cord Grip Body Size F2, Silicone Husk | F2 1/2" | N/A | No | No | Male | N/A | No | No | 113.851/g | 2-pole/3-wire | N/A | |
| 1301460032 | Watertite Extreme Plug 2 Pole/3 Wire, NEMA 5-15, 125V, Cord Grip Body Size F2, Black, Silicone Husk | F2 1/2" | N/A | No | No | Male | N/A | No | No | 45.620/g | 2-pole/3-wire | N/A | |
| 1301460035 | Watertite Extreme Ground Fault Monitoring Plug 2 Pole/3 Wire, NEMA 5-15, 125V, Cord Grip Body Size F2, Silicone Husk | No | F2 1/2" | N/A | No | No | Male | N/A | Yes | No | 1.000/g | 2-pole/3-wire | N/A |
| 1301460040 | Watertite Extreme Plug, 2 Pole/3 Wire, NEMA 6-20, 250V, Cord Grip Body Size F2, Silicone Husk | No | F2 1/2" | N/A | No | No | Male | N/A | No | No | 324.220/g | 2-pole/3-wire | N/A |
| 1301460041 | Watertite Extreme Extra Hard Outdoor Plug, 2 Pole/3 Wire, NEMA 6-20, 250V, Cord Grip Body Size F2, Black, Silicone Husk | No | F2 1/2" | N/A | No | No | Male | N/A | No | No | 2-pole/3-wire | N/A | |
| 1301460044 | Watertite Extreme Plug, 2 Pole/3 Wire, NEMA 6-15, 250V, Cord Grip Body Size F2, Silicone Husk | F2 1/2" | N/A | No | No | Male | N/A | No | No | 125.191/g | 2-pole/3-wire | N/A | |
| 1301460045 | Watertite Extreme Extra-Hard Outdoor Use Plug, 2 Pole/3 Wire, NEMA 6-15, 250V, Cord Grip Body Size F2, Black, Silicone Husk | No | F2 1/2" | N/A | No | No | Male | N/A | No | No | 265.220/kg | 2-pole/3-wire | N/A |
| 1301460048 | Watertite Extreme Connector, 2 Pole/2 Wire, NEMA 1-15, 125V, Cord Grip Body Size F2, Silicone Husk | No | F2 1/2" | N/A | No | No | Female | N/A | No | No | 2-pole/2-wire | Single | |
| 1301460050 | Watertite Extreme Connector, 3 Pole/3 Wire, Non-NEMA, 15A/125V, 10A/250V, Cord Grip Body Size F2, Silicone Husk | No | F2 1/2" | N/A | No | No | Female | N/A | No | No | 3-pole/3-wire | Single | |
| 1301460052 | Watertite Extreme Connector, 2 Pole/3 Wire, NEMA 5-20, 125V, Cord Grip Body Size F2, Silicone Husk | F2 1/2" | N/A | No | No | Female | N/A | No | No | 107.954/g | 2-pole/3-wire | Single | |
| 1301460053 | Watertite Extreme Extra-Hard Outdoor use Connector, 2 Pole/3 Wire, NEMA 5-20, 125V, Cord Grip Body Size F2, Black, Silicone Husk | No | F2 1/2" | N/A | No | No | Female | N/A | No | No | 2-pole/3-wire | Single | |
| 1301460054 | Watertite Extreme Ground Fault Monitoring Connector 2 Pole/3 Wire, NEMA 5-20, 125V, Cord Grip Body Size F2, Silicone Husk | No | F2 1/2" | N/A | No | No | Female | N/A | Yes | No | 2-pole/3-wire | Single | |
| 1301460056 | Watertite Extreme Connector for Male Receptacle, 2 Pole/3 Wire, NEMA 5-20, 125V, F2, Silicone Husk | No | F2 1/2" | N/A | Yes | No | Female | N/A | No | No | 2-pole/3-wire | Single | |
| 1301460059 | Watertite Extreme Connector, 2 Pole/3 Wire, NEMA 7-15, 277V, Cord Grip Body Size F2, Silicone Husk | No | F2 1/2" | N/A | No | No | Female | N/A | No | No | 2-pole/3-wire | Single |