産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | ||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1300550001 | Brad RJ-Lnxx Ethernet Pass-Through RJ-45 Female Receptacle Shielded | No | External Thread | Female | None | N/A | ABS | 1" - 14 UNC | 27.100/g | Straight | N/A | N/A | -20° to +80°C | N/A | N/A |
| 1300550002 | Brad RJ-Lnxx Industrial Ethernet Receptacle, Female (Straight) to Male (Straight) Front Panel Mount, 10Base T, Solder PCB and Cable Termination, 0.305m (1.0') Length | No | External Thread | Male | None | 0.305m | ABS | 1" - 14 UNC | 35.273/g | Straight | Front | N/A | -20° to +80°C | N/A | N/A |
| 1300550003 | Brad RJ-Lnxx Industrial Ethernet Receptacle, Female (Straight) to Male (Straight), 10Base T, Solder PCB and Cable Termination, 0.305m (1.0') Length | No | External Thread | Male | None | 0.305m | ABS | 1" - 14 UNC | 4.980/g | Straight | Front | N/A | -20° to +80°C | N/A | N/A |
| 1300550004 | Brad RJ-Lnxx Industrial Ethernet Receptacle, Female (Straight) to Male (Straight), 10Base T, Solder PCB and Cable Termination, 0.60m (1.97') Length | No | External Thread | Male | None | 0.60m | ABS | 1" - 14 UNC | 13.650/g | Straight | Front | N/A | -20° to +80°C | N/A | N/A |
| 1300550005 | Brad RJ-Lnxx Industrial Ethernet Receptacle, Female (Straight) to Male (Straight) Front Panel Mount, 10Base T, Solder PCB and Cable Termination, 1.0m (3.28') Length | No | External Thread | Female | None | 0.305m | ABS | 1" - 14 UNC | 1.000/g | Straight | Front | N/A | -20° to +80°C | N/A | N/A |
| 1300550014 | Brad RJ-Lnxx Ethernet Pass-Through RJ-11 Female Receptacle Shielded | External Thread | Female | None | N/A | ABS | 1" - 14 UNC | 23.250/g | Straight | N/A | N/A | -20° to +80°C | N/A | N/A | |
| 1300550016 | Brad RJ-Lnxx PC Board to Cable Ethernet Receptacle, 1\ - 14 UNC Threads | No | External Thread | Female | None | 0.60m | ABS | 1" - 14 UNC | 27.700/g | Straight | Front | N/A | -20° to +80°C | N/A | N/A |