産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | ||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1300280023 | Micro-Change (M12) Double-Ended Cordset, 5 Poles, Male (Straight) to Female (Straight), 22 AWG, Gray DeviceNet Thin Stranded Cable, 0.50m (1.64') Length | No | 7.24mm (.285") | 0.50m (1.64') | Gray | Micro-Change (M12) | Micro-Change (M12) | Threaded | Female-Male | Single | None | PVC | TPE | Copper Alloy | Zinc Die-Cast | Nitrile Rubber | Gold | 70.623/g | Straight to Straight | 5 | -20° to +80°C | Thin (Drop) | 22 |
| 1300280028 | Micro-Change (M12) Double-Ended Cordset, 5 Poles, Male (Straight) to Female (Straight), 22 AWG, Gray DeviceNet Thin Stranded Cable, 1.0m (3.28') Length | No | 7.24mm (.285") | 1.0m (3.28') | Gray | Micro-Change (M12) | Micro-Change (M12) | Threaded | Female-Male | Single | None | PVC | TPE | Copper Alloy | Zinc Die-Cast | Nitrile Rubber | Gold | 106.217/g | Straight to Straight | 5 | -20° to +80°C | Thin (Drop) | 22 |
| 1300280033 | Micro-Change (M12) Double-Ended Cordset, 5 Poles, Male (Straight) to Female (Straight), 22 AWG, Gray DeviceNet Thin Stranded Cable, 2.0m (6.56') Length | No | 7.24mm (.285") | 2.0m (6.56') | Gray | Micro-Change (M12) | Micro-Change (M12) | Threaded | Female-Male | Single | None | PVC | TPE | Copper Alloy | Zinc Die-Cast | Nitrile Rubber | Gold | 164.000/g | Straight to Straight | 5 | -20° to +80°C | Thin (Drop) | 22 |
| 1300280037 | Micro-Change (M12) Double-Ended Cordset, 5 Poles, Male (Straight) to Female (Straight), 22 AWG, Gray DeviceNet Thin Stranded Cable, 3.0m (9.84') Length | No | 7.24mm (.285") | 3.0m (9.84') | Gray | Micro-Change (M12) | Micro-Change (M12) | Threaded | Female-Male | Single | None | PVC | TPE | Copper Alloy | Zinc Die-Cast | Nitrile Rubber | Gold | 250.383/g | Straight to Straight | 5 | -20° to +80°C | Thin (Drop) | 22 |
| 1300280040 | Micro-Change (M12) Double-Ended Cordset, 5 Poles, Male (Straight) to Female (Straight), 22 AWG, DeviceNet Thin Stranded Cable, 4.0m (13.12') Length | No | 7.24mm (.285") | 4.0m (13.12') | Gray | Micro-Change (M12) | Micro-Change (M12) | Threaded | Female-Male | Single | None | PVC | PVC | Copper Alloy | Zinc Die-Cast | Gold | 317.267/g | Straight to Straight | 5 | -20° to +80°C | Shielded-Twisted Pair | 22 | |
| 1300280042 | Micro-Change (M12) Double-Ended Cordset, 5 Poles, Male (Straight) to Female (Straight), 22 AWG, Gray DeviceNet Thin Stranded Cable, 5.0m (16.40') Length | No | 7.24mm (.285") | 5.0m (16.40') | Gray | Micro-Change (M12) | Micro-Change (M12) | Threaded | Female-Male | Single | None | PVC | TPE | Copper Alloy | Zinc Die-Cast | Nitrile Rubber | Gold | 369.500/g | Straight to Straight | 5 | -20° to +80°C | Thin (Drop) | 22 |
| 1300280043 | Micro-Change (M12) Double-Ended Cordset, 5 Poles, Male (Straight) to Female (Straight), 22 AWG, DeviceNet Thin Stranded Cable, 6.0m (19.68') Length | No | 7.24mm (.285") | 6.0m (19.68') | Gray | Micro-Change (M12) | Micro-Change (M12) | Threaded | Female-Male | Single | None | PVC | PVC | Copper Alloy | Zinc Die-Cast | Gold | 161.270/g | Straight to Straight | 5 | -20° to +80°C | Shielded-Twisted Pair | 22 | |
| 1300280046 | Micro-Change (M12) Double-Ended Cordset, 5 Poles, Male (Straight) to Female (Straight), 22 AWG, DeviceNet Thin Stranded Cable, 10.0m (32.81') Length | No | 7.24mm (.285") | 10.0m (32.81') | Gray | Micro-Change (M12) | Micro-Change (M12) | Threaded | Female-Male | Single | None | PVC | PVC | Copper Alloy | Zinc Die-Cast | Gold | 739.823/g | Straight to Straight | 5 | -20° to +80°C | Shielded-Twisted Pair | 22 | |
| 1300280048 | Micro-Change (M12) Double-Ended Cordset, 5 Poles, Male (Straight) to Female (Straight), 22 AWG, DeviceNet Thin Stranded Cable, 15.0m (49.21') Length | No | 7.24mm (.285") | 15.0m (49.21') | Gray | Micro-Change (M12) | Micro-Change (M12) | Threaded | Female-Male | Single | None | PVC | PVC | Copper Alloy | Zinc Die-Cast | Gold | 355.600/g | Straight to Straight | 5 | -20° to +80°C | Shielded-Twisted Pair | 22 | |
| 1300280050 | Micro-Change (M12) Double-Ended Cordset, 5 Poles, Male (Straight) to Female (Straight), 22 AWG, DeviceNet Thin Stranded Cable, 20.0m (65.62') Length | No | 7.24mm (.285") | 20.0m (65.62') | Gray | Micro-Change (M12) | Micro-Change (M12) | Threaded | Female-Male | Single | None | PVC | PVC | Copper Alloy | Zinc Die-Cast | Gold | 1440.523/g | Straight to Straight | 5 | -20° to +80°C | Shielded-Twisted Pair | 22 | |
| 1300280052 | Micro-Change (M12) Double-Ended Cordset, 5 Poles, Male (Straight) to Female (Straight), 22 AWG, DeviceNet Thin Stranded Cable, 25.0m (82.02') Length | No | 7.24mm (.285") | 25.0m (82.02') | Gray | Micro-Change (M12) | Micro-Change (M12) | Threaded | Female-Male | Single | None | PVC | PVC | Copper Alloy | Zinc Die-Cast | Gold | Straight to Straight | 5 | -20° to +80°C | Shielded-Twisted Pair | 22 | ||
| 1300280054 | Micro-Change (M12) Double-Ended Cordset, 5 Poles, Male (Straight) to Female (Straight), 22 AWG, DeviceNet Thin Stranded Cable, 30.0m (98.40') Length | No | 7.24mm (.285") | 30.0m (98.40') | Gray | Micro-Change (M12) | Micro-Change (M12) | Threaded | Female-Male | Single | None | PVC | PVC | Copper Alloy | Zinc Die-Cast | Gold | Straight to Straight | 5 | -20° to +80°C | Shielded-Twisted Pair | 22 | ||
| 1300280070 | Micro-Change (M12) Double-Ended Cordset, 5 Poles, Male (90°) to Female (Straight), 22 AWG, DeviceNet Thin Stranded Cable Plus Drain, 1.0m (3.28') Length | No | 7.24mm (.285") | 1.0m (3.28') | Gray | Micro-Change (M12) | Micro-Change (M12) | Threaded | Female-Male | Single | None | PVC | PVC | Copper Alloy | Zinc Die-Cast | Gold | 57.153/g | 90° to Straight | 5 | -20° to +80°C | Shielded-Twisted Pair | 22 | |
| 1300280075 | Micro-Change (M12) Double-Ended Cordset, 5 Poles, Male (90°) to Female (Straight), 22 AWG, DeviceNet Thin Stranded Cable Plus Drain, 3.0m (9.84') Length | No | 7.24mm (.285") | 3.0m (9.84') | Gray | Micro-Change (M12) | Micro-Change (M12) | Threaded | Female-Male | Single | None | PVC | PVC | Copper Alloy | Zinc Die-Cast | Gold | 99.931/g | 90° to Straight | 5 | -20° to +80°C | Shielded-Twisted Pair | 22 | |
| 1300280076 | Micro-Change (M12) Double-Ended Cordset, 5 Poles, Male (90°) to Female (Straight), 22 AWG, DeviceNet Thin Stranded Cable Plus Drain, 4.0m (13.12') Length | No | 7.24mm (.285") | 4.0m (13.12') | Gray | Micro-Change (M12) | Micro-Change (M12) | Threaded | Female-Male | Single | None | PVC | PVC | Copper Alloy | Zinc Die-Cast | Gold | 121.701/g | 90° to Straight | 5 | -20° to +80°C | Shielded-Twisted Pair | 22 | |
| 1300280077 | Micro-Change (M12) Double-Ended Cordset, 5 Poles, Male (90°) to Female (Straight), 22 AWG, DeviceNet Thin Stranded Cable Plus Drain, 5.0m (16.40') Length | No | 7.24mm (.285") | 5.0m (16.40') | Gray | Micro-Change (M12) | Micro-Change (M12) | Threaded | Female-Male | Single | None | PVC | PVC | Copper Alloy | Zinc Die-Cast | Gold | 143.031/g | 90° to Straight | 5 | -20° to +80°C | Shielded-Twisted Pair | 22 | |
| 1300280085 | Micro-Change (M12) Double-Ended Cordset, 5 Poles, Male (Straight) to Female (90°), 22 AWG, Gray DeviceNet Thin Stranded Cable, 1.0m (3.28') Length | No | 7.24mm (.285") | 1.0m (3.28') | Gray | Micro-Change (M12) | Micro-Change (M12) | Threaded | Female-Male | Single | None | PVC | TPE | Copper Alloy | Zinc Die-Cast | Nitrile Rubber | Gold | 95.707/g | 90° to Straight | 5 | -20° to +80°C | Thin (Drop) | 22 |
| 1300280087 | Micro-Change (M12) Double-Ended Cordset, 5 Poles, Male (Straight) to Female (90°), 22 AWG, Gray DeviceNet Thin Stranded Cable, 2.0m (6.56') Length | No | 7.24mm (.285") | 2.0m (6.56') | Gray | Micro-Change (M12) | Micro-Change (M12) | Threaded | Female-Male | Single | None | PVC | TPE | Copper Alloy | Zinc Die-Cast | Nitrile Rubber | Gold | 169.189/g | 90° to Straight | 5 | -20° to +80°C | Thin (Drop) | 22 |
| 1300280089 | Micro-Change (M12) Double-Ended Cordset, 5 Poles, Male (Straight) to Female (90°), 22 AWG, Gray DeviceNet Thin Stranded Cable, 3.0m (9.84') Length | No | 7.24mm (.285") | 3.0m (9.84') | Gray | Micro-Change (M12) | Micro-Change (M12) | Threaded | Female-Male | Single | None | PVC | TPE | Copper Alloy | Zinc Die-Cast | Nitrile Rubber | Gold | 98.790/g | 90° to Straight | 5 | -20° to +80°C | Thin (Drop) | 22 |
| 1300280091 | Micro-Change (M12) Double-Ended Cordset, 5 Poles, Male (Straight) to Female (90°), 22 AWG, Gray DeviceNet Thin Stranded Cable, 5.0m (16.40') Length | No | 7.24mm (.285") | 5.0m (16.40') | Gray | Micro-Change (M12) | Micro-Change (M12) | Threaded | Female-Male | Single | None | PVC | TPE | Copper Alloy | Zinc Die-Cast | Nitrile Rubber | Gold | 141.550/g | 90° to Straight | 5 | -20° to +80°C | Thin (Drop) | 22 |
| 1300280132 | Micro-Change (M12) Double-Ended Cordset, 5 Poles, Male (Straight) to Female (Straight), DeviceNet Thin High Flex Stranded Cable, 1.0m (3.28') Length | No | 12.10mm (.480") | 1.0m (3.28') | Gray | Micro-Change (M12) | Micro-Change (M12) | Threaded | Female-Male | Single | None | TPE | Thermoplastic Elastomer | Copper Alloy | Zinc Die-Cast | Gold | 1.000/g | Straight to Straight | 5 | -20° to +80°C | Shielded-Twisted Pair | 22 | |
| 1300280140 | Micro-Change (M12) Double-Ended Cordset, 5 Poles, Male (Straight) to Female (Straight), DeviceNet Thin High Flex Stranded Cable, 3.0m (9.84') Length | No | 12.10mm (.480") | 3.0m (9.84') | Gray | Micro-Change (M12) | Micro-Change (M12) | Threaded | Female-Male | Single | None | TPE | Thermoplastic Elastomer | Copper Alloy | Zinc Die-Cast | Gold | 129.827/g | Straight to Straight | 5 | -20° to +80°C | Shielded-Twisted Pair | 22 | |
| 1300280143 | Micro-Change (M12) Double-Ended Cordset, 5 Poles, Male (Straight) to Female (Straight), DeviceNet Thin High Flex Stranded Cable, 5.0m (16.40') Length | No | 12.10mm (.480") | 5.0m (16.40') | Gray | Micro-Change (M12) | Micro-Change (M12) | Threaded | Female-Male | Single | None | TPE | Thermoplastic Elastomer | Copper Alloy | Zinc Die-Cast | Gold | 192.891/g | Straight to Straight | 5 | -20° to +80°C | Shielded-Twisted Pair | 22 | |
| 1300280172 | Micro-Change (M12) Double-Ended Cordset, 5 Poles, Male (Straight) to Female (90°), DeviceNet Thin High Flex Stranded Cable, 1.0m (3.28') Length | No | 12.10mm (.480") | 1.0m (3.28') | Gray | Micro-Change (M12) | Micro-Change (M12) | Threaded | Female-Male | Single | None | TPE | Thermoplastic Elastomer | Copper Alloy | Zinc Die-Cast | Gold | 90° to Straight | 5 | -20° to +80°C | Shielded-Twisted Pair | 22 | ||
| 1300280178 | Micro-Change (M12) Double-Ended Cordset, 5 Poles, Male (Straight) to Female (90°), DeviceNet Thin High Flex Stranded Cable, 5.0m (16.40') Length | No | 12.10mm (.480") | 5.0m (16.40') | Gray | Micro-Change (M12) | Micro-Change (M12) | Threaded | Female-Male | Single | None | TPE | Thermoplastic Elastomer | Copper Alloy | Zinc Die-Cast | Gold | 90° to Straight | 5 | -20° to +80°C | Shielded-Twisted Pair | 22 |