産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | ||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1210640058 | mPm DIN Valve Connector, Form B-11mm, PG9 Internal Threads, 2 Pole Plus Ground with A1 Circuit, 24V, Red LED, Transparent, Nitrile Profile Gasket and Screw, Mounted, Bulk Pack | No | 6.00-8.00mm (.236-.315") | Internal Thread | Yes | No | B - 11mm | N/A | None | Polyamide | Brass | N/A | Silver | 19.723/g | 90° Angle | 11.00mm | 2 | -40° to +90°C | 16 |
| 1210640097 | mPm DIN Valve Connector, Form B-11mm, PG9 Internal Threads, 2 Pole Plus Ground with C4 Circuit, 24V, Red LED, Transparent, Nitrile Profile Gasket and Screw, Mounted, Bulk Pack | No | 6.00-8.00mm (.236-.315") | Internal Thread | Yes | No | B - 11mm | N/A | None | Polyamide | Brass | N/A | Silver | 19.723/g | 90° Angle | 11.00mm | 2 | -40° to +90°C | 16 |
| 1210640120 | mPm DIN Valve Connector, Form B-11mm, PG9 Internal Threads, 2 Pole Plus Ground with C4 Circuit, 24V, Yellow LED, Transparent, Nitrile Profile Gasket and Screw, Mounted, Bulk Pack | No | 6.00-8.00mm (.236-.315") | Internal Thread | Yes | No | B - 11mm | N/A | None | Polyamide | Brass | N/A | Silver | 19.723/g | 90° Angle | 11.00mm | 2 | -40° to +90°C | 16 |
| 1210640124 | mPm DIN Valve Connector, Form B-11mm, PG9 Internal Threads, 2 Pole Plus Ground with C4 Circuit, 230V, Yellow LED, Transparent, Nitrile Profile Gasket and Screw, Mounted, Bulk Pack | No | 6.00-8.00mm (.236-.315") | Internal Thread | Yes | No | B - 11mm | N/A | None | Polyamide | Brass | N/A | Silver | 18.586/g | 90° Angle | 11.00mm | 2 | -40° to +90°C | 16 |
| 1210640172 | mPm DIN Valve Connector, Form C-8mm, PG7 Internal Threads, 2 Pole Plus Ground with C4 Circuit, 230V, Red LED, Transparent, Nitrile Flat Gasket and Screw, Mounted, Bulk Pack | No | 4.00-6.00mm (.157-.236") | Internal Thread | Yes | No | C - 8mm | N/A | None | Polyamide | Brass | Silver | 90° Angle | 8.00mm | 2 | -40° to +90°C | N/A | ||
| 1210640545 | mPm DIN Valve Connector, Form A-18mm, PG9 Internal Threads, 2 Pole Plus Ground with A1 Circuit, 24V, Red LED, Transparent, Nitrile Profile Gasket and Screw, Mounted, Bulk Pack | No | 6.00-8.00mm (.236-.315") | Internal Thread | Yes | No | A - 18mm | N/A | None | Polyamide | Brass | N/A | Silver | 22.175/g | 90° Angle | 18.00mm | 2 | -40° to +90°C | 16 |
| 1210640570 | mPm DIN Valve Connector, Form A-18mm, PG9 Internal Threads, 2 Pole Plus Ground with C3 Circuit, 24V, Red LED, Transparent, Nitrile Profile Gasket and Screw, Mounted, Bulk Pack | No | 6.00-8.00mm (.236-.315") | Internal Thread | Yes | No | A - 18mm | N/A | None | Polyamide | Brass | N/A | Silver | 23.000/g | 90° Angle | 18.00mm | 2 | -40° to +90°C | 16 |
| 1210640579 | mPm DIN Valve Connector, Form A-18mm, PG9 Internal Threads, 2 Pole Plus Ground with C4 Circuit, 24V, Red LED, Transparent, Nitrile Profile Gasket and Screw, Mounted, Bulk Pack | No | 6.00-8.00mm (.236-.315") | Internal Thread | Yes | No | A - 18mm | N/A | None | Polyamide | Brass | N/A | Silver | 22.435/g | 90° Angle | 18.00mm | 2 | -40° to +90°C | 16 |
| 1210640600 | mPm DIN Valve Connector, Form A-18mm, PG9 Internal Threads, 2 Pole Plus Ground with C4 Circuit, 24V, Yellow LED, Transparent, Nitrile Profile Gasket and Screw, Mounted, Bulk Pack | No | 6.00-8.00mm (.236-.315") | Internal Thread | Yes | No | A - 18mm | N/A | None | Polyamide | Brass | N/A | Silver | 15.034/g | 90° Angle | 18.00mm | 2 | -40° to +90°C | 16 |
| 1210640603 | mPm DIN Valve Connector, Form A-18mm, PG9 Internal Threads, 2 Pole Plus Ground with C4 Circuit, 230V, Yellow LED, Transparent, Nitrile Profile Gasket and Screw, Mounted, Bulk Pack | No | 6.00-8.00mm (.236-.315") | Internal Thread | Yes | No | A - 18mm | N/A | None | Polyamide | Brass | N/A | Silver | 22.175/g | 90° Angle | 18.00mm | 2 | -40° to +90°C | 16 |
| 1210640661 | mPm DIN Valve Connector, Form A-18mm, PG11 Internal Threads, 2 Pole Plus Ground with C3 Circuit, 12V, Red LED, Transparent, Nitrile Profile Gasket and Screw, Mounted, Bulk Pack | No | 8.00-10.00mm (0.315-0.394") | Internal Thread | Yes | No | A - 18mm | N/A | None | Polyamide | Brass | Silver | 4.530/g | 90° Angle | 18.00mm | 2 | -40° to +90°C | N/A | |
| 1210640685 | mPm DIN Valve Connector, Form A-18mm, PG11 Internal Threads, 2 Pole Plus Ground with C4 Circuit, 24V, Yellow LED, Transparent, Nitrile Profile Gasket and Screw, Mounted, Bulk Pack | No | 8.00-10.00mm (0.315-0.394") | Internal Thread | Yes | No | A - 18mm | N/A | None | Polyamide | Brass | N/A | Silver | 15.088/g | 90° Angle | 18.00mm | 2 | -40° to +90°C | 16 |
| 1210640687 | mPm DIN Valve Connector, Form A-18mm, PG11 Internal Threads, 2 Pole Plus Ground with C4 Circuit, 230V, Yellow LED, Transparent, Nitrile Profile Gasket and Screw, Mounted, Bulk Pack | No | 8.00-10.00mm (0.315-0.394") | Internal Thread | Yes | No | A - 18mm | N/A | None | Polyamide | Brass | N/A | Silver | 23.136/g | 90° Angle | 18.00mm | 2 | -40° to +90°C | 16 |
| 1210640688 | mPm DIN Valve Connector, Form A-18mm, PG11 Internal Threads, 2 Pole Plus Ground with S0 Circuit, 24V, Red LED, Transparent, Nitrile Profile Gasket and Screw, Mounted, Bulk Pack | No | 8.00-10.00mm (0.315-0.394") | Internal Thread | Yes | No | A - 18mm | N/A | None | Polyamide | Brass | N/A | Silver | 90° Angle | 18.00mm | 2 | -40° to +90°C | 16 | |
| 1210640871 | mPm DIN Valve Connector, Form C-Micro 9.4mm, PG7 Internal Threads, 2 Pole Plus Ground with C4 Circuit, 24V, Yellow LED, Transparent, Nitrile Profile Gasket and Screw, Mounted, Bulk Pack | No | 4.00-6.00mm (.157-.236") | Internal Thread | Yes | No | C - Micro 9.4mm | N/A | None | Polyamide | Brass | N/A | Silver | 9.749/g | 90° Angle | 9.40mm | 2 | -40° to +90°C | 18 |
| 1210640896 | mPm DIN Valve Connector, Form A-18mm, PG9 Internal Threads, 2 Pole Plus Ground with R0 Circuit, 24V, Red LED, Black, Nitrile Profile Gasket and Screw, Mounted, Bulk Pack | No | 6.00-8.00mm (.236-.315") | Internal Thread | Yes | No | A - 18mm | N/A | None | Polyamide | Brass | N/A | Silver | 14.194/g | 90° Angle | 18.00mm | 2 | -40° to +90°C | 16 |
| 1210640900 | mPm DIN Valve Connector, Form A-18mm, PG9 Internal Threads, 2 Pole Plus Ground with R0 Circuit, 230V, Red LED, Black, Nitrile Profile Gasket and Screw, Mounted, Bulk Pack | No | 6.00-8.00mm (.236-.315") | Internal Thread | Yes | No | A - 18mm | N/A | None | Polyamide | Brass | N/A | Silver | 25.022/g | 90° Angle | 18.00mm | 2 | -40° to +90°C | 16 |
| 1210640953 | mPm DIN Valve Connector, Form A-18mm, PG9 Internal Threads, 2 Pole Plus Ground with R2 Circuit, 24V, Yellow LED, Transparent, Nitrile Profile Gasket and Screw, Mounted, Bulk Pack | No | 6.00-8.00mm (.236-.315") | Internal Thread | Yes | No | A - 18mm | N/A | None | Polyamide | Brass | N/A | Silver | 23.100/g | 90° Angle | 18.00mm | 2 | -40° to +90°C | 16 |
| 1210640955 | mPm DIN Valve Connector, Form A-18mm, PG9 Internal Threads, 2 Pole Plus Ground with R2 Circuit, 230V, Yellow LED, Transparent, Nitrile Profile Gasket and Screw, Mounted, Bulk Pack | No | 6.00-8.00mm (.236-.315") | Internal Thread | Yes | No | A - 18mm | N/A | None | Polyamide | Brass | N/A | Silver | 16.325/g | 90° Angle | 18.00mm | 2 | -40° to +90°C | 16 |
| 1210641036 | mPm DIN Valve Connector, Form B-11mm, PG9 Internal Threads, 2 Pole Plus Ground with R0 Circuit, 24V, Red LED, Black, Nitrile Profile Gasket and Screw, Mounted, Bulk Pack | No | 6.00-8.00mm (.236-.315") | Internal Thread | No | No | B - 11mm | N/A | None | Polyamide | Brass | N/A | Silver | 12.856/g | 90° Angle | 11.00mm | 2 | -40° to +90°C | 16 |
| 1210641038 | mPm DIN Valve Connector, Form B-11mm, PG9 Internal Threads, 2 Pole Plus Ground with R0 Circuit, 230V, Red LED, Black, Nitrile Profile Gasket and Screw, Mounted, Bulk Pack | No | 6.00-8.00mm (.236-.315") | Internal Thread | No | No | B - 11mm | N/A | None | Polyamide | Brass | N/A | Silver | 20.050/g | 90° Angle | 11.00mm | 2 | -40° to +90°C | 16 |
| 1210641239 | mPm DIN Valve Connector, Form B-10mm, PG9 Internal Threads, 2 Pole Plus Ground with C4 Circuit, 24V, Yellow LED, Transparent, Nitrile Profile Gasket and Screw, Mounted, Bulk Pack | No | 6.00-8.00mm (.236-.315") | Internal Thread | Yes | No | B - 10mm | N/A | None | Polyamide | Brass | N/A | Silver | 18.860/g | 90° Angle | 10.00mm | 2 | -40° to +90°C | 16 |
| 1210641241 | mPm DIN Valve Connector, Form B-10mm, PG9 Internal Threads, 2 Pole Plus Ground with C4 Circuit, 230V, Yellow LED, Transparent, Nitrile Profile Gasket and Screw, Mounted, Bulk Pack | No | 6.00-8.00mm (.236-.315") | Internal Thread | Yes | No | B - 10mm | N/A | None | Polyamide | Brass | N/A | Silver | 18.868/g | 90° Angle | 10.00mm | 2 | -40° to +90°C | 16 |
| 1210641253 | mPm DIN Valve Connector, Form C-8mm, PG7 Internal Threads, 2 Pole Plus Ground with C4 Circuit, 24V, Yellow LED, Transparent, Nitrile Profile Gasket and Screw, Mounted, Bulk Pack | No | 4.00-6.00mm (.157-.236") | Internal Thread | Yes | No | C - 8mm | N/A | None | Polyamide | Brass | N/A | Silver | 9.793/g | 90° Angle | 8.00mm | 2 | -40° to +90°C | 18 |
| 1210641277 | mPm DIN Valve Connector, Form A-18mm, PG9 Internal Threads, 2 Pole Plus Ground with C4 Circuit, 24V, Red LED, Transparent, Nitrile Profile Gasket and Screw, UL Listed, Mounted, Bulk Pack | No | 6.00-8.00mm (.236-.315") | Internal Thread | Yes | No | A - 18mm | N/A | None | Polyamide | Brass | N/A | Silver | 24.040/g | 90° Angle | 18.00mm | 2 | -40° to +90°C | 16 |