産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | ||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1210230083 | mPm DIN Valve Connector, Form C-8mm, PG7 Internal Threads, 2 Pole, H12 Ground Position, Black, Nitrile Profile Gasket and Screw, Mounted, Bulk Packed | No | 4.00-6.00mm (.157-.236") | Internal Thread | No | No | C - 8mm | N/A | None | Polyamide | Brass | N/A | Silver | 9.933/g | 90° Angle | 8.00mm | 2 | -40° to +90°C | 18 |
| 1210230084 | mPm DIN Valve Connector, Form C-8mm, PG7 Internal Threads, 2 Pole, H12 Ground Position, Black, Nitrile Flat Gasket and Screw, Mounted, Bulk Packed | No | 4.00-6.00mm (.157-.236") | Internal Thread | No | No | C - 8mm | N/A | None | Polyamide | Brass | N/A | Silver | 9.659/g | 90° Angle | 8.00mm | 2 | -40° to +90°C | 18 |
| 1210230085 | mPm DIN Valve Connector, Form C-8mm, PG7 Internal Threads, 2 Pole, H6 Ground Position, Black, Nitrile Flat Gasket and Screw, Mounted, Bulk Packed | No | 4.00-6.00mm (.157-.236") | Internal Thread | No | No | C - 8mm | N/A | None | Polyamide | Brass | N/A | Silver | 9.777/g | 90° Angle | 8.00mm | 2 | -40° to +90°C | 18 |
| 1210230093 | mPm DIN Valve Connector, Form C-8mm, PG7 Internal Threads, 3 Pole, H12 Ground Position, Black, Nitrile Flat Gasket and Screw, Mounted, Bulk Packed | No | 4.00-6.00mm (.157-.236") | Internal Thread | No | No | C - 8mm | N/A | None | Polyamide | Brass | N/A | Silver | 10.562/g | 90° Angle | 8.00mm | 3 | -40° to +90°C | 18 |
| 1210230094 | mPm DIN Valve Connector, Form C-8mm, PG7 Internal Threads, 3 Pole, H6 Ground Position, Black, Nitrile Flat Gasket and Screw, Mounted, Bulk Packed | No | 4.00-6.00mm (.157-.236") | Internal Thread | No | No | C - 8mm | N/A | None | Polyamide | Brass | N/A | Silver | 11.339/g | 90° Angle | 8.00mm | 3 | -40° to +90°C | 18 |
| 1210230105 | mPm DIN Valve Connector, Form B-11mm, PG7 Internal Threads, 2 Pole, H12 Ground Position, Black, Nitrile Profile Gasket and Screw, Mounted, Bulk Packed | No | 4.00-6.00mm (.157-.236") | Internal Thread | No | No | B - 11mm | N/A | None | Polyamide | Brass | N/A | Silver | 20.865/g | 90° Angle | 11.00mm | 2 | -40° to +90°C | 16 |
| 1210230107 | mPm DIN Valve Connector, Form B-11mm, PG7 Internal Threads, 2 Pole, H12 Ground Position, Black, Nitrile Flat Gasket and Screw, Mounted, Bulk Packed | No | 4.00-6.00mm (.157-.236") | Internal Thread | No | No | B - 11mm | N/A | None | Polyamide | Brass | N/A | Silver | 90° Angle | 11.00mm | 2 | -40° to +90°C | 16 | |
| 1210230110 | mPm DIN Valve Connector, Form B-11mm, PG7 Internal Threads, 2 Pole, H6 Ground Position, Black, Nitrile Flat Gasket and Screw, Mounted, Bulk Packed | No | 4.00-6.00mm (.157-.236") | Internal Thread | No | No | B - 11mm | N/A | None | Polyamide | Brass | N/A | Silver | 19.024/g | 90° Angle | 11.00mm | 2 | -40° to +90°C | 16 |
| 1210230122 | mPm DIN Valve Connector, Form B-11mm, PG9 Internal Threads, 2 Pole, H12 Ground Position, Black, Nitrile Profile Gasket and Screw, Mounted, Bulk Packed | No | 6.00-8.00mm (.236-.315") | Internal Thread | No | No | B - 11mm | N/A | None | Polyamide | Brass | N/A | Silver | 19.630/g | 90° Angle | 11.00mm | 2 | -40° to +90°C | 16 |
| 1210230125 | mPm DIN Valve Connector, Form B-11mm, PG9 Internal Threads, 2 Pole, H12 Ground Position, Black, Nitrile Flat Gasket and Screw, Mounted, Bulk Packed | No | 6.00-8.00mm (.236-.315") | Internal Thread | No | No | B - 11mm | N/A | None | Polyamide | Brass | N/A | Silver | 15.422/g | 90° Angle | 11.00mm | 2 | -40° to +90°C | 16 |
| 1210230238 | mPm DIN Valve Connector, Form A-18mm, PG9 Internal Threads, 2 Pole, H12 Ground Position, Black, Nitrile Profile Gasket and Screw, Mounted, Bulk Packed | No | 6.00-8.00mm (.236-.315") | Internal Thread | No | No | A - 18mm | N/A | None | Polyamide | Brass | N/A | Silver | 24.040/g | 90° Angle | 18.00mm | 2 | -40° to +90°C | 16 |
| 1210230242 | mPm DIN Valve Connector, Form A-18mm, PG9 Internal Threads, 2 Pole, H12 Ground Position, Black, Nitrile Flat Gasket and Screw, Mounted, Bulk Packed | No | 6.00-8.00mm (.236-.315") | Internal Thread | No | No | A - 18mm | N/A | None | Polyamide | Brass | N/A | Silver | 23.760/g | 90° Angle | 18.00mm | 2 | -40° to +90°C | 16 |
| 1210230252 | mPm DIN Valve Connector, Form A-18mm, PG9 Internal Threads, 2 Pole, H6 Ground Position, Black, Nitrile Profile Gasket and Screw, Mounted, Bulk Packed | No | 6.00-8.00mm (.236-.315") | Internal Thread | No | No | A - 18mm | N/A | None | Polyamide | Brass | N/A | Silver | 23.778/g | 90° Angle | 18.00mm | 2 | -40° to +90°C | 16 |
| 1210230253 | mPm DIN Valve Connector, Form A-18mm, PG9 Internal Threads, 2 Pole, H6 Ground Position, Black, Nitrile Flat Gasket and Screw, Mounted, Bulk Packed | No | 6.00-8.00mm (.236-.315") | Internal Thread | No | No | A - 18mm | N/A | None | Polyamide | Brass | N/A | Silver | 23.755/g | 90° Angle | 18.00mm | 2 | -40° to +90°C | 16 |
| 1210230278 | mPm DIN Valve Connector, Form A-18mm, PG11 Internal Threads, 2 Pole, H12 Ground Position, Black, Nitrile Profile Gasket and Screw, Mounted, Bulk Packed | No | 8.00-10.00mm (0.315-0.394") | Internal Thread | No | No | A - 18mm | N/A | None | Polyamide | Brass | N/A | Silver | 23.133/g | 90° Angle | 18.00mm | 2 | -40° to +90°C | 16 |
| 1210230284 | mPm DIN Valve Connector, Form A-18mm, PG11 Internal Threads, 2 Pole, H6 Ground Position, Black, Nitrile Profile Gasket and Screw, Mounted, Bulk Packed | No | 8.00-10.00mm (0.315-0.394") | Internal Thread | No | No | A - 18mm | N/A | None | Polyamide | Brass | N/A | Silver | 90° Angle | 18.00mm | 2 | -40° to +90°C | 16 | |
| 1210230341 | mPm DIN Valve Connector, Form A-18mm, PG9 Internal Threads, 3 Pole, H12 Ground Position, Black, Nitrile Profile Gasket and Screw, Mounted, Bulk Packed | No | 6.00-8.00mm (.236-.315") | Internal Thread | No | No | A - 18mm | N/A | None | Polyamide | Brass | N/A | Silver | 22.500/g | 90° Angle | 18.00mm | 3 | -40° to +90°C | 16 |
| 1210230344 | mPm DIN Valve Connector, Form A-18mm, PG9 Internal Threads, 3 Pole, H12 Ground Position, Black, Nitrile Flat Gasket and Screw, Mounted, Bulk Packed | No | 6.00-8.00mm (.236-.315") | Internal Thread | No | No | A - 18mm | N/A | None | Polyamide | Brass | Silver | 25.100/g | 90° Angle | 18.00mm | 3 | -40° to +90°C | N/A | |
| 1210230377 | mPm DIN Valve Connector, Form A-18mm, PG11 Internal Threads, 3 Pole, H12 Ground Position, Black, Nitrile Profile Gasket and Screw, Mounted, Bulk Packed | No | 8.00-10.00mm (0.315-0.394") | Internal Thread | No | No | A - 18mm | N/A | None | Polyamide | Brass | N/A | Silver | 25.118/g | 90° Angle | 18.00mm | 3 | -40° to +90°C | 16 |
| 1210230378 | mPm DIN Valve Connector, Form A-18mm, PG11 Internal Threads, 3 Pole, H12 Ground Position, Black, Nitrile Flat Gasket and Screw, Mounted, Bulk Packed | No | 8.00-10.00mm (0.315-0.394") | Internal Thread | No | No | A - 18mm | N/A | None | Polyamide | Brass | N/A | Silver | 24.861/g | 90° Angle | 18.00mm | 3 | -40° to +90°C | 16 |
| 1210230433 | mPm DIN Valve Connector, Form C-Micro-9.4mm, PG7 Internal Threads, 2 Pole, H12 Ground Position, Black, Nitrile Profile Gasket and Screw, Mounted, Bulk Pack | No | 4.00-6.00mm (.157-.236") | Internal Thread | No | No | C - Micro 9.4mm | N/A | None | Polyamide | Brass | N/A | Silver | 10.307/g | 90° Angle | 9.40mm | 2 | -40° to +90°C | 18 |
| 1210230434 | mPm DIN Valve Connector, Form C-Micro-9.4mm, PG7 Internal Threads, 2 Pole, H12 Ground Position, Black, Nitrile Flat Gasket and Screw, Mounted, Bulk Pack | No | 4.00-6.00mm (.157-.236") | Internal Thread | No | No | C - Micro 9.4mm | N/A | None | Polyamide | Brass | N/A | Silver | 90° Angle | 9.40mm | 2 | -40° to +90°C | 18 | |
| 1210230438 | mPm DIN Valve Connector, Form C-Micro-9.4mm, PG7 Internal Threads, 2 Pole, H6 Ground Position, Black, Nitrile Flat Gasket and Screw, Mounted, Bulk Pack | No | 4.00-6.00mm (.157-.236") | Internal Thread | No | No | C - Micro 9.4mm | N/A | None | Polyamide | Brass | N/A | Silver | 10.006/g | 90° Angle | 9.40mm | 2 | -40° to +90°C | 18 |
| 1210230464 | mPm DIN Valve Connector, Form C-Micro-9.4mm, PG7 Internal Threads, 3 Pole, H12 Ground Position, Black, Nitrile Profile Gasket and Screw, Mounted, Bulk Pack | No | 4.00-6.00mm (.157-.236") | Internal Thread | No | No | C - Micro 9.4mm | N/A | None | Polyamide | Brass | N/A | Silver | 11.553/g | 90° Angle | 9.40mm | 3 | -40° to +90°C | 18 |
| 1210230465 | mPm DIN Valve Connector, Form C-Micro-9.4mm, PG7 Internal Threads, 3 Pole, H12 Ground Position, Black, Nitrile Flat Gasket and Screw, Mounted, Bulk Pack | No | 4.00-6.00mm (.157-.236") | Internal Thread | No | No | C - Micro 9.4mm | N/A | None | Polyamide | Brass | N/A | Silver | 11.252/g | 90° Angle | 9.40mm | 3 | -40° to +90°C | 18 |