産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | |||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1202440002 | Micro-Change (M12) Circular Hybrid Technology (CHT) Female Receptacle, Dual Keyway, M16x1.5mm Back Panel Mount, 8 Pole (4 Signal, 4 Power) | Female | Dual | 22.679/g | Straight | 8 | -25° to +75°C | N/A | N/A | |||||||||||||
| 1202440200 | Micro-Change (M12) Circular Hybrid Technology (CHT) Double-Ended Cordset, 8 Poles (4 Signal, 4 Power), Y-Coded, Male (Straight) to Male (Straight), 0.25m (9.84\) Length, Type 1 | 8.00mm (.315") | 0.25m (9.84") | Gray | CHT4+4 (M12 Hybrid) | CHT4+4 (M12 Hybrid) | Threaded | Male-Male | Y-Coded | None | PUR | Brass, PA | Copper Alloy | Brass | Gold | 42.184/g | Straight to Straight | 8 | -25° to +75°C | Unshielded-Twisted Pair | 18, 26 | |
| 1202440201 | Micro-Change (M12) Circular Hybrid Technology (CHT) Double-Ended Cordset, 8 Poles (4 Signal, 4 Power), Y-Coded, Male (Straight) to Male (Straight), 0.50m (1.64') Length, Type 1 | No | 8.00mm (.315") | 0.50m (1.64') | Gray | CHT4+4 (M12 Hybrid) | CHT4+4 (M12 Hybrid) | Threaded | Male-Male | Y-Coded | None | PUR | Brass, PA | Copper Alloy | Brass | Gold | 74.275/g | Straight to Straight | 8 | -25° to +75°C | Unshielded-Twisted Pair | 18, 26 |
| 1202440202 | Micro-Change (M12) Circular Hybrid Technology (CHT) Double-Ended Cordset, 8 Poles (4 Signal, 4 Power), Y-Coded, Male (Straight) to Male (Straight), 1.0m (3.28') Length, Type 1 | 8.00mm (.315") | 1.0m (3.28') | Gray | CHT4+4 (M12 Hybrid) | CHT4+4 (M12 Hybrid) | Threaded | Male-Male | Y-Coded | None | PUR | Brass, PA | Copper Alloy | Brass | Gold | 116.688/g | Straight to Straight | 8 | -25° to +75°C | Unshielded-Twisted Pair | 18, 26 | |
| 1202440203 | Micro-Change (M12) Circular Hybrid Technology (CHT) Double-Ended Cordset, 8 Poles (4 Signal, 4 Power), Y-Coded, Male (Straight) to Male (Straight), 1.50m (4.92') Length, Type 1 | No | 8.00mm (.315") | 1.50m (4.92') | Gray | CHT4+4 (M12 Hybrid) | CHT4+4 (M12 Hybrid) | Threaded | Male-Male | Y-Coded | None | PUR | Brass, PA | Copper Alloy | Brass | Gold | 158.271/g | Straight to Straight | 8 | -25° to +75°C | Unshielded-Twisted Pair | 18, 26 |
| 1202440204 | Micro-Change (M12) Circular Hybrid Technology (CHT) Double-Ended Cordset, 8 Poles (4 Signal, 4 Power), Y-Coded, Male (Straight) to Male (Straight), 2.0m (6.56') Length, Type 1 | 8.00mm (.315") | 2.0m (6.56') | Gray | CHT4+4 (M12 Hybrid) | CHT4+4 (M12 Hybrid) | Threaded | Male-Male | Y-Coded | None | PUR | Brass, PA | Copper Alloy | Brass | Gold | 199.854/g | Straight to Straight | 8 | -25° to +75°C | Unshielded-Twisted Pair | 18, 26 | |
| 1202440205 | Micro-Change (M12) Circular Hybrid Technology (CHT) Double-Ended Cordset, 8 Poles (4 Signal, 4 Power), Y-Coded, Male (Straight) to Male (Straight), 5.0m (16.40') Length, Type 1 | No | 8.00mm (.315") | 5.0m (16.40') | Gray | CHT4+4 (M12 Hybrid) | CHT4+4 (M12 Hybrid) | Threaded | Male-Male | Y-Coded | None | PUR | Brass, PA | Copper Alloy | Brass | Gold | 449.380/g | Straight to Straight | 8 | -25° to +75°C | Unshielded-Twisted Pair | 18, 26 |
| 1202440206 | Micro-Change (M12) Circular Hybrid Technology (CHT) Double-Ended Cordset, 8 Poles (4 Signal, 4 Power), Y-Coded, Male (Straight) to Male (Straight), 8.0m (26.25') Length, Type 1 | No | 8.00mm (.315") | 8.0m (26.25') | Gray | CHT4+4 (M12 Hybrid) | CHT4+4 (M12 Hybrid) | Threaded | Male-Male | Y-Coded | None | PUR | Brass, PA | Copper Alloy | Brass | Gold | 698.850/g | Straight to Straight | 8 | -25° to +75°C | Unshielded-Twisted Pair | 18, 26 |
| 1202440207 | Micro-Change (M12) Circular Hybrid Technology (CHT) Double-Ended Cordset, 8 Poles (4 Signal, 4 Power), Y-Coded, Male (Straight) to Male (Straight), 10.0m (32.81') Length, Type 1 | No | 8.00mm (.315") | 10.0m (32.81') | Gray | CHT4+4 (M12 Hybrid) | CHT4+4 (M12 Hybrid) | Threaded | Male-Male | Y-Coded | None | PUR | Brass, PA | Copper Alloy | Brass | Gold | 865.182/g | Straight to Straight | 8 | -25° to +75°C | Unshielded-Twisted Pair | 18, 26 |
| 1202440208 | Micro-Change (M12) Circular Hybrid Technology (CHT) Double-Ended Cordset, 8 Poles (4 Signal, 4 Power), Y-Coded, Male (Straight) to Male (Straight), 15.0m (49.21') Length, Type 1 | No | 8.00mm (.315") | 15.0m (49.21') | Gray | CHT4+4 (M12 Hybrid) | CHT4+4 (M12 Hybrid) | Threaded | Male-Male | Y-Coded | None | PUR | Brass, PA | Copper Alloy | Brass | Gold | 1281.013/g | Straight to Straight | 8 | -25° to +75°C | Unshielded-Twisted Pair | 18, 26 |