産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | ||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| 1053251002 | Nano-Fit Terminal Position Assurance (TPA) Retainer, 2.50mm Pitch, 2 Circuits, Black | 2 | 2 | Black | Yes | Nylon | 0.062/g | 1 | Bag | -40° to +125°C | |
| 1053251003 | Nano-Fit Terminal Position Assurance (TPA) Retainer, 2.50mm Pitch, 3 Circuits, Black | 3 | 3 | Black | Yes | Nylon | 0.077/g | 1 | Bag | -40° to +125°C | |
| 1053251004 | Nano-Fit Terminal Position Assurance (TPA) Retainer, 2.50mm Pitch, 4 Circuits, Black | 4 | 4 | Black | Yes | Nylon | 0.093/g | 1 | Bag | -40° to +125°C | |
| 1053251005 | Nano-Fit Terminal Position Assurance (TPA) Retainer, 2.50mm Pitch, 5 Circuits, Black | 5 | 5 | Black | Yes | Nylon | 0.114/g | 1 | Bag | -40° to +125°C | |
| 1053251006 | Nano-Fit Terminal Position Assurance (TPA) Retainer, 2.50mm Pitch, 6 Circuits, Black | 6 | 6 | Black | Yes | Nylon | 0.128/g | 1 | Bag | -40° to +125°C | |
| 1053251007 | Nano-Fit Terminal Position Assurance (TPA) Retainer, 2.50mm Pitch, 7 Circuits, Black | 7 | 7 | Black | Yes | Nylon | 0.144/g | 1 | Bag | -40° to +125°C | |
| 1053251008 | Nano-Fit Terminal Position Assurance (TPA) Retainer, 2.50mm Pitch, 8 Circuits, Black | 8 | 8 | Black | Yes | Nylon | 0.158/g | 1 | Bag | -40° to +125°C | |
| 1053252002 | Nano-Fit Terminal Position Assurance (TPA) Retainer, 2.50mm Pitch, 2 Circuits, Natural | 2 | 2 | Natural | Yes | Nylon | 0.060/g | 1 | Bag | -40° to +125°C | |
| 1053252003 | Nano-Fit Terminal Position Assurance (TPA) Retainer, 2.50mm Pitch, 3 Circuits, Natural | 3 | 3 | Natural | Yes | Nylon | 0.077/g | 1 | Bag | -40° to +125°C | |
| 1053252004 | Nano-Fit Terminal Position Assurance (TPA) Retainer, 2.50mm Pitch, 4 Circuits, Natural | 4 | 4 | Natural | Yes | Nylon | 0.093/g | 1 | Bag | -40° to +125°C | |
| 1053252005 | Nano-Fit Terminal Position Assurance (TPA) Retainer, 2.50mm Pitch, 5 Circuits, Natural | 5 | 5 | Natural | Yes | Nylon | 0.110/g | 1 | Bag | -40° to +125°C | |
| 1053252006 | Nano-Fit Terminal Position Assurance (TPA) Retainer, 2.50mm Pitch, 6 Circuits, Natural | 6 | 6 | Natural | Yes | Nylon | 0.125/g | 1 | Bag | -40° to +125°C | |
| 1053252007 | Nano-Fit Terminal Position Assurance (TPA) Retainer, 2.50mm Pitch, 7 Circuits, Natural | 7 | 7 | Natural | Yes | Nylon | 0.142/g | 1 | Bag | -40° to +125°C | |
| 1053252008 | Nano-Fit Terminal Position Assurance (TPA) Retainer, 2.50mm Pitch, 8 Circuits, Natural | 8 | 8 | Natural | Yes | Nylon | 0.160/g | 1 | Bag | -40° to +125°C |