産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | ||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1053081104 | Nano-Fit Receptacle Housing, 2.50mm Pitch, Dual Row, 4 Circuits, Black, Glow-Wire Capable | No | 4 | Black | Receptacle | Yes | Yes | Yes | Nylon | 0.420/g | 2 | Bag | No | 2.50mm | 2.50mm | Yes | -40° to +125°C |
| 1053081106 | Nano-Fit Receptacle Housing, 2.50mm Pitch, Dual Row, 6 Circuits, Black, Glow-Wire Capable | No | 6 | Black | Receptacle | Yes | Yes | Yes | Nylon | 0.570/g | 2 | Bag | No | 2.50mm | 2.50mm | Yes | -40° to +125°C |
| 1053081108 | Nano-Fit Receptacle Housing, 2.50mm Pitch, Dual Row, 8 Circuits, Black, Glow-Wire Capable | No | 8 | Black | Receptacle | Yes | Yes | Yes | Nylon | 0.725/g | 2 | Bag | No | 2.50mm | 2.50mm | Yes | -40° to +125°C |
| 1053081110 | Nano-Fit Receptacle Housing, 2.50mm Pitch, Dual Row, 10 Circuits, Black, Glow-Wire Capable | No | 10 | Black | Receptacle | Yes | Yes | Yes | Nylon | 0.860/g | 2 | Bag | No | 2.50mm | 2.50mm | Yes | -40° to +125°C |
| 1053081112 | Nano-Fit Receptacle Housing, 2.50mm Pitch, Dual Row, 12 Circuits, Black, Glow-Wire Capable | No | 12 | Black | Receptacle | Yes | Yes | Yes | Nylon | 1.010/g | 2 | Bag | No | 2.50mm | 2.50mm | Yes | -40° to +125°C |
| 1053081114 | Nano-Fit Receptacle Housing, 2.50mm Pitch, Dual Row, 14 Circuits, Black, Glow-Wire Capable | No | 14 | Black | Receptacle | Yes | Yes | Yes | Nylon | 1.150/g | 2 | Bag | No | 2.50mm | 2.50mm | Yes | -40° to +125°C |
| 1053081116 | Nano-Fit Receptacle Housing, 2.50mm Pitch, Dual Row, 16 Circuits, Black, Glow-Wire Capable | No | 16 | Black | Receptacle | Yes | Yes | Yes | Nylon | 1.300/g | 2 | Bag | No | 2.50mm | 2.50mm | Yes | -40° to +125°C |
| 1053081204 | Nano-Fit Receptacle Housing, TPA Capable, 2.50mm Pitch, Dual Row, 4 Circuits, Black, Glow-Wire Capable | 4 | Black | Receptacle | Yes | Yes | Yes | Nylon | 0.460/g | 2 | Bag | No | 2.50mm | 2.50mm | Yes | -40° to +125°C | |
| 1053081206 | Nano-Fit Receptacle Housing, TPA Capable, 2.50mm Pitch, Dual Row, 6 Circuits, Black, Glow-Wire Capable | 6 | Black | Receptacle | Yes | Yes | Yes | Nylon | 0.610/g | 2 | Bag | No | 2.50mm | 2.50mm | Yes | -40° to +125°C | |
| 1053081208 | Nano-Fit Receptacle Housing, TPA Capable, 2.50mm Pitch, Dual Row, 8 Circuits, Black, Glow-Wire Capable | 8 | Black | Receptacle | Yes | Yes | Yes | Nylon | 0.763/g | 2 | Bag | No | 2.50mm | 2.50mm | Yes | -40° to +125°C | |
| 1053081210 | Nano-Fit Receptacle Housing, TPA Capable, 2.50mm Pitch, Dual Row, 10 Circuits, Black, Glow-Wire Capable | 10 | Black | Receptacle | Yes | Yes | Yes | Nylon | 0.906/g | 2 | Bag | No | 2.50mm | 2.50mm | Yes | -40° to +125°C | |
| 1053081212 | Nano-Fit Receptacle Housing, TPA Capable, 2.50mm Pitch, Dual Row, 12 Circuits, Black, Glow-Wire Capable | 12 | Black | Receptacle | Yes | Yes | Yes | Nylon | 1.047/g | 2 | Bag | No | 2.50mm | 2.50mm | Yes | -40° to +125°C | |
| 1053081214 | Nano-Fit Receptacle Housing, TPA Capable, 2.50mm Pitch, Dual Row, 14 Circuits, Black, Glow-Wire Capable | 14 | Black | Receptacle | Yes | Yes | Yes | Nylon | 1.175/g | 2 | Bag | No | 2.50mm | 2.50mm | Yes | -40° to +125°C | |
| 1053081216 | Nano-Fit Receptacle Housing, TPA Capable, 2.50mm Pitch, Dual Row, 16 Circuits, Black, Glow-Wire Capable | 16 | Black | Receptacle | Yes | Yes | Yes | Nylon | 1.325/g | 2 | Bag | No | 2.50mm | 2.50mm | Yes | -40° to +125°C | |
| 1053082104 | Nano-Fit Receptacle Housing, 2.50mm Pitch, Dual Row, 4 Circuits, Natural, Glow-Wire Capable | No | 4 | Natural | Receptacle | Yes | Yes | Yes | Nylon | 0.420/g | 2 | Bag | No | 2.50mm | 2.50mm | Yes | -40° to +125°C |
| 1053082106 | Nano-Fit Receptacle Housing, 2.50mm Pitch, Dual Row, 6 Circuits, Natural, Glow-Wire Capable | No | 6 | Natural | Receptacle | Yes | Yes | Yes | Nylon | 0.570/g | 2 | Bag | No | 2.50mm | 2.50mm | Yes | -40° to +125°C |
| 1053082108 | Nano-Fit Receptacle Housing, 2.50mm Pitch, Dual Row, 8 Circuits, Natural, Glow-Wire Capable | No | 8 | Natural | Receptacle | Yes | Yes | Yes | Nylon | 0.710/g | 2 | Bag | No | 2.50mm | 2.50mm | Yes | -40° to +125°C |
| 1053082110 | Nano-Fit Receptacle Housing, 2.50mm Pitch, Dual Row, 10 Circuits, Natural, Glow-Wire Capable | No | 10 | Natural | Receptacle | Yes | Yes | Yes | Nylon | 0.860/g | 2 | Bag | No | 2.50mm | 2.50mm | Yes | -40° to +125°C |
| 1053082112 | Nano-Fit Receptacle Housing, 2.50mm Pitch, Dual Row, 12 Circuits, Natural, Glow-Wire Capable | No | 12 | Natural | Receptacle | Yes | Yes | Yes | Nylon | 1.010/g | 2 | Bag | No | 2.50mm | 2.50mm | Yes | -40° to +125°C |
| 1053082114 | Nano-Fit Receptacle Housing, 2.50mm Pitch, Dual Row, 14 Circuits, Natural, Glow-Wire Capable | No | 14 | Natural | Receptacle | Yes | Yes | Yes | Nylon | 1.150/g | 2 | Bag | No | 2.50mm | 2.50mm | Yes | -40° to +125°C |
| 1053082116 | Nano-Fit Receptacle Housing, 2.50mm Pitch, Dual Row, 16 Circuits, Natural, Glow-Wire Capable | No | 16 | Natural | Receptacle | Yes | Yes | Yes | Nylon | 1.300/g | 2 | Bag | No | 2.50mm | 2.50mm | Yes | -40° to +125°C |
| 1053082204 | Nano-Fit Receptacle Housing, TPA Capable, 2.50mm Pitch, Dual Row, 4 Circuits, Natural, Glow-Wire Capable | 4 | Natural | Receptacle | Yes | Yes | Yes | Nylon | 0.460/g | 2 | Bag | No | 2.50mm | 2.50mm | Yes | -40° to +125°C | |
| 1053082206 | Nano-Fit Receptacle Housing, TPA Capable, 2.50mm Pitch, Dual Row, 6 Circuits, Natural, Glow-Wire Capable | 6 | Natural | Receptacle | Yes | Yes | Yes | Nylon | 0.610/g | 2 | Bag | No | 2.50mm | 2.50mm | Yes | -40° to +125°C | |
| 1053082208 | Nano-Fit Receptacle Housing, TPA Capable, 2.50mm Pitch, Dual Row, 8 Circuits, Natural, Glow-Wire Capable | 8 | Natural | Receptacle | Yes | Yes | Yes | Nylon | 0.900/g | 2 | Bag | No | 2.50mm | 2.50mm | Yes | -40° to +125°C | |
| 1053082210 | Nano-Fit Receptacle Housing, TPA Capable, 2.50mm Pitch, Dual Row, 10 Circuits, Natural, Glow-Wire Capable | 10 | Natural | Receptacle | Yes | Yes | Yes | Nylon | 0.900/g | 2 | Bag | No | 2.50mm | 2.50mm | Yes | -40° to +125°C |