産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | ||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1053001100 | Nano-Fit Crimp Terminal, Female, 1.50µm Matte Tin (Sn) Plating, 26-24 AWG | 25 | Female | High Conductivity Copper | Matte Tin | Matte Tin | 0.100/g | Reel | 1.500µm | 1.500µm | Crimp or Compression | 1.30mm | 24, 26 | N/A | |
| 1053001200 | Nano-Fit Crimp Terminal, Female, 0.38µm Gold (Au) Plating, 26-24 AWG | 50 | Female | High Conductivity Copper | Gold | Matte Tin | 0.100/g | Reel | 0.381µm | 1.250µm | Crimp or Compression | 1.30mm | 24, 26 | N/A | |
| 1053001300 | Nano-Fit Crimp Terminal, Female, 0.76µm Gold (Au) Plating, 26-24 AWG | 50 | Female | High Conductivity Copper | Gold | Matte Tin | 0.100/g | Reel | 0.762µm | 1.250µm | Crimp or Compression | 1.30mm | 24, 26 | N/A | |
| 1053001400 | Nano-Fit Crimp Terminal, Female, 0.76µm Gold (Au) Plating, Lubricated, 26-24 AWG | 50 | Female | High Conductivity Copper | Gold | Matte Tin | 0.100/g | Reel | 0.762µm | 1.250µm | Crimp or Compression | 1.30mm | 24, 26 | N/A | |
| 1053001810 | Nano-Fit Crimp Terminal, Female, 0.025µm Gold (Au) Plating, 26-24 AWG | 50 | Female | High Conductivity Copper | Gold | Matte Tin | 0.095/g | Reel | 0.025µm | 1.250µm | Crimp or Compression | 1.30mm | 24, 26 | N/A | |
| 1053001900 | Nano-Fit Crimp Terminal, Female, 0.025µm Gold (Au) Plating, 22-20 AWG | 50 | Female | High Conductivity Copper | Gold | Matte Tin | 0.098/g | Reel | 0.025µm | 1.250µm | Crimp or Compression | 1.60mm | 20, 22 | N/A | |
| 1053002100 | Nano-Fit Crimp Terminal, Female, 1.50µm Matte Tin (Sn) Plating, 22-20 AWG | 25 | Female | High Conductivity Copper | Matte Tin | Matte Tin | 0.100/g | Reel | 1.500µm | 1.500µm | Crimp or Compression | 1.60mm | 20, 22 | N/A | |
| 1053002200 | Nano-Fit Crimp Terminal, Female, 0.38µm Gold (Au) Plating, 22-20 AWG | 50 | Female | High Conductivity Copper | Gold | Matte Tin | 0.100/g | Reel | 0.381µm | 1.250µm | Crimp or Compression | 1.60mm | 20, 22 | N/A | |
| 1053002300 | Nano-Fit Crimp Terminal, Female, 0.76µm Gold (Au) Plating, 22-20 AWG | 50 | Female | High Conductivity Copper | Gold | Matte Tin | 0.100/g | Reel | 0.762µm | 1.250µm | Crimp or Compression | 1.60mm | 20, 22 | N/A | |
| 1053002400 | Nano-Fit Crimp Terminal, Female, 0.76µm Gold (Au) Plating, Lubricated, 22-20 AWG | 50 | Female | High Conductivity Copper | Gold | Matte Tin | 0.100/g | Reel | 0.762µm | 1.250µm | Crimp or Compression | 1.60mm | 20, 22 | N/A |