産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | |||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1003451051 | zQSFP+-to-4 zSFP+ Passive Cable Assembly, 100 Gbps-to-(4) 25 Gbps, Temp-Flex Cable, 30 AWG, 0.5m Length | No | None | 0.50m | 38 TO 20 | Plug/Plug | Yes | Zinc Die Cast | 123.524/g | Bag | Pull Tab | No | Temp-Flex Twinax | 30 |
| 1003451056 | zQSFP+-to-4 zSFP+ Passive Cable Assembly, 100 Gbps-to-(4) 25 Gbps, Low-smoke Zero-halogen Cable, 30 AWG, 0.5m Length | No | None | 0.50m | 38 TO 20 | Plug/Plug | Yes | Zinc Die Cast | 220.069/g | Bag | Pull Tab | No | Belden Low-smoke Zero-halogen | 30 |
| 1003451101 | zQSFP+-to-4 zSFP+ Passive Cable Assembly, 100 Gbps-to-(4) 25 Gbps, Temp-Flex Cable, 30 AWG, 1.0m Length | No | None | 1.0m | 38 TO 20 | Plug/Plug | Yes | Zinc Die Cast | 122.504/g | Bag | Pull Tab | No | Temp-Flex Twinax | 30 |
| 1003451102 | zQSFP+-to-4 zSFP+ Passive Cable Assembly with Dust Cap, 100 Gbps-to-(4) 25 Gbps, Temp-Flex Cable, 30 AWG, 1.0m Length | No | None | 1.0m | 38 TO 20 | Plug/Plug | Yes | Zinc Die Cast | 1.000/g | Bag | Pull Tab | No | Temp-Flex Twinax | 30 |
| 1003451106 | zQSFP+-to-4 zSFP+ Passive Cable Assembly, 100 Gbps-to-(4) 25 Gbps, Low-smoke Zero-halogen Cable, 30 AWG, 1.0m Length | No | None | 1.0m | 38 TO 20 | Plug/Plug | Yes | Zinc Die Cast | 265.100/g | Bag | Pull Tab | No | Belden Low-smoke Zero-halogen | 30 |
| 1003451151 | zQSFP+-to-4 zSFP+ Passive Cable Assembly, 100 Gbps-to-(4) 25 Gbps, Temp-Flex Cable, 30 AWG, 1.5m Length | No | None | 1.50m | 38 TO 20 | Plug/Plug | Yes | Zinc Die Cast | 137.900/g | Bag | Pull Tab | No | Temp-Flex Twinax | 30 |
| 1003451152 | zQSFP+-to-4 zSFP+ Passive Cable Assembly with Dust Cap, 100 Gbps-to-(4) 25 Gbps, Temp-Flex Cable, 30 AWG, 1.5m Length | No | None | 1.50m | 38 TO 20 | Plug/Plug | Yes | Zinc Die Cast | 1.000/g | Bag | Pull Tab | No | Temp-Flex Twinax | 30 |
| 1003451153 | zQSFP+-to-4 zSFP+ Passive Cable Assembly, 100 Gbps-to-(4) 25 Gbps, Belden Cable, 30 AWG, 1.5m Length | No | None | 1.50m | 38 TO 20 | Plug/Plug | Yes | Zinc Die Cast | 334.450/g | Bag | Pull Tab | No | Belden Twinax | 30 |
| 1003451154 | zQSFP+-to-4 zSFP+ Passive Cable Assembly with Dust Cap, 100 Gbps-to-(4) 25 Gbps, Belden Cable, 30 AWG, 1.5m Length | No | None | 1.50m | 38 TO 20 | Plug/Plug | Yes | Zinc Die Cast | 336.700/g | Bag | Pull Tab | No | Belden Twinax | 30 |
| 1003451156 | zQSFP+-to-4 zSFP+ Passive Cable Assembly, 100 Gbps-to-(4) 25 Gbps, Low-smoke Zero-halogen Cable, 30 AWG, 1.5m Length | No | None | 1.50m | 38 TO 20 | Plug/Plug | Yes | Zinc Die Cast | 319.400/g | Bag | Pull Tab | No | Belden Low-smoke Zero-halogen | 30 |
| 1003451201 | zQSFP+-to-4 zSFP+ Passive Cable Assembly, 100 Gbps-to-(4) 25 Gbps, Temp-Flex Cable, 30 AWG, 2.0m Length | No | None | 2.0m | 38 TO 20 | Plug/Plug | Yes | Zinc Die Cast | 139.500/g | Bag | Pull Tab | No | Temp-Flex Twinax | 30 |
| 1003451202 | zQSFP+-to-4 zSFP+ Passive Cable Assembly with Dust Cap, 100 Gbps-to-(4) 25 Gbps, Temp-Flex Cable, 30 AWG, 2.0m Length | No | None | 2.0m | 38 TO 20 | Plug/Plug | Yes | Zinc Die Cast | 377.119/g | Bag | Pull Tab | No | Temp-Flex Twinax | 30 |
| 1003451203 | zQSFP+-to-4 zSFP+ Passive Cable Assembly, 100 Gbps-to-(4) 25 Gbps, Belden Cable, 30 AWG, 2.0m Length | No | None | 2.0m | 38 TO 20 | Plug/Plug | Yes | Zinc Die Cast | 1.000/g | Bag | Pull Tab | No | Belden Twinax | 30 |
| 1003451204 | zQSFP+-to-4 zSFP+ Passive Cable Assembly with Dust Cap, 100 Gbps-to-(4) 25 Gbps, Belden Cable, 30 AWG, 2.0m Length | No | None | 2.0m | 38 TO 20 | Plug/Plug | Yes | Zinc Die Cast | 404.500/g | Bag | Pull Tab | No | Belden Twinax | 30 |
| 1003451206 | zQSFP+-to-4 zSFP+ Passive Cable Assembly, 100 Gbps-to-(4) 25 Gbps, Low-smoke Zero-halogen Cable, 30 AWG, 2.0m Length | No | None | 2.0m | 38 TO 20 | Plug/Plug | Yes | Zinc Die Cast | 380.700/g | Bag | Pull Tab | No | Belden Low-smoke Zero-halogen | 30 |
| 1003451251 | zQSFP+-to-4 zSFP+ Passive Cable Assembly, 100 Gbps-to-(4) 25 Gbps, Temp-Flex Cable, 30 AWG, 2.5m Length | No | None | 2.50m | 38 TO 20 | Plug/Plug | Yes | Zinc Die Cast | 413.500/g | Bag | Pull Tab | No | Temp-Flex Twinax | 30 |
| 1003451252 | zQSFP+-to-4 zSFP+ Passive Cable Assembly with Dust Cap, 100 Gbps-to-(4) 25 Gbps, Temp-Flex Cable, 30 AWG, 2.5m Length | No | None | 2.50m | 38 TO 20 | Plug/Plug | Yes | Zinc Die Cast | 432.717/g | Bag | Pull Tab | No | Temp-Flex Twinax | 30 |
| 1003451253 | zQSFP+-to-4 zSFP+ Passive Cable Assembly, 100 Gbps-to-(4) 25 Gbps, Belden Cable, 30 AWG, 2.5m Length | No | None | 2.50m | 38 TO 20 | Plug/Plug | Yes | Zinc Die Cast | 1.000/g | Bag | Pull Tab | No | Belden Twinax | 30 |
| 1003451254 | zQSFP+-to-4 zSFP+ Passive Cable Assembly with Dust Cap, 100 Gbps-to-(4) 25 Gbps, Belden Cable, 30 AWG, 2.5m Length | No | None | 2.50m | 38 TO 20 | Plug/Plug | Yes | Zinc Die Cast | 473.000/g | Bag | Pull Tab | No | Belden Twinax | 30 |
| 1003451256 | zQSFP+-to-4 zSFP+ Passive Cable Assembly, 100 Gbps-to-(4) 25 Gbps, Low-smoke Zero-halogen Cable, 30 AWG, 2.5m Length | No | None | 2.50m | 38 TO 20 | Plug/Plug | Yes | Zinc Die Cast | 468.200/g | Bag | Pull Tab | No | Belden Low-smoke Zero-halogen | 30 |
| 1003451301 | zQSFP+-to-4 zSFP+ Passive Cable Assembly, 100 Gbps-to-(4) 25 Gbps, Temp-Flex Cable, 30 AWG, 3.0m Length | No | None | 3.0m | 38 TO 20 | Plug/Plug | Yes | Zinc Die Cast | Bag | Pull Tab | No | Temp-Flex Twinax | 30 | |
| 1003451302 | zQSFP+-to-4 zSFP+ Passive Cable Assembly with Dust Cap, 100 Gbps-to-(4) 25 Gbps, Temp-Flex Cable, 30 AWG, 3.0m Length | No | None | 3.0m | 38 TO 20 | Plug/Plug | Yes | Zinc Die Cast | 488.324/g | Bag | Pull Tab | No | Temp-Flex Twinax | 30 |
| 1003451303 | zQSFP+-to-4 zSFP+ Passive Cable Assembly, 100 Gbps-to-(4) 25 Gbps, Belden Cable, 30 AWG, 3.0m Length | No | None | 3.0m | 38 TO 20 | Plug/Plug | Yes | Zinc Die Cast | 1.000/g | Bag | Pull Tab | No | Belden Twinax | 30 |
| 1003451304 | zQSFP+-to-4 zSFP+ Passive Cable Assembly with Dust Cap, 100 Gbps-to-(4) 25 Gbps, Belden Cable, 30 AWG, 3.0m Length | No | None | 3.0m | 38 TO 20 | Plug/Plug | Yes | Zinc Die Cast | 541.500/g | Bag | Pull Tab | No | Belden Twinax | 30 |
| 1003451306 | zQSFP+-to-4 zSFP+ Passive Cable Assembly, 100 Gbps-to-(4) 25 Gbps, Low-smoke Zero-halogen Cable, 30 AWG, 3.0m Length | No | None | 3.0m | 38 TO 20 | Plug/Plug | Yes | Zinc Die Cast | 536.700/g | Bag | Pull Tab | No | Belden Low-smoke Zero-halogen | 30 |