産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | |||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1000570021 | Temp-Flex High-Performance Flat-Ribbon Cable, 20 Circuits, 0.64mm Pitch, 30 AWG, Silver Plated Copper, UL 20726, 7/38 Stranded Extruded FEP, Natural with Blue Polarity Stripe | No | 100 ft/spool, 10 ft min length | 20 | Natural w/Blue Polarity Stripe | FEP | FEP | Silver | Spool | 0.64mm | -55° to +150°C | 7/38 Stranded, High-Performance Flat-Ribbon, UL 20726 | 30 | |
| 1000570022 | Temp-Flex High-Performance Flat-Ribbon Cable, 26 Circuits, 0.64mm Pitch, 30 AWG, Silver Plated Copper, UL 20726, 7/38 Stranded Extruded FEP, Natural with Blue Polarity Stripe | No | 100 ft/spool, 10 ft min length | 26 | Natural w/Blue Polarity Stripe | FEP | FEP | Silver | Spool | 0.64mm | -55° to +150°C | 7/38 Stranded, High-Performance Flat-Ribbon, UL 20726 | 30 | |
| 1000570023 | Temp-Flex High-Performance Flat-Ribbon Cable, 30 Circuits, 0.64mm Pitch, 30 AWG, Silver Plated Copper, UL 20726, 7/38 Stranded Extruded FEP, Natural with Blue Polarity Stripe | No | 100 ft/spool, 10 ft min length | 30 | Natural w/Blue Polarity Stripe | FEP | FEP | Silver | Spool | 0.64mm | -55° to +150°C | 7/38 Stranded, High-Performance Flat-Ribbon, UL 20726 | 30 | |
| 1000570024 | Temp-Flex High-Performance Flat-Ribbon Cable, 40 Circuits, 0.64mm Pitch, 30 AWG, Silver Plated Copper, UL 20726, 7/38 Stranded Extruded FEP, Natural with Blue Polarity Stripe | No | 100 ft/spool, 10 ft min length | 40 | Natural w/Blue Polarity Stripe | FEP | FEP | Silver | Spool | 0.64mm | -55° to +150°C | 7/38 Stranded, High-Performance Flat-Ribbon, UL 20726 | 30 | |
| 1000570025 | Temp-Flex High-Performance Flat-Ribbon Cable, 50 Circuits, 0.64mm Pitch, 30 AWG, Silver Plated Copper, UL 20726, 7/38 Stranded Extruded FEP, Natural with Blue Polarity Stripe | No | 100 ft/spool, 10 ft min length | 50 | Natural w/Blue Polarity Stripe | FEP | FEP | Silver | Spool | 0.64mm | -55° to +150°C | 7/38 Stranded, High-Performance Flat-Ribbon, UL 20726 | 30 | |
| 1000570026 | Temp-Flex High-Performance Flat-Ribbon Cable, 60 Circuits, 0.64mm Pitch, 30 AWG, Silver Plated Copper, UL 20726, 7/38 Stranded Extruded FEP, Natural with Blue Polarity Stripe | No | 100 ft/spool, 10 ft min length | 60 | Natural w/Blue Polarity Stripe | FEP | FEP | Silver | Spool | 0.64mm | -55° to +150°C | 7/38 Stranded, High-Performance Flat-Ribbon, UL 20726 | 30 | |
| 1000570027 | Temp-Flex High-Performance Flat-Ribbon Cable, 68 Circuits, 0.64mm Pitch, 30 AWG, Silver Plated Copper, UL 20726, 7/38 Stranded Extruded FEP, Natural with Blue Polarity Stripe | No | 100 ft/spool, 10 ft min length | 68 | Natural w/Blue Polarity Stripe | FEP | FEP | Silver | Spool | 0.64mm | -55° to +150°C | 7/38 Stranded, High-Performance Flat-Ribbon, UL 20726 | 30 | |
| 1000570028 | Temp-Flex High-Performance Flat-Ribbon Cable, 80 Circuits, 0.64mm Pitch, 30 AWG, Silver Plated Copper, UL 20726, 7/38 Stranded Extruded FEP, Natural with Blue Polarity Stripe | No | 100 ft/spool, 10 ft min length | 80 | Natural w/Blue Polarity Stripe | FEP | FEP | Silver | Spool | 0.64mm | -55° to +150°C | 7/38 Stranded, High-Performance Flat-Ribbon, UL 20726 | 30 | |
| 1000570029 | Temp-Flex High-Performance Flat-Ribbon Cable, 100 Circuits, 0.64mm Pitch, 30 AWG, Silver Plated Copper, UL 20726, 7/38 Stranded Extruded FEP, Natural with Blue Polarity Stripe | No | 100 ft/spool, 10 ft min length | 100 | Natural w/Blue Polarity Stripe | FEP | FEP | Silver | Spool | 0.64mm | -55° to +150°C | 7/38 Stranded, High-Performance Flat-Ribbon, UL 20726 | 30 | |
| 1000570030 | Temp-Flex High-Performance Flat-Ribbon Cable, 6 Circuits, 1.27mm Pitch, 28 AWG, Silver Plated Copper, UL 20424, 7/36 Stranded Extruded FEP, Blue with Blue Polarity Stripe | No | 100 ft/spool, 10 ft min length | 6 | Blue w/Blue Polarity Stripe | FEP | FEP | Silver | 4.306/g | Spool | 1.27mm | -65° to +200°C | 7/36 Stranded, High-Performance Flat-Ribbon, UL 20424 | 28 |
| 1000570031 | Temp-Flex High-Performance Flat-Ribbon Cable, 10 Circuits, 1.27mm Pitch, 28 AWG, Silver Plated Copper, UL 20424, 7/36 Stranded Extruded FEP, Blue with Blue Polarity Stripe | No | 100 ft/spool, 10 ft min length | 10 | Blue w/Blue Polarity Stripe | FEP | FEP | Silver | Spool | 1.27mm | -65° to +200°C | 7/36 Stranded, High-Performance Flat-Ribbon, UL 20424 | 28 | |
| 1000570032 | Temp-Flex High-Performance Flat-Ribbon Cable, 15 Circuits, 1.27mm Pitch, 28 AWG, Silver Plated Copper, UL 20424, 7/36 Stranded Extruded FEP, Blue with Blue Polarity Stripe | No | 100 ft/spool, 10 ft min length | 15 | Blue w/Blue Polarity Stripe | FEP | FEP | Silver | 9.273/g | Spool | 1.27mm | -65° to +200°C | 7/36 Stranded, High-Performance Flat-Ribbon, UL 20424 | 28 |
| 1000570033 | Temp-Flex High-Performance Flat-Ribbon Cable, 16 Circuits, 1.27mm Pitch, 28 AWG, Silver Plated Copper, UL 20424, 7/36 Stranded Extruded FEP, Blue with Blue Polarity Stripe | No | 100 ft/spool, 10 ft min length | 16 | Blue w/Blue Polarity Stripe | FEP | FEP | Silver | Spool | 1.27mm | -65° to +200°C | 7/36 Stranded, High-Performance Flat-Ribbon, UL 20424 | 28 | |
| 1000570034 | Temp-Flex High-Performance Flat-Ribbon Cable, 20 Circuits, 1.27mm Pitch, 28 AWG, Silver Plated Copper, UL 20424, 7/36 Stranded Extruded FEP, Blue with Blue Polarity Stripe | No | 100 ft/spool, 10 ft min length | 20 | Blue w/Blue Polarity Stripe | FEP | FEP | Silver | 12.354/g | Spool | 1.27mm | -65° to +200°C | 7/36 Stranded, High-Performance Flat-Ribbon, UL 20424 | 28 |
| 1000570035 | Temp-Flex High-Performance Flat-Ribbon Cable, 25 Circuits, 1.27mm Pitch, 28 AWG, Silver Plated Copper, UL 20424, 7/36 Stranded Extruded FEP, Blue with Blue Polarity Stripe | No | 100 ft/spool, 10 ft min length | 25 | Blue w/Blue Polarity Stripe | FEP | FEP | Silver | 17.848/g | Spool | 1.27mm | -65° to +200°C | 7/36 Stranded, High-Performance Flat-Ribbon, UL 20424 | 28 |
| 1000570036 | Temp-Flex High-Performance Flat-Ribbon Cable, 26 Circuits, 1.27mm Pitch, 28 AWG, Silver Plated Copper, UL 20424, 7/36 Stranded Extruded FEP, Blue with Blue Polarity Stripe | No | 100 ft/spool, 10 ft min length | 26 | Blue w/Blue Polarity Stripe | FEP | FEP | Silver | 16.051/g | Spool | 1.27mm | -65° to +200°C | 7/36 Stranded, High-Performance Flat-Ribbon, UL 20424 | 28 |
| 1000570037 | Temp-Flex High-Performance Flat-Ribbon Cable, 34 Circuits, 1.27mm Pitch, 28 AWG, Silver Plated Copper, UL 20424, 7/36 Stranded Extruded FEP, Blue with Blue Polarity Stripe | No | 100 ft/spool, 10 ft min length | 34 | Blue w/Blue Polarity Stripe | FEP | FEP | Silver | Spool | 1.27mm | -65° to +200°C | 7/36 Stranded, High-Performance Flat-Ribbon, UL 20424 | 28 | |
| 1000570038 | Temp-Flex High-Performance Flat-Ribbon Cable, 40 Circuits, 1.27mm Pitch, 28 AWG, Silver Plated Copper, UL 20424, 7/36 Stranded Extruded FEP, Blue with Blue Polarity Stripe | No | 100 ft/spool, 10 ft min length | 40 | Blue w/Blue Polarity Stripe | FEP | FEP | Silver | Spool | 1.27mm | -65° to +200°C | 7/36 Stranded, High-Performance Flat-Ribbon, UL 20424 | 28 | |
| 1000570039 | Temp-Flex High-Performance Flat-Ribbon Cable, 50 Circuits, 1.27mm Pitch, 28 AWG, Silver Plated Copper, UL 20424, 7/36 Stranded Extruded FEP, Blue with Blue Polarity Stripe | No | 100 ft/spool, 10 ft min length | 50 | Blue w/Blue Polarity Stripe | FEP | FEP | Silver | 30.839/g | Spool | 1.27mm | -65° to +200°C | 7/36 Stranded, High-Performance Flat-Ribbon, UL 20424 | 28 |
| 1000570040 | Temp-Flex High-Performance Flat-Ribbon Cable, 60 Circuits, 1.27mm Pitch, 28 AWG, Silver Plated Copper, UL 20424, 7/36 Stranded Extruded FEP, Blue with Blue Polarity Stripe | No | 100 ft/spool, 10 ft min length | 60 | Blue w/Blue Polarity Stripe | FEP | FEP | Silver | Spool | 1.27mm | -65° to +200°C | 7/36 Stranded, High-Performance Flat-Ribbon, UL 20424 | 28 | |
| 1000570053 | Temp-Flex High-Performance Flat-Ribbon Cable, 26 Circuits, 1.27mm Pitch, 28 AWG, Silver Plated Copper, UL 20424, 7/36 Stranded Extruded FEP, Red | No | 100 ft/spool, 10 ft min length | 26 | Red | FEP | FEP | Silver | 22.833/g | Spool | 1.27mm | -65° to +200°C | 7/36 Stranded, High-Performance Flat-Ribbon, UL 20424 | 28 |
| 1000570086 | Temp-Flex High-Performance Flat-Ribbon Cable, 28 Circuits, 1.27mm Pitch, 24 AWG, Silver Plated Copper, UL 20424, 19/36 Stranded Extruded FEP, Natural | No | 100 ft/spool, 10 ft min length | 28 | Natural | FEP | FEP | Silver | 37.080/g | Spool | 1.27mm | -55° to +200°C | 19/36 Stranded, High-Performance Flat-Ribbon, UL 20424 | 24 |
| 1000570094 | Temp-Flex High-Performance Flat-Ribbon Cable, 10 Circuits, 1.27mm Pitch, 26 AWG, Silver Plated Copper, UL 20424, 7/34 Stranded Extruded FEP, Green | No | 100 ft/spool, 10 ft min length, 2 lengths/spool max | 10 | Green | FEP | FEP | Silver | 16.894/g | Spool | 1.27mm | -55° to +200°C | 7/34 Stranded, High-Performance Flat-Ribbon, UL 20424 | 26 |
| 1000570097 | Temp-Flex High-Performance Flat-Ribbon Cable, 14 Circuits, 1.27mm Pitch, 26 AWG, Silver Plated Copper, UL 20424, 7/34 Stranded Extruded FEP, Green | No | 100 ft/spool, 10 ft min length, 2 lengths/spool max | 14 | Green | FEP | FEP | Silver | 20.050/g | Spool | 1.27mm | -55° to +200°C | 7/34 Stranded, High-Performance Flat-Ribbon, UL 20424 | 26 |
| 1000570101 | Temp-Flex High-Performance Flat-Ribbon Cable, 20 Circuits, 1.27mm Pitch, 26 AWG, Silver Plated Copper, UL 20424, 7/34 Stranded Extruded FEP, Green | No | 100 ft/spool, 10 ft min length, 2 lengths/spool max | 20 | Green | FEP | FEP | Silver | 23.720/g | Spool | 1.27mm | -55° to +200°C | 7/34 Stranded, High-Performance Flat-Ribbon, UL 20424 | 26 |