産業とアプリケーション
AirBorn M Series
- 品番
- mm-222-021-261-41wb-900
- カテゴリ
- I/O Connectors
AirBorn M Series, Micro-D Cable Mount Receptacle, 0.050" (1.27mm) Pitch, Vertical, Pre-Wired Crimped, Aluminum Shell, 12.00" Wire Length, Turning Jackscrews, 21 Circuits
Physical Specifications
- circuitsDetail
- Socket, Straight, Crimped Wire
- circuitsLoaded
- 21
- circuitsMaximum
- 21.0
- designFeature
- Interfacial Sealing Gasket
- durabilityMatingCyclesMax
- 500
- gender
- Female
- keyingToMatingPart
- No
- lockToMatingPart
- Yes
- lockingType
- Two Turning Jackscrews, Allen Head, Retaining Ring
- materialInsulator
- Polyphenylene Sulfide
- materialMetal
- Brass
- materialPlatingMating
- Gold
- materialShell
- Aluminum Alloy
- mountingStyle
- Without Mounting Holes
- numberOfRows
- 2.0
- orientation
- Vertical
- packagingType
- Bag
- panelMount
- No
- pitchMatingInterface
- 0.050" (1.27mm)
- pitchTerminationInterface
- 0.050" (1.27mm)
- platingMinMating
- 50µ”
- platingShell
- Electroless Nickel
- polarizedToMatingPart
- Yes
- temperatureRangeOperating
- -55° to +125°C
- terminationInterfaceStyle
- Pre-Wired Crimped
- wireCableType
- NEMA HP3
- wireSizeAwg
- 24
- wireLength
- 12.00"
- wireColor
- 100 Colors (MIL-STD-681)
Electrical Specifications
- currentMaximumPerContact
- 3.0A
- dataRate
- 3.0 Gbps
- voltageMaximum
- 600V
キーワード: MM-222-021-261-41WB-900, MM-222-021-261-41WB-900
Compliance & Certifications
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed
- elvDisplayName
- EU ELV
- elvStatus
- Not Reviewed
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed