産業とアプリケーション
AirBorn W Series
- 品番
- WTB10PR11SY-16
- カテゴリ
- Board-to-Board Connectors
AirBorn W Series Rectangular Board Mount Plug with Pin Contacts, Right Angle, Through Hole, Dual Row, 0.100"/2.54mm Pitch, 0.172" Tail Length, Plastic Body, Guide Set, Polarization 16, with Mounting Ears, 10 Circuits
Physical Specifications
- breakaway
- No
- circuitsLoaded
- 10
- circuitsMaximum
- 10.0
- colorResin
- Gray
- durabilityMatingCyclesMax
- 500
- glowWireCapable
- No
- guideToMatingPart
- Guide Set
- keyingToMatingPart
- Yes
- lockToMatingPart
- No
- materialMetal
- Copper Alloy
- materialPlatingMating
- Gold
- materialShell
- Polyphenylene Sulfide
- numberOfRows
- 2.0
- orientation
- Right Angle
- packagingType
- Tray
- pcbRetention
- Yes
- pcTailLength
- 0.172"
- pitchMatingInterface
- 0.100" (2.54mm)
- pitchTerminationInterface
- 0.100" (2.54mm)
- platingMinMating
- 50µ”
- polarization
- 16
- polarizedToMatingPart
- Yes
- stackable
- No
- temperatureRangeOperating
- -65° to +125°C
- terminationInterfaceStyle
- Through Hole
Electrical Specifications
- currentMaximumPerContact
- 5.0A
- voltageMaximum
- 1000V
キーワード: WTB10PR11SY-16, WTB10PR11SY-16
Compliance & Certifications
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed
- elvDisplayName
- EU ELV
- elvStatus
- Not Reviewed
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed