産業とアプリケーション
AirBorn W Series
- 品番
- WTAX70SAF6SYL-61
- カテゴリ
- Board-to-Board Connectors
AirBorn W Series Rectangular Flex Mount Receptacle with Socket Contacts, Vertical, Dual Row, 0.100"/2.54mm Pitch, 0.093" Tail Length, Plastic Body, Guide Set Long, Polarization 61, without Mounting Ears, 70 Circuits
Physical Specifications
- breakaway
- No
- circuitsLoaded
- 70
- circuitsMaximum
- 70.0
- colorResin
- Gray
- durabilityMatingCyclesMax
- 500
- glowWireCapable
- No
- guideToMatingPart
- Guide Set, Long
- keyingToMatingPart
- Yes
- lockToMatingPart
- No
- materialPlatingMating
- Gold
- materialShell
- Polyphenylene Sulfide
- numberOfRows
- 2.0
- orientation
- Vertical
- packagingType
- Tray
- pcbRetention
- No
- pcTailLength
- 0.093"
- pitchMatingInterface
- 0.100" (2.54mm)
- pitchTerminationInterface
- 0.100" (2.54mm)
- platingMinMating
- 50µ”
- polarization
- 61
- polarizedToMatingPart
- Yes
- stackable
- No
- temperatureRangeOperating
- -65° to +125°C
- terminationInterfaceStyle
- Flex Circuit
Electrical Specifications
- currentMaximumPerContact
- 5.0A
- voltageMaximum
- 1000V
キーワード: WTAX70SAF6SYL-61, WTAX70SAF6SYL-61
Compliance & Certifications
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed
- elvDisplayName
- EU ELV
- elvStatus
- Not Reviewed
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed