産業とアプリケーション
MiniDIMM
- 品番
- 0877822001
- カテゴリ
- Memory Module Connectors
0.60mm Pitch miniDIMM DDR2, Socket, Surface Mount, Vertical, 1.8V Voltage Key, 244 Circuits, 0.76µm Gold (Au) Plating, Off-White Latches, without Pick-and-Place Cap, Type A Tray, Lead-Free
Physical Specifications
- circuitsLoaded
- 244
- circuitsMaximum
- 244.0
- durabilityMatingCyclesMax
- 25
- entryAngle
- Vertical (Top Entry)
- flammability
- 94V-0
- housingColor
- Black
- keyingToMatingPart
- Yes
- latchColor
- Natural (Off-White)
- materialMetal
- Copper Alloy
- materialPlatingMating
- Gold
- materialPlatingTermination
- Tin
- materialResin
- High Temperature Thermoplastic
- netWeight
- 5.945/g
- packagingType
- Tray
- pcbLocator
- Yes
- pcbRetention
- Yes
- pitchMatingInterface
- 0.60mm
- pitchTerminationInterface
- 0.60mm
- platingMinMating
- 0.762µm
- platingMinTermination
- 2.540µm
- temperatureRangeOperating
- -55° to +85°C
- terminationInterfaceStyle
- Surface Mount
Electrical Specifications
- currentMaximumPerContact
- 1.0A
- voltageKey
- 1.8V
- voltageMaximum
- 30V (RMS)
キーワード: 87782-2001, 0877822001
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863