産業とアプリケーション
VersaKrimp
- 品番
- 0191930100
- カテゴリ
- Ring and Spade Terminals
VersaKrimp Ring Tongue Terminal for 12-10 AWG Wire, Stud Size 7/16" (M11), Plated, Tape and Reel
Physical Specifications
- barrelType
- Closed - Brazed
- insulation
- None
- materialMetal
- Copper Alloy
- materialPlatingMating
- Tin
- netWeight
- 2.849/g
- packagingType
- Adhesive Tape on Reel
- platingMinMating
- 2.540µm
- platingMinTermination
- 2.540µm
- studSize
- 7/16" (M11)
- temperatureRangeOperating
- 149°C
- terminationInterfaceStyle
- Crimp or Compression
- wireSizeAwg
- 10,12
- wireSizeMm
- 4.00-6.00
キーワード: 19193-0100, 0191930100
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863