産業とアプリケーション
Avikrimp
- 品番
- 0190730011
- カテゴリ
- Ring and Spade Terminals
Avikrimp Ring Tongue Terminal for 22-18 AWG Wire, Stud Size 6 (M3.5), Length 22.00mm, Red, Carton
Physical Specifications
- barrelType
- Closed
- colorResin
- Red
- flammability
- 94V-2
- insulation
- Nylon (PA)
- materialPlatingMating
- Tin
- netWeight
- 0.800/g
- packagingType
- Carton
- studSize
- 5-6 (M3-3.5)
- terminationInterfaceStyle
- Crimp or Compression
- wireInsulationDiameter
- 3.56mm max.
- wireSizeAwg
- 18,20,22
- wireSizeMm
- 0.35-0.80
キーワード: 19073-0011, 0190730011
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Not Reviewed per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)6375-DC (05 Nov 2025)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863