産業とアプリケーション
Premo-Flex FFC Jumper
- 品番
- 0152661016
- カテゴリ
- Flat-Flexible Cable (FFC)
0.50mm Pitch Premo-Flex FFC Jumper, Opposite Side Contacts (Type D), 127.00mm Cable Length, Tin (Sn) Plating, 31 Circuits
Physical Specifications
- cableLength
- 127.00mm
- circuitsLoaded
- 31
- contactLayoutType
- D (opposite side)
- designFeature
- Flexible
- materialPlatingMating
- Tin
- netWeight
- 1.595/g
- packagingType
- Bag
- pitchMatingInterface
- 0.50mm
- temperatureRangeOperating
- -40° to +105°C
- terminationStyle
- FFC Connector
- wireCableType
- Flat Flexible Cable (FFC)
- wireSizeAwg
- N/A
Electrical Specifications
- currentMaximumPerContact
- 0.5A
- voltageMaximum
- 60V AC
キーワード: 15266-1016, 0152661016
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863