産業とアプリケーション
Premo-Flex FFC Jumper
- 品番
- 0151680188
- カテゴリ
- Flat-Flexible Cable (FFC)
1.25mm Pitch Premo-Flex FFC Jumper, Opposite Side Contacts (Type D), 305.00mm Cable Length, Tin (Sn) Plating, 12 Circuits
Physical Specifications
- cableLength
- 305.00mm
- circuitsLoaded
- 12
- contactLayoutType
- D (opposite side)
- designFeature
- Ultra-Flexible
- materialPlatingMating
- Tin
- netWeight
- 1.602/g
- packagingType
- Bag
- pitchMatingInterface
- 1.25mm
- temperatureRangeOperating
- -40° to +105°C
- terminationStyle
- FFC Connector
- wireCableType
- Flat Flexible Cable (FFC)
- wireSizeAwg
- N/A
Electrical Specifications
- currentMaximumPerContact
- 0.8A
- voltageMaximum
- 60V AC
キーワード: 15168-0188, 0151680188
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863