行业与应用
Apply Column Filters
Clear Column Filters
导出电子表格
产品编号 | Web Description | ||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
397040002 | 7.62mm Pitch Eurostyle 180° Wire Entry Plug, without Mounting Ends, 2 Circuits, Green | No | 2 | 2 | Green | Horizontal | Yes | Copper Alloy | Tin | Polyamide | 1 | N/A | No | N/A | 7.62mm | 7.62mm | Yes | Fully | No | -40° to +105°C | 12, 14, 16, 18, 20, 22, 24, 26, 28, 30 |
397040003 | 7.62mm Pitch Eurostyle 180° Wire Entry Plug, without Mounting Ends, 3 Circuits, Green | No | 3 | 3 | Green | Horizontal | Yes | Copper Alloy | Tin | Polyamide | 1 | N/A | No | N/A | 7.62mm | 7.62mm | Yes | Fully | No | -40° to +105°C | 12, 14, 16, 18, 20, 22, 24, 26, 28, 30 |