行业与应用
Apply Column Filters
Clear Column Filters
导出电子表格
产品编号 | Web Description | |||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
1054390002 | Anti-Snag Spring Clip, 1.50mm Width, Pre-Loaded, 0.25µm Gold (Au) Plating, 0.55mm - 1.05mm Working Range (Height) | 1 | 1 | Stainless Steel | Gold | Gold | 0.008/g | Embossed Tape on Reel | 0.254µm | -40° to +85°C | Solder | |
1054390004 | Anti-Snag Spring Clip, 1.50mm Width, Pre-Loaded, 0.25µm Gold (Au) Plating, 1.25mm - 1.75mm Working Range (Height) | 1 | 1 | Stainless Steel | Gold | Gold | 0.008/g | Embossed Tape on Reel | 0.254µm | -40° to +85°C | Solder | |
1054390005 | Anti-Snag Spring Clip, 1.32mm Width, 0.25µm Gold (Au) Plating, 1.40mm -2.00mm Working Range (Height) | 1 | 1 | Stainless Steel | Gold | Gold | 0.008/g | Embossed Tape on Reel | 0.254µm | -40° to +85°C | Solder |