産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | ||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 930652001 | 5.00mm R5 RAST Female Connector, 6.0A, 2 Circuits, Open-Ended, Latch Between 1/2, Glow-Wire Capable | No | 2 | 2 | Natural | 10 | Female | Yes | Yes | Copper Alloy | Tin | Nylon | 2.113/g | 1 | Tray | No | 5.00mm | 5.00mm | Yes | No | -20° to +120°C | IDT or Pierce | 18, 20 |
| 930652002 | 5.00mm R5 RAST Female Connector, 6.0A, 2 Circuits, End Wall Option A, Latch Between 1/2, Black Color Stripe, Glow-Wire Capable | No | 2 | 2 | Natural | 10 | Female | Yes | Yes | Copper Alloy | Tin | Nylon | 2.113/g | 1 | Tray | No | 5.00mm | 5.00mm | Yes | No | -20° to +120°C | IDT or Pierce | 18, 20 |
| 930652006 | 5.00mm R5 RAST Female Connector, 6.0A, 2 Circuits, End Wall Option B, Latch Between 1/2, Glow-Wire Capable | No | 2 | 2 | Natural | 10 | Female | Yes | Yes | Copper Alloy | Tin | Nylon | 2.113/g | 1 | Tray | No | 5.00mm | 5.00mm | Yes | No | -20° to +120°C | IDT or Pierce | 18, 20 |
| 930653002 | 5.00mm R5 RAST Female Connector, 6.0A, 3 Circuits, End Wall Option A, Latches Between 1/2 and 2/3, Glow-Wire Capable | No | 3 | 3 | Natural | 10 | Female | Yes | Yes | Copper Alloy | Tin | Nylon | 3.149/g | 1 | Tray | No | 5.00mm | 5.00mm | Yes | No | -20° to +120°C | IDT or Pierce | 18, 20 |
| 930654003 | 5.00mm R5 RAST Female Connector, 6.0A, 4 Circuits, End Wall Option A Latches Between 1/2 and 3/4, Glow-Wire Capable | No | 4 | 4 | Natural | 10 | Female | Yes | Yes | Copper Alloy | Tin | Nylon | 4.183/g | 1 | Tray | No | 5.00mm | 5.00mm | Yes | No | -20° to +120°C | IDT or Pierce | 18, 20 |
| 930655002 | 5.00mm R5 RAST Female Connector, 6.0A, 5 Circuits, End Wall Option A, Latches Between 1/2 and 4/5, Rib Between 3/4, Glow-Wire Capable | No | 5 | 5 | Natural | 10 | Female | Yes | Yes | Copper Alloy | Tin | Nylon | 4.714/g | 1 | Tray | No | 5.00mm | 5.00mm | Yes | No | -20° to +120°C | IDT or Pierce | 18, 20 |
| 930655004 | 5.00mm R5 RAST Female Connector, 6.0A, 5 Circuits, Open-Ended, Latch Between 4/5, Rib Between 1/2, Glow-Wire Capable | No | 5 | 5 | Natural | 10 | Female | Yes | Yes | Copper Alloy | Tin | Nylon | 5.219/g | 1 | Tray | No | 5.00mm | 5.00mm | Yes | No | -20° to +120°C | IDT or Pierce | 18, 20 |
| 930658003 | 5.00mm R5 RAST Female Connector, 6.0A, 8 Circuits, End Wall Option A, Latches Between 1/2 and 7/8, Rib Between 6/7, Glow-Wire Capable | No | 8 | 8 | Natural | 10 | Female | Yes | Yes | Copper Alloy | Tin | Nylon | 8.325/g | 1 | Tray | No | 5.00mm | 5.00mm | Yes | No | -20° to +120°C | IDT or Pierce | 18, 20 |
| 930659003 | 5.00mm R5 RAST Female Connector, 6.0A, 9 Circuits, End Wall Option E, Latches Between 1/2 and 8/9, Rib Between 3/4 and 7/8, Glow-Wire Capable | No | 9 | 9 | Natural | 10 | Female | Yes | Yes | Copper Alloy | Tin | Nylon | 9.360/g | 1 | Tray | No | 5.00mm | 5.00mm | Yes | No | -20° to +120°C | IDT or Pierce | 18, 20 |
| 930659005 | 5.00mm R5 RAST Female Connector, 6.0A, 9 Circuits, End Wall Option E, Latches Between 1/2 and 8/9, Rib Between 6/7, Glow-Wire Capable | No | 9 | 9 | Natural | 10 | Female | Yes | Yes | Copper Alloy | Tin | Nylon | 9.360/g | 1 | Tray | No | 5.00mm | 5.00mm | Yes | No | -20° to +120°C | IDT or Pierce | 18, 20 |