産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | |||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 731000135 | TNC Jack, Right-Angle, PCB Receptacle, Through Hole, Die Cast Body, Nickel (Ni) Plated, 50 Ohms | No | N/A | Jack | N/A | 17.515/g | Right Angle | Tray | No | N/A | Through Hole | 2.40mm | No | N/A |
| 731000232 | TNC Jack, Straight, PCB Receptacle, Through Hole, Brass Body, Nickel (Ni) Plated, 50 Ohms | No | N/A | Jack | N/A | 6.900/g | Straight | Tray | No | N/A | Through Hole | 1.60mm | No | N/A |
| 731000233 | TNC Jack, Right-Angle, PCB Receptacle, Through Hole, Brass Body, Nickel (Ni) Plated, Tray, 50 Ohms | No | N/A | Jack | N/A | 15.984/g | Right Angle | Tray | No | N/A | Through Hole | 2.79mm | No | N/A |
| 731760010 | TNC Jack, Straight, 4-Hole Flange Mount, Receptacle, Brass Body, Nickel (Ni) Plated, Solder Cup Contact, Tray, 50 Ohms | No | Solder | Jack | N/A | 10.819/g | Straight | Tray | Yes | Flange | N/A | No | Various | |
| 732045213 | TNC Jack, Right-Angle, PCB Receptacle, Through Hole, Brass Body, Nickel (Ni) Plated, 50 Ohms | No | N/A | Jack | N/A | 15.797/g | Right Angle | Tray | No | N/A | Through Hole | 2.40mm | No | N/A |
| 732055033 | TNC Jack, Right-Angle, Bulkhead Receptacle, PCB, Through Hole, Die Cast Body, Nickel (Ni) Plated, Housing Height 15.42mm, Nut and Lockwasher Included, Tray, 50 Ohms | No | N/A | Jack | N/A | 22.776/g | Right Angle | Tray | Yes | Bulkhead | Through Hole | 3.20mm | No | N/A |
| 732160050 | TNC Plug, Right-Angle, Crimp, RG-141, RG-303 and RG-58 Cable, Brass Body, Nickel (Ni) Plated, Tray, 50 Ohms | No | Crimp | Plug | N/A | 21.987/g | Right Angle | Tray | No | N/A | N/A | No | RG-58, RG-141, RG-303, LMR-195 | |
| 732160100 | TNC Jack, Straight, Bulkhead, Crimp, RG-141, RG-303 and RG-58 Cable, Brass Body, Nickel (Ni) Plated, 50 Ohms | Crimp | Jack | N/A | 19.840/g | Straight | Tray | Yes | Bulkhead | N/A | No | RG-58, RG-141, RG-303, LMR-195 | ||
| 732160103 | TNC Jack, Straight, Bulkhead, Crimp, RG-141, RG-303 and RG-58 Cable, Brass Body, Nickel (Ni) Plated, One Piece Per Bag, 50 Ohms | No | Crimp | Jack | N/A | Straight | Individual Bag | Yes | Bulkhead | N/A | No | RG-58, RG-141, RG-303, LMR-195 | ||
| 732160120 | TNC Jack, Right-Angle, Bulkhead Receptacle, PCB, Through Hole, Die Cast Body, Nickel (Ni) Plated, 50 Ohms | No | N/A | Jack | N/A | Right Angle | Tray | Yes | Bulkhead | Through Hole | 2.79mm | No | N/A | |
| 732161020 | TNC Jack, Straight, Bulkhead, Crimp, RG-174, RG-188 and RG-316 Cable, Brass Body, Nickel (Ni) Plated, IP68, 50 Ohms | No | Crimp | Jack | N/A | Straight | Tray | Yes | Bulkhead | N/A | No | LMR-100, RG-174, RG-188, RG-316 | ||
| 732161030 | TNC Jack, Reverse Polarity, Straight, Bulkhead, Crimp, RG-174, RG-188 and RG-316, Brass Body, Nickel (Ni) Plated, 50 Ohms | No | Crimp | RP Jack | N/A | Straight | Tray | Yes | Bulkhead | N/A | Yes | LMR-100, RG-174, RG-188, RG-316 | ||
| 732161120 | TNC Jack, Reverse Polarity, Right-Angle, Bulkhead Receptacle, PCB, Through Hole, Brass Body, Nickel (Ni) Plated, 50 Ohms | No | N/A | RP Jack | N/A | 12.377/g | Right Angle | Tray | Yes | Bulkhead | Through Hole | 2.79mm | Yes | N/A |
| 732161130 | TNC Plug, Right-Angle, Crimp, RG-174, RG-188 and RG-316 Cable, Brass Body, Nickel (Ni) Plated, 50 Ohms | No | Crimp | Plug | N/A | Right Angle | Tray | No | N/A | N/A | No | LMR-100, RG-174, RG-188, RG-316 | ||
| 732161330 | TNC Jack, Straight, Bulkhead, Crimp, RG-174, RG-188 and RG-316 Cable, Brass Body, Nickel (Ni) Plated, 50 Ohms | No | Crimp | Jack | N/A | Straight | Tray | Yes | Bulkhead | N/A | No | LMR-100, RG-174, RG-188, RG-316 | ||
| 732161500 | TNC Jack, Reverse Polarity, Right-Angle, Bulkhead Receptacle, PCB, Through Hole, Brass Body, Nickel (Ni) Plated, No Hardware Included, Tray, 50 Ohms | No | N/A | RP Jack | N/A | 39.439/g | Right Angle | Tray | Yes | Bulkhead | Through Hole | 3.18mm | Yes | N/A |
| 732161501 | TNC Jack, Reverse Polarity, Right Angle, Bulkhead Receptacle, PCB, Through Hole, Brass Body, Nickel (Ni) Plated, No Hardware Included, One Piece Per Bag, 50 Ohms | No | N/A | RP Jack | N/A | 46.660/g | Right Angle | Individual Bag | Yes | Bulkhead | Through Hole | 3.18mm | Yes | N/A |
| 732161502 | TNC Jack, Reverse Polarity, Right-Angle, Bulkhead Receptacle, PCB, Through Hole, Brass Body, Nickel (Ni) Plated, Jam Nut and Lockwasher Included, 50 Ohms | No | N/A | RP Jack | N/A | 41.200/g | Right Angle | Tray | Yes | Bulkhead | Through Hole | 3.18mm | Yes | N/A |
| 732161660 | TNC Plug, Reverse Polarity, Straight, Crimp, LMR-195 Cable, Brass Body, Nickel (Ni) Plated, 50 Ohms | No | Crimp | RP Plug | N/A | Straight | Tray | No | N/A | N/A | Yes | LMR-195 | ||
| 732161730 | TNC Plug, Right-Angle, Crimp, RG-141, RG-303 and RG-58 Cable, Brass Body, Nickel (Ni) Plated, 50 Ohms | No | Crimp | Plug | N/A | Right Angle | Tray | No | N/A | N/A | No | RG-58, RG-141, RG-303, LMR-195 | ||
| 732161870 | TNC Jack, Straight, Bulkhead Receptacle, PCB, Through Hole, Die Cast Body, Nickel (Ni) Plated, Jam Nut and Lockwasher Included, 50 Ohms | No | N/A | Jack | N/A | 22.774/g | Straight | Tray | Yes | Bulkhead | Through Hole | 4.30mm | No | N/A |
| 732161962 | TNC Plug, Straight, Crimp, RG-174, RG-188 and RG-316 Cable, Brass Body, Nickel (Ni) Plated, 50 Ohms | No | Crimp | Plug | N/A | 11.610/g | Straight | Tray | No | N/A | N/A | No | LMR-100, RG-174, RG-188, RG-316 | |
| 732161980 | TNC Plug, Straight, Crimp, RG-141, RG-303 and RG-58 Cable, Brass Body, Gold (Au) Plated, IP-68, Tray, 50 Ohms | No | Crimp | Plug | N/A | 13.520/g | Straight | Tray | No | N/A | N/A | No | RG-58, RG-141, RG-303, LMR-195 | |
| 732161981 | TNC Plug, Straight, Crimp, RG-141, RG-303 and RG-58 Cable, Brass Body, Gold (Au) Plated, IP-68, Tray, 50 Ohms | No | Crimp | Plug | N/A | 12.884/g | Straight | Tray | No | N/A | N/A | No | RG-58, RG-141, RG-303, LMR-195 | |
| 732161982 | TNC Plug, Straight, Crimp, RG-141, RG-303 and RG-58 Cable IP68, Brass Body, Gold (Au), IP68, One Piece Per Bag, 50 Ohms | Crimp | Plug | N/A | 12.884/g | Straight | Individual Bag | No | N/A | N/A | No | RG-58, RG-141, RG-303, LMR-195 |