産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | |||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 731740040 | DIN 1.0/2.3 (41626), Jack, Right-Angle, PCB Receptacle, Through Hole, Brass Body, Gold (Au) Plated, With Snap Ring, Tray, 50 Ohms | No | N/A | Jack | N/A | 2.379/g | Right Angle | Tray | No | N/A | Through Hole | 3.31mm | No | N/A |
| 731740050 | DIN 1.0/2.3 Jack, Straight, PCB Receptacle, Through Hole, Gold (Au) Plated, 19.10mm Height, 75 Ohms | No | N/A | Jack | N/A | 1.520/g | Straight | Tray | No | N/A | Through Hole | 3.20mm | No | N/A |
| 731740140 | DIN 1.0/2.3 Jack, Straight, Bulkhead, Crimp, RG-316/RG-174/RG-188 Cable, Brass Body, Gold (Au) Plated, 50 Ohms | No | Crimp | Jack | N/A | 2.634/g | Straight | Tray | Yes | Bulkhead | N/A | No | LMR-100, RG-174, RG-188, RG-316 | |
| 731740260 | DIN 1.0/2.3 (41626) Plug, Straight, Solder, RG-179 Cable, Brass Body, Gold (Au) Plated, Tray, 75 Ohms | No | Solder | Plug | N/A | Straight | Tray | No | N/A | N/A | No | RG-179 | ||
| 731740270 | DIN 1.0/2.3 (41626) Jack, Straight, Crimp, with Retaining Clip, RG-174, RG-188, RG-316 and LMR-100 Cable, Brass Body, Gold (Au) Plated, 50 Ohms | No | Crimp | Jack | N/A | Straight | Bag | No | N/A | N/A | No | LMR-100, RG-174, RG-188, RG-316 | ||
| 731740290 | DIN 1.0/2.3 Jack, Straight, Panel Mount, Gold (Au) Plated, Candlestick Contact, 18.00mm Length, 50 Ohms | No | N/A | Jack | N/A | 2.390/g | Straight | Tray | Yes | Bulkhead | Round Post | N/A | No | N/A |
| 731740291 | DIN 1.0/2.3 Jack, Straight, Panel Mount, Gold (Au) Plated, Candlestick Contact, 11.50mm Length, 50 Ohms | No | N/A | Jack | N/A | Straight | Tray | Yes | Bulkhead | Round Post | N/A | No | N/A | |
| 731740330 | DIN 1.0/2.3 (41626) Jack, Straight, Solder, .047\ Semi-Rigid Cable, Brass Body, Gold (Au) Plated, Snap-in Mounting, 50 Ohms | No | Solder | Jack | N/A | Straight | Tray | Yes | Bulkhead | N/A | No | .047" Semi-Rigid Coaxial | ||
| 731740390 | DIN 1.0/2.3 (41626) Jack, Right-Angle, Solder, .047\ Semi-Rigid Cable, Brass Body, Gold (Au) Plated, Snap-in Mounting, 50 Ohms | No | Solder | Jack | N/A | Right Angle | Tray | Yes | Bulkhead | N/A | No | .047" Semi-Rigid Coaxial | ||
| 731740400 | Din 1.0/2.3 (41626) Jack, Straight, Solder, with Retaining Clip, .047\ Semi-Rigid Cable, Brass Body, Gold (Au) Plated, 50 Ohms | No | Solder | Jack | N/A | Straight | Bag | No | N/A | N/A | No | .047" Semi-Rigid Coaxial | ||
| 731740410 | DIN 1.0/2.3 Jack, Right-Angle, Bulkhead Receptacle, PCB, Through Hole, Nickel (Ni) Plated, 50 Ohms | No | N/A | Jack | N/A | Right Angle | Tray | Yes | Bulkhead | Through Hole | 2.79mm | No | N/A | |
| 731740411 | DIN 1.0/2.3 Jack, Right-Angle, Bulkhead Receptacle, PCB, Through Hole, Gold (Au) Plated, 50 Ohms | No | N/A | Jack | N/A | Right Angle | Tray | Yes | Bulkhead | Through Hole | 2.79mm | No | N/A | |
| 731740470 | DIN 1.0/2.3 Jack, Straight, Bulkhead Receptacle, PCB, Edge Mount, Gold (Au) Plated, 50 Ohms | No | N/A | Jack | N/A | 2.550/g | Straight | Tray | Yes | Bulkhead | Edge Mount | 0.86mm | No | N/A |
| 731740530 | DIN 1.0/2.3 Jack, Right-Angle, PCB Recpeptacle, Gold (Au) Plated, 50 Ohms | No | N/A | Jack | N/A | 1.849/g | Right Angle | Tray | Yes | Bulkhead | Through Hole | 0.70mm | No | N/A |
| 731740690 | DIN 1.0/2.3 (41626) Plug, Right-Angle, Crimp, RG-174, RG-188 and RG-316 Cable, Brass Body, Gold (Au) Plated, One Piece Per Bag, 50 Ohms | No | Crimp | Plug | N/A | Right Angle | Individual Bag | No | N/A | N/A | No | LMR-100, RG-174, RG-188, RG-316 | ||
| 731740790 | DIN 1.0/2.3 Jack, Straight, PCB Receptacle, Edge Mount, Gold (Au) Plated, 75 Ohms | No | N/A | Jack | N/A | 1.215/g | Straight | Tray | No | N/A | Edge Mount | N/A | No | N/A |
| 731740830 | DIN 1.0/2.3 Jack, Straight, PCB Receptacle, Edge Mount, Brass Body, Gold (Au) Plated, Tray, 75 Ohms | No | N/A | Jack | N/A | 1.381/g | Straight | Tray | No | N/A | Edge Mount | N/A | No | N/A |
| 731740850 | DIN 1.0/2.3 Jack, Straight, PCB Receptacle, Through Hole, 2 Legs, Brass Body, Gold (Au) Plated, 11.00mm Height, 75 Ohms | No | N/A | Jack | N/A | Straight | Tray | No | N/A | Through Hole | 4.30mm | No | N/A | |
| 731740910 | DIN 1.0/2.3 Plug, Straight, Crimp, Belden 1855A Cable, Push-pull Coupling, Brass Body, Nickel (Ni) Plated, Tray, 75 Ohms | No | Crimp | Plug | N/A | 4.243/g | Straight | Tray | No | N/A | N/A | No | Belden 1855A | |
| 731740950 | DIN 1.0/2.3 Jack, Straight, PCB Receptacle, Through Hole, 3 Legs, Brass Body, Gold (Au) Plated, 11.00mm Height, 75 Ohms | No | N/A | Jack | N/A | 1.322/g | Straight | Tray | No | N/A | Through Hole | 3.31mm | No | N/A |
| 731741010 | DIN 1.0/2.3 Jack, Straight, PCB Receptacle, Through Hole, Brass Body, Gold (Au) Plated, 11.75mm Height, 75 Ohms | No | N/A | Jack | N/A | Straight | Tray | Yes | Bulkhead | Through Hole | 3.00mm | No | N/A | |
| 731741020 | DIN 1.0/2.3 Jack, Straight, PCB Receptacle, Through Hole, Daughtercard, 75 Ohms | No | N/A | Jack | N/A | Straight | Tray | No | N/A | Through Hole | 3.00mm | No | N/A | |
| 731741050 | DIN 1.0/2.3 Jack, Straight, Bulkhead, Crimp, RG-174, RG-188 and RG-316 Cable, Brass Body, Nickel (Ni) Plated, 50 Ohms | No | Crimp | Jack | N/A | 2.361/g | Straight | Tray | Yes | Bulkhead | N/A | No | LMR-100, RG-174, RG-188, RG-316 | |
| 731741070 | DIN 1.0/2.3 Jack, Right-Angle, Bulkhead Receptacle, PCB, Through Hole, Brass Body, Gold (Au) Plated, 50 Ohms | No | N/A | Jack | N/A | 3.728/g | Right Angle | Tray | Yes | Bulkhead | Through Hole | 2.79mm | No | N/A |
| 734153100 | DIN 1.0/2.3 Jack, Right-Angle, PCB Receptacle, 50 Ohms | No | N/A | Jack | N/A | Right Angle | Tray | Yes | Bulkhead | Through Hole | 2.79mm | No | N/A |