産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | ||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 675810000 | 1.27mm Pitch Serial ATA Crimp Terminal for Power Cable Receptacle, Gold (Au) Flash Plating, with Reel Direction - Type 1, Lead free | 50 | Female | Phosphor Bronze | Gold | Tin | 0.152/g | Reel | 0.051µm | 1.905µm | Crimp or Compression | 2.20-1.60mm | 18, 20, 22 | 2.00-3.79 | |
| 675810010 | 1.27mm Pitch Serial ATA Crimp Terminal for Power Cable Receptacle, Gold (Au) Flash Plating, with Reel Direction - Type 2, Lead free | 50 | Female | Phosphor Bronze | Gold | Tin | 0.152/g | Reel | 0.051µm | 1.905µm | Crimp or Compression | 2.20-1.60mm | 18, 20, 22 | 2.00-3.79 | |
| 675810011 | 1.27mm Pitch Serial ATA Crimp Terminal for Power Cable Receptacle, 0.76µm Gold (Au) Plating, with Reel Direction - Type 2, Lead free | 50 | Female | Phosphor Bronze | Gold | Tin | 0.152/g | Reel | 0.762µm | 1.905µm | Crimp or Compression | 2.20-1.60mm | 18, 20, 22 | 2.00-3.79 |