産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | |||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 643201301 | Wire Cap for Mat Sealed CMC Receptacle, 28 Circuits and 48 Circuits | 0 | Black | 4.890/g | Carton | |||||||||||||
| 643201311 | .635mm, 1.50mm, CMC Receptacle, 48 Circuits, Left Wire Output, Black Coding, Mat Sealed | 8 x 1.5mm & 40 x 0.635mm terminals | 48 | Black | Receptacle | No | Yes | Yes | Polyester | 35.400/g | 4 | Carton | No | 2.54mm, 3.70mm | Yes | No | -40° to +125°C | |
| 643201315 | .635mm, 1.50mm, CMC Receptacle, 48 Circuits, Left Wire Output, Green Coding, Mat Sealed | No | 8 x 1.5mm & 40 x 0.635mm terminals | 48 | Green | Receptacle | No | Yes | Yes | Polyester | 35.700/g | 4 | Carton | No | 2.54mm, 3.70mm | Yes | No | -40° to +125°C |
| 643201318 | .635mm, 1.50mm, CMC Receptacle, 48 Circuits, Left Wire Output, Gray Coding, Mat Sealed | 8 x 1.5mm & 40 x 0.635mm terminals | 48 | Gray | Receptacle | No | Yes | Yes | Polyester | 35.700/g | 4 | Carton | No | 2.54mm, 3.70mm | Yes | No | -40° to +125°C | |
| 643201319 | .635mm, 1.50mm, CMC Receptacle, 48 Circuits, Left Wire Output, Brown Coding, Mat Sealed | 8 x 1.5mm & 40 x 0.635mm terminals | 48 | Brown | Receptacle | No | Yes | Yes | Polyester | 35.771/g | 4 | Carton | No | 2.54mm, 3.70mm | Yes | No | -40° to +125°C | |
| 643202311 | .635mm, 1.50mm, CMC Receptacle, 36 Circuits, Left Wire Output, Black Coding, Mat Sealed, Row 1 Closed | 6 x 1.5mm, 30 x 0.635mm terminals | 36 | Black | Receptacle | No | Yes | Yes | Polyester | 36.000/g | 3 | Carton | No | 2.54mm, 3.70mm | Yes | No | -40° to +125°C | |
| 643202319 | .635mm, 1.50mm, CMC Receptacle, 36 Circuits, Left Wire Output, Brown Coding, Mat Sealed, Row 1 Closed | 6 x 1.5mm, 30 x 0.635mm terminals | 36 | Brown | Receptacle | No | Yes | Yes | Polyester | 36.031/g | 3 | Carton | No | 2.54mm, 3.70mm | Yes | No | -40° to +125°C | |
| 643203311 | .635mm, 1.50mm, CMC Receptacle, 48 Circuits, Right Wire Output, Black Coding, Mat Sealed | 8 x 1.5mm & 40 x 0.635mm terminals | 48 | Black | Receptacle | No | Yes | Yes | Polyester | 35.680/g | 4 | Carton | No | 2.54mm, 3.70mm | Yes | No | -40° to +125°C | |
| 643203315 | .635mm, 1.50mm, CMC Receptacle, 48 Circuits, Right Wire Output, Green Coding, Mat Sealed | 8 x 1.5mm & 40 x 0.635mm terminals | 48 | Green | Receptacle | No | Yes | Yes | Polyester | 35.480/g | 4 | Carton | No | 2.54mm, 3.70mm | Yes | No | -40° to +125°C | |
| 643203318 | .635mm, 1.50mm, CMC Receptacle, 48 Circuits, Right Wire Output, Gray Coding, Mat Sealed | 8 x 1.5mm & 40 x 0.635mm terminals | 48 | Gray | Receptacle | No | Yes | Yes | Polyester | 35.700/g | 4 | Carton | No | 2.54mm, 3.70mm | Yes | No | -40° to +125°C | |
| 643203319 | .635mm, 1.50mm, CMC Receptacle, 48 Circuits, Right Wire Output, Brown Coding, Mat Sealed | 8 x 1.5mm & 40 x 0.635mm terminals | 48 | Brown | Receptacle | No | Yes | Yes | Polyester | 35.711/g | 4 | Carton | No | 2.54mm, 3.70mm | Yes | No | -40° to +125°C | |
| 643204311 | .635mm, 1.50mm, CMC Receptacle, 36 Circuits, Right Wire Output, Black Coding, Mat Sealed, Row 1 closed | 6 x 1.5mm, 30 x 0.635mm terminals | 36 | Black | Receptacle | No | Yes | Yes | Polyester | 36.000/g | 4 | Carton | No | 2.54mm, 3.70mm | Yes | No | -40° to +125°C | |
| 643204319 | .635mm, 1.50mm, CMC Receptacle, 36 Circuits, Right Wire Output, Brown Coding, Mat Sealed, Row 1 closed | 6 x 1.5mm, 30 x 0.635mm terminals | 36 | Brown | Receptacle | No | Yes | Yes | Polyester | 36.031/g | 4 | Carton | No | 2.54mm, 3.70mm | Yes | No | -40° to +125°C |