産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | ||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 522710469 | Easy-On FFC/FPC Connector, 1.00mm Pitch, Slider Series, Right-Angle, Bottom Contact, 3.00mm Height, 4 Circuits, Gold Plating | Slider | 4 | Natural | Bottom | 30 | 94V-0 | 3.00mm | Phosphor Bronze | Gold | Tin | Nylon | 282.700/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 1.00mm | 1.00mm | Yes | No | -40° to +85°C | FFC/FPC | |
| 522710479 | Easy-On FFC/FPC Connector, 1.00mm Pitch, Slider Series, Right-Angle, Bottom Contact, 3.00mm Height, 4 Circuits, Tin-Bismuth Plating | Slider | 4 | Natural | Bottom | 30 | 94V-0 | 3.00mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Nylon | 283.296/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 1.00mm | 1.00mm | Yes | No | -40° to +85°C | FFC/FPC | |
| 522710569 | Easy-On FFC/FPC Connector, 1.00mm Pitch, Slider Series, Right-Angle, Bottom Contact, 3.00mm Height, 5 Circuits, Gold Plating | Slider | 5 | Natural | Bottom | 30 | 94V-0 | 3.00mm | Phosphor Bronze | Gold | Tin | Nylon | 317.975/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 1.00mm | 1.00mm | Yes | No | -40° to +85°C | FFC/FPC | |
| 522710579 | Easy-On FFC/FPC Connector, 1.00mm Pitch, Slider Series, Right-Angle, Bottom Contact, 3.00mm Height, 5 Circuits, Tin-Bismuth Plating | Slider | 5 | Natural | Bottom | 30 | 94V-0 | 3.00mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Nylon | 318.720/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 1.00mm | 1.00mm | Yes | No | -40° to +85°C | FFC/FPC | |
| 522710669 | Easy-On FFC/FPC Connector, 1.00mm Pitch, Slider Series, Right-Angle, Bottom Contact, 3.00mm Height, 6 Circuits, Gold Plating | Slider | 6 | Natural | Bottom | 30 | 94V-0 | 3.00mm | Phosphor Bronze | Gold | Tin | Nylon | 353.250/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 1.00mm | 1.00mm | Yes | No | -40° to +85°C | FFC/FPC | |
| 522710679 | Easy-On FFC/FPC Connector, 1.00mm Pitch, Slider Series, Right-Angle, Bottom Contact, 3.00mm Height, 6 Circuits, Tin-Bismuth Plating | Slider | 6 | Natural | Bottom | 30 | 94V-0 | 3.00mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Nylon | 354.144/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 1.00mm | 1.00mm | Yes | No | -40° to +85°C | FFC/FPC | |
| 522710769 | Easy-On FFC/FPC Connector, 1.00mm Pitch, Slider Series, Right-Angle, Bottom Contact, 3.00mm Height, 7 Circuits, Gold Plating | Slider | 7 | Natural | Bottom | 30 | 94V-0 | 3.00mm | Phosphor Bronze | Gold | Tin | Nylon | 388.525/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 1.00mm | 1.00mm | Yes | No | -40° to +85°C | FFC/FPC | |
| 522710779 | Easy-On FFC/FPC Connector, 1.00mm Pitch, Slider Series, Right-Angle, Bottom Contact, 3.00mm Height, 7 Circuits, Tin-Bismuth Plating | Slider | 7 | Natural | Bottom | 30 | 94V-0 | 3.00mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Nylon | 389.568/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 1.00mm | 1.00mm | Yes | No | -40° to +85°C | FFC/FPC | |
| 522710869 | Easy-On FFC/FPC Connector, 1.00mm Pitch, Slider Series, Right-Angle, Bottom Contact, 3.00mm Height, 8 Circuits, Gold Plating | Slider | 8 | Natural | Bottom | 30 | 94V-0 | 3.00mm | Phosphor Bronze | Gold | Tin | Nylon | 423.800/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 1.00mm | 1.00mm | Yes | No | -40° to +85°C | FFC/FPC | |
| 522710879 | Easy-On FFC/FPC Connector, 1.00mm Pitch, Slider Series, Right-Angle, Bottom Contact, 3.00mm Height, 8 Circuits, Tin-Bismuth Plating | Slider | 8 | Natural | Bottom | 30 | 94V-0 | 3.00mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Nylon | 425.000/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 1.00mm | 1.00mm | Yes | No | -40° to +85°C | FFC/FPC | |
| 522710979 | Easy-On FFC/FPC Connector, 1.00mm Pitch, Slider Series, Right-Angle, Bottom Contact, 3.00mm Height, 9 Circuits, Tin-Bismuth Plating | Slider | 9 | Natural | Bottom | 30 | 94V-0 | 3.00mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Nylon | 460.516/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 1.00mm | 1.00mm | Yes | No | -40° to +85°C | FFC/FPC | |
| 522711069 | Easy-On FFC/FPC Connector, 1.00mm Pitch, Slider Series, Right-Angle, Bottom Contact, 3.00mm Height, 10 Circuits, Gold Plating | Slider | 10 | Natural | Bottom | 30 | 94V-0 | 3.00mm | Phosphor Bronze | Gold | Tin | Nylon | 494.450/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 1.00mm | 1.00mm | Yes | No | -40° to +85°C | FFC/FPC | |
| 522711079 | Easy-On FFC/FPC Connector, 1.00mm Pitch, Slider Series, Right-Angle, Bottom Contact, 3.00mm Height, 10 Circuits, Tin-Bismuth Plating | Slider | 10 | Natural | Bottom | 30 | 94V-0 | 3.00mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Nylon | 495.940/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 1.00mm | 1.00mm | Yes | No | -40° to +85°C | FFC/FPC | |
| 522711169 | Easy-On FFC/FPC Connector, 1.00mm Pitch, Slider Series, Right-Angle, Bottom Contact, 3.00mm Height, 11 Circuits, Gold Plating | Slider | 11 | Natural | Bottom | 30 | 94V-0 | 3.00mm | Phosphor Bronze | Gold | Tin | Nylon | 529.725/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 1.00mm | 1.00mm | Yes | No | -40° to +85°C | FFC/FPC | |
| 522711179 | Easy-On FFC/FPC Connector, 1.00mm Pitch, Slider Series, Right-Angle, Bottom Contact, 3.00mm Height, 11 Circuits, Tin-Bismuth Plating | Slider | 11 | Natural | Bottom | 30 | 94V-0 | 3.00mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Nylon | 531.364/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 1.00mm | 1.00mm | Yes | No | -40° to +85°C | FFC/FPC | |
| 522711269 | Easy-On FFC/FPC Connector, 1.00mm Pitch, Slider Series, Right-Angle, Bottom Contact, 3.00mm Height, 12 Circuits, Gold Plating | Slider | 12 | Natural | Bottom | 30 | 94V-0 | 3.00mm | Phosphor Bronze | Gold | Tin | Nylon | 565.000/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 1.00mm | 1.00mm | Yes | No | -40° to +85°C | FFC/FPC | |
| 522711279 | Easy-On FFC/FPC Connector, 1.00mm Pitch, Slider Series, Right-Angle, Bottom Contact, 3.00mm Height, 12 Circuits, Tin-Bismuth Plating | Slider | 12 | Natural | Bottom | 30 | 94V-0 | 3.00mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Nylon | 566.788/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 1.00mm | 1.00mm | Yes | No | -40° to +85°C | FFC/FPC | |
| 522711369 | Easy-On FFC/FPC Connector, 1.00mm Pitch, Slider Series, Right-Angle, Bottom Contact, 3.00mm Height, 13 Circuits, Gold Plating | Slider | 13 | Natural | Bottom | 30 | 94V-0 | 3.00mm | Phosphor Bronze | Gold | Tin | Nylon | 600.275/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 1.00mm | 1.00mm | Yes | No | -40° to +85°C | FFC/FPC | |
| 522711379 | Easy-On FFC/FPC Connector, 1.00mm Pitch, Slider Series, Right-Angle, Bottom Contact, 3.00mm Height, 13 Circuits, Tin-Bismuth Plating | Slider | 13 | Natural | Bottom | 30 | 94V-0 | 3.00mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Nylon | 602.212/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 1.00mm | 1.00mm | Yes | No | -40° to +85°C | FFC/FPC | |
| 522711469 | Easy-On FFC/FPC Connector, 1.00mm Pitch, Slider Series, Right-Angle, Bottom Contact, 3.00mm Height, 14 Circuits, Gold Plating | Slider | 14 | Natural | Bottom | 30 | 94V-0 | 3.00mm | Phosphor Bronze | Gold | Tin | Nylon | 635.550/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 1.00mm | 1.00mm | Yes | No | -40° to +85°C | FFC/FPC | |
| 522711479 | Easy-On FFC/FPC Connector, 1.00mm Pitch, Slider Series, Right-Angle, Bottom Contact, 3.00mm Height, 14 Circuits, Tin-Bismuth Plating | Slider | 14 | Natural | Bottom | 30 | 94V-0 | 3.00mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Nylon | 637.636/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 1.00mm | 1.00mm | Yes | No | -40° to +85°C | FFC/FPC | |
| 522711569 | Easy-On FFC/FPC Connector, 1.00mm Pitch, Slider Series, Right-Angle, Bottom Contact, 3.00mm Height, 15 Circuits, Gold Plating | Slider | 15 | Natural | Bottom | 30 | 94V-0 | 3.00mm | Phosphor Bronze | Gold | Tin | Nylon | 670.825/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 1.00mm | 1.00mm | Yes | No | -40° to +85°C | FFC/FPC | |
| 522711579 | Easy-On FFC/FPC Connector, 1.00mm Pitch, Slider Series, Right-Angle, Bottom Contact, 3.00mm Height, 15 Circuits, Tin-Bismuth Plating | Slider | 15 | Natural | Bottom | 30 | 94V-0 | 3.00mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Nylon | 673.060/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 1.00mm | 1.00mm | Yes | No | -40° to +85°C | FFC/FPC | |
| 522711669 | Easy-On FFC/FPC Connector, 1.00mm Pitch, Slider Series, Right-Angle, Bottom Contact, 3.00mm Height, 16 Circuits, Gold Plating | Slider | 16 | Natural | Bottom | 30 | 94V-0 | 3.00mm | Phosphor Bronze | Gold | Tin | Nylon | 706.100/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 1.00mm | 1.00mm | Yes | No | -40° to +85°C | FFC/FPC | |
| 522711679 | Easy-On FFC/FPC Connector, 1.00mm Pitch, Slider Series, Right-Angle, Bottom Contact, 3.00mm Height, 16 Circuits, Tin-Bismuth Plating | Slider | 16 | Natural | Bottom | 30 | 94V-0 | 3.00mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Nylon | 708.000/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 1.00mm | 1.00mm | Yes | No | -40° to +85°C | FFC/FPC |