産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | |||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 513530800 | MicroClasp Receptacle Housing, 2.00mm Pitch, Positive Lock, Dual Row, 8 Circuits, White | 8 | White | 94V-0 | Receptacle | No | Yes | Nylon | 506.000/mg | 2 | Bag | No | 2.00mm | No | -40° to +105°C | |
| 513531000 | MicroClasp Receptacle Housing, 2.00mm Pitch, Positive Lock, Dual Row, 10 Circuits, White | 10 | White | 94V-0 | Receptacle | No | Yes | Nylon | 586.000/mg | 2 | Bag | No | 2.00mm | No | -40° to +105°C | |
| 513531200 | MicroClasp Receptacle Housing, 2.00mm Pitch, Positive Lock, Dual Row, 12 Circuits, White | 12 | White | 94V-0 | Receptacle | No | Yes | Nylon | 672.000/mg | 2 | Bag | No | 2.00mm | No | -40° to +105°C | |
| 513531400 | MicroClasp Receptacle Housing, 2.00mm Pitch, Positive Lock, Dual Row, 14 Circuits, White | 14 | White | 94V-0 | Receptacle | No | Yes | Nylon | 742.000/mg | 2 | Bag | No | 2.00mm | No | -40° to +105°C | |
| 513531600 | MicroClasp Receptacle Housing, 2.00mm Pitch, Positive Lock, Dual Row, 16 Circuits, White | 16 | White | 94V-0 | Receptacle | No | Yes | Nylon | 806.000/mg | 2 | Bag | No | 2.00mm | No | -40° to +105°C | |
| 513531800 | MicroClasp Receptacle Housing, 2.00mm Pitch, Positive Lock, Dual Row, 18 Circuits, White | 18 | White | 94V-0 | Receptacle | No | Yes | Nylon | 882.000/mg | 2 | Bag | No | 2.00mm | No | -40° to +105°C | |
| 513532000 | MicroClasp Receptacle Housing, 2.00mm Pitch, Positive Lock, Dual Row, 20 Circuits, White | 20 | White | 94V-0 | Receptacle | No | Yes | Nylon | 958.000/mg | 2 | Bag | No | 2.00mm | No | -40° to +105°C | |
| 513532200 | MicroClasp Receptacle Housing, 2.00mm Pitch, Positive Lock, Dual Row, 22 Circuits, White | 22 | White | 94V-0 | Receptacle | No | Yes | Nylon | 1.000/g | 2 | Bag | No | 2.00mm | No | -40° to +105°C | |
| 513532400 | MicroClasp Receptacle Housing, 2.00mm Pitch, Positive Lock, Dual Row, 24 Circuits, White | 24 | White | 94V-0 | Receptacle | No | Yes | Nylon | 1123.600/mg | 2 | Bag | No | 2.00mm | No | -40° to +105°C | |
| 513532600 | MicroClasp Receptacle Housing, 2.00mm Pitch, Positive Lock, Dual Row, 26 Circuits, White | 26 | White | 94V-0 | Receptacle | No | Yes | Nylon | 1189.000/mg | 2 | Bag | No | 2.00mm | No | -40° to +105°C | |
| 513532800 | MicroClasp Receptacle Housing, 2.00mm Pitch, Positive Lock, Dual Row, 28 Circuits, White | 28 | White | 94V-0 | Receptacle | No | Yes | Nylon | 1264.000/mg | 2 | Bag | No | 2.00mm | No | -40° to +105°C | |
| 513533000 | MicroClasp Receptacle Housing, 2.00mm Pitch, Positive Lock, Dual Row, 30 Circuits, White | 30 | White | 94V-0 | Receptacle | No | Yes | Nylon | 1339.000/mg | 2 | Bag | No | 2.00mm | No | -40° to +105°C | |
| 513533200 | MicroClasp Receptacle Housing, 2.00mm Pitch, Positive Lock, Dual Row, 32 Circuits, White | 32 | White | 94V-0 | Receptacle | No | Yes | Nylon | 1414.000/mg | 2 | Bag | No | 2.00mm | No | -40° to +105°C | |
| 513533400 | MicroClasp Receptacle Housing, 2.00mm Pitch, Positive Lock, Dual Row, 34 Circuits, White | 34 | White | 94V-0 | Receptacle | No | Yes | Nylon | 1492.000/mg | 2 | Bag | No | 2.00mm | No | -40° to +105°C | |
| 513533600 | MicroClasp Receptacle Housing, 2.00mm Pitch, Positive Lock, Dual Row, 36 Circuits, White | 36 | White | 94V-0 | Receptacle | No | Yes | Nylon | 1583.000/mg | 2 | Bag | No | 2.00mm | No | -40° to +105°C | |
| 513533800 | MicroClasp Receptacle Housing, 2.00mm Pitch, Positive Lock, Dual Row, 38 Circuits, White | 38 | White | 94V-0 | Receptacle | No | Yes | Nylon | 1651.000/mg | 2 | Bag | No | 2.00mm | No | -40° to +105°C | |
| 513534000 | MicroClasp Receptacle Housing, 2.00mm Pitch, Positive Lock, Dual Row, 40 Circuits, White | 40 | White | 94V-0 | Receptacle | No | Yes | Nylon | 1714.000/mg | 2 | Bag | No | 2.00mm | No | -40° to +105°C |